Search Results for ms3106e-24-22s
P51 Pressure Sensor - ssi-sensors.com
Product Overview The MediaSensorTM (P51) family of bulk micromachined, absolute, sealed and gauge pressure sensors are for both harsh and benign media with superior accuracy over operating temperature. These compact, robust sensors are well suited for a variety of automotive, industrial and commercial applications.
ms3102a | Amphenol Global Search | Amphenol
Search Results for ms3102a -20-15s ms3102 | Amphenol Global Search | Amphenol Electrical Connector MS3102A -14S-5P MS3102A -14S-5P Torsional Stiffness 150 kin-lb/radian 16.9 kN-m/radian Rotating Inertia 0.0026 in-lb-sec2 0.0003 N-m-sec2 Maximum Speed 15,000 RPM 15,000 RPM [6] All specifications are at room temperature unless otherwise specified.
GENERAL C P PRODUCT INFORMATION C connectpositronic
ION C connectpositronicGENERAL PRODUCT INFORMATIONThe PCIA Series encompasses all of the features of the PCIH Series and provides greater input and out. t current capac-ity in a slightly larger package. The package size is suitable for 6U and larger based systems or in sy.
RELEASED DRAWING JUN-23-2014 BEN TOMMY - Amphenol Sine
RT001823P*H ECO-MATE,RECEPTACLE,SIZE 18,23POS, PIN. B1 -RELEASED DRAWING JUN-23-2014 BEN
General Purpose Force Sensors | PCB Piezotronics
General Purpose Quartz Force Sensors General purpose force sensors are offered in either stud or axial mounted configurations. They are internally pre-loaded and can be used for dynamic compression, tension, and impact force measurements. Tapped mounting holes on both ends of the radial connector style support link, platform, integrated link, and free-standing installations. The axial ...
8-Port Antenna
8-Port Antenna. Quad band antenna, dual polarisation, 8 connectors. Independent tilt on each band 2-12° / 2-12° / 2-12° / 2-12°. low windloadMET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with fi rmware. Our patented, RET module controlling all tilt angles, fully inserted ...
www.amphenol-sine.com
7. MATING TORQUE REQUIREMENT: 30 - 35 IN-LB [ 3.38 - 3.95 NM ]
FOUR CHANNEL, ICP® SENSOR SIGNAL CONDITIONER - PCB
Electrical Connector(ICP® Sensor Input) BNC Jack BNC Jack Electrical Connector(Output) BNC Jack BNC Jack Electrical Connector(DC Power Input) 6-socket mini DIN (female) 6-socket mini DIN (female) Electrical Connector(RS-232 Digital Control) DB-9 Connector DB-9 Connector Size (Height x Width x Depth) 3.2 in x 8.0 in x 5.9 in 8.1 cm x 20 cm x 15 ...
PT SERIES - Amphenol-Air LB
21 22-21 21 23 16-2322 1 24 20-2424 25 20-2525 26 16-2626 27 20-2727 30 18-3029 1 32 18-3232 32 22-3232 34 22-3434 36 22-3636 39 20-3937 2 41 20-4141 41 22-4127 14 55 22-5555 61 24-6161 OVERVIEW Additional contact arrangements upon request. These include coaxial, high-voltage, and thermal contacts.
Accessories Catalog Level Plus - Temposonics
tween upper and lower liquids. Temposonics also offers a variety of meters, housings, and calibration equipment as access. ries to our transmitter range. Meters are available. or analog, and Modbus outputs.For more information, please contact the Temposonics’ applications department or go to www.tempos.
Data Sheet R-Series V RH5 Analog - Temposonics
atability.R-SERIES V RH5 AnalogThe Temposonics® R-Series V brings very powerful sensor per-formance to meet the. any demands of your application. The main advantages of the rod version RH5 with Anal. h shock and vibration resistanceThe R-Series V is the long term solution for harsh environments that have hi.
Hand Torque Wrenches | PCB Piezotronics
Hand Torque Wrenches Series HT7000 Electronic Hand Torque Wrenches are lightweight, yet durable enough to be used in the toughest industrial environments. The narrowed head is ideal for access when space is at a premium. The comfortable foam handgrips allows for operator comfort. Series HT7000 Wrenches are available with an optional tri-color LED, and when used with Model 920 Portable Digital ...
High Temperature Charge Mode Accelerometers - PCB
High Temperature Charge Mode Accelerometers Charge mode output accelerometers from PCB ® use piezo-ceramic sensing elements that output an electrostatic charge signal proportional to the applied acceleration. These sensors can operate at extremely high temperatures because they do not contain the built-in signal conditioning electronics that limit the temperature range of ICP ...
B A1 - Amphenol Sine
EL MODIFICATIONS: BACKSHELL RING ADAPTER (BRA); REDUCED. DIA. WIRE SEAL; SEALED PANEL. SPECIFICATIONS: 3.1 OPERATING TEMPERATURE: -55°C TO +12. 2X Ø5.60. 3.2 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLT.
RELEASED DRAWING JUN-30-2014 BEN TOMMY - Amphenol Sine
Tolerances are as follows: Fractions ±1/64 1 PL D EC ±0.30 2 PL D EC ±0.15 3 PL D EC ±0.08 Angles ±1° I G N A T U R E S
G:\Shared\Amphenol Customer Datasheets\EcoMate RM\RT Kit_Datasheets ...
N LE SS O TH E R W IS E S P E C IFIED I G N A T U D A T E All dim ensions are in m etric(m m ).
BUSINESS MANAGEMENT SYSTEM
The Business Management System documentation has four levels to its structure: Level 1 - The Manual – Includes Executive Orders and systematically prescribes the policy and orders to achieve the quality system. Figure 1 illustrates core processes and interaction of the process.
B B3 - amphenol-sine.com
SPECIFICATIONS: 2.1 RATED CURRENT:13A (MAX). 2.2 RATED VOLTAGE:500V (AC/DC). 2.3 OPERATING TEMPERATURE:SEE CHART. 2.4 DIELECTRIC WITHSTANDING VOLTAGE:LESS THAN 2 MILLIAMPS CURRENT LEAKAGE@2000 VOLTS AC. 2.5 INSULATION RESISTANCE:5000 MEGOHMS MIN. 2.6 IP--CLASS:IP67(MATED CONDITION). 2.7 MATING CYCLES DURABILITY:500 CYCLES MIN. 2.8 RoHS COMPLIANT. SUITABLE CONTACTS :16# CONTACTS.
UNL ESOTH RW IP C F D Amphenol 22 Industry Blvd, Carrum Downs, VIC 3201 ...
UNL ESOTH RW IP C F D Amphenol 22 Industry Blvd, Carrum Downs, VIC 3201 Amphenol Australia Pty.Ltd, MIN MOUNTING PITCH. SCALE 1:1. ISO VIEWS. SHEET. THIRD ANGLE PROJECTION. THIS DOCUMENT IS THE PROPERTY OF AMPHENOL AUSTRALIA PTY. LTD. . NO PART THEREOF MAY BE REPRODUCED AND USED WITHOUT THE PRIOR WRITTEN CONSENT OF THE OWNER. LINEAR X.XX A X. X ...
Model 357B06 | PCB Piezotronics (en)
PCB® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Divisions of PCB.