Search Results for ms3108f-14s-2p
AT04-08PA-CL03 8 Position Receptacle Flange Mount Connector
MFX-3975 - Size 16 Crimp Die for Stamped and Formed Contacts 14-16 AWG REQUEST A QUOTE SP14M1F Pin Contact, Stamped, Size 16, Gold Flash, Wire Range 2.0-2.5mm², 14AWG, 13A.
Model 691A51/02 Platinum BNC Termination Box Installation and ... - PCB
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information.
Model HT356B20/NC | PCB Piezotronics
0.14 oz: 4 gm [2] Electrical Connector: 8-36 4-Pin: 8-36 4-Pin: Electrical Connection Position: Side: Side: Mounting Thread: 5-40 Female: 5-40 Female: Mounting Torque: 4 to 5 in-lb: 45 to 56 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied:
AT06-12SB-SRBK 12-Way Plug, Female Connector with B Position
AT06-12SB-SRBK 12-Way Plug, Female Connector with B Position Key and Shrink Boot Adapter. Comparable to PNs# DT06-12SB-E008, 934456621
2C4U4VX065X06F wxys4 - Amphenol Antenna Solutions
(2x) 696-960 | (4x) 1695-2700 | (4x) 3300-4200 MHz 2C4U4VX065X06F wxys4 FIXED TILT 20-Port Panel Antenna 65° 25.0 in Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
6177788NGv - Amphenol Antenna Solutions
Peak to 20° > 14 dB Front-to-Back Ratio (@ 180° ± 30°) > 25 dB > 25 dB > 26 dB > 26 dB > 25 dB Cross Polar Discrimination Main Direction > 18 dB > 19 dB > 20 dB > 20 dB > 18 dB Sector Edges > 9 dB > 9 dB > 9 dB > 7 dB > 5 dB Maximum Power (Per Port) 250 W Intermodulation 3rd Order (2x43 dBm Carrier) < -150 dBc
Model TLDM354C03 | PCB Piezotronics
Model TLDM354C03:Triaxial, thru-hole mtg, ceramic shear ICP® accel., 100 mV/g, 0.5 to 2k Hz, ground isolated, 4-pin conn., metric mtg, TEDS 1.0
B A2 - Amphenol Sine
a1 perliminary design 03/nov/14 orion of: sh: rev: dwg no: title: rev description date revisions eco by appr 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of
BergStik 2.54mm | FCI Basics | Board to Board Connector | Amphenol
BergStik® 2.54mm unshrouded headers are available in surface-mount (SMT), through-hole (THT), press-fit, stacking and pin-in-paste (PIP) versions. Contact our Live Chat for more info.
Product Info Compression Connector - Amphenol Fuyang
Cable Size/TypeCables SupportedInterface/ GenderACC Part NumberPrep ToolCoring BitFoam RemoverShaping ToolCapSpacerFramesetWPS Boot1/4" Superflex foam dielectric, corrugatedAmphenol AFY-50-14S, Commsc. Cable type: 1/2"H Total length: 34.7,64.7 Max OD: 35 Gender: Male Interface: 7/16 Orentation: Right Angle
Temposonics
Phone: +33 6 14 060 728 E-mail: [email protected] UK Branch Office Phone: +44 79 21 83 05 86 E-mail: [email protected] SCANDINAVIA Branch Office Phone: + 46 70 29 91 281 E-mail: [email protected] CHINA Branch Office Phone: +86 21 2415 1000 / 2415 1001 E-mail: [email protected] JAPAN Branch Office Phone: +81 3 6416 1063
Temposonics
Sensor model Flange type Connection type Stroke range Output type 550967 A All specifications are subject to change. Please contact MTS for specifications that are
EBY Electro - EB115 Series - 7.50mm Spacing - WIRE GUARD BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
B A2 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Model HT356A25 Triaxial, general purpose, ceramic shear ICP ... - PCB
Size (Height x Length x Width) 0.55 in x 0.80 in x 0.55 in 14.0 mm x 20.3 mm x 14.0 mm Weight 0.37 oz 10.5 gm [1] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female Mounting Torque 10 to 20 113 to 225 [5] All specifications are at room temperature unless otherwise ...
AT06GY-08SA-N-TPE-M5 8 Position Plug Single-Ended Molded Ca - Amphenol Sine
ATT-16-00 - Size 16 Stamped and Formed Contact Tool 14-16 AWG. REQUEST A QUOTE. ATT-16-01 - Size 16 Stamped and Formed Contact Tool 18-20 AWG. REQUEST A QUOTE. AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit for Crimping Size 12,16,20 Machined Contacts, Wire Stripping, Positioners, Gauge and Extraction Tool.
Features - amphenol-antennas.com
Diameter mm (in) 371 (14.6) Net Weight - Antenna Only kg (lbs) 11 (24.3) Windload Calculation km/h (mph) 160 (100) Frontal N (lbf) 191 (43) Survival Wind Speed km/h (mph) 241 (150) Wind Area m2 (ft2) 0.22 (2.4) Volume m 3 (ft ) 0.07 (2.3) Connector Type --- 4.3-10 Female Quantity --- 12 Position --- Bottom Radome Color ---Grey (Pantone 420 C),
TB-2320 Paladin Direct Ortho General Guidelines Revision “B“
For each of the 49 possible Direct Ortho configurations (2pair thru 8pair with positions 4, 6, 8, 10, 12, 14 and 16), each of these can be orientated in either a 90° or 270° orientation, based upon customer