Search Results for ms3452l12s-3a
MDB Rugged D-sub Connector - アンフェノールジャパン株式会社
Maximum current: 5A per contact for Std density, 3A per contact for higher density. Temperature rise: Meets the UL requirement of 30° C ΔT . Maximum voltage: 200V DC or 125V AC per contact . Contact resistance: 20 mΩ max. Insulation Resistance: 5 GΩ at 200V DC for 60 seconds.
C091 11D012 001 2 - M16 Female cable connector with internal
Female cable connector with internal strain relief and metal locking ring. 12 contacts, 6-8mm cable diameter. Complete EMI shielding in the fully mated and locked position (EMI security).
T 3638 118 - M16 Rear mounting female receptacle with ring n
T 3638 118 - M16 Rear mounting female receptacle with ring nut. 12 contacts, gold plated Contacts included.
Quickie - Product Presentation - Amphenol CS
©2022 Amphenol Communications Solutions Quickie ® Product Specification 4 Material •Housing: Thermoplastic, Grey
fpc | Amphenol Global Search | Amphenol
The PCIe ® Gen 5 Flip CEM is a newly introduced vertical card edge connector that adheres to the PCIe ® standard mating interface. Its unique design features "JJ" or "LL" type contacts, resulting in a significant reduction of up to 19.5% in the keep-out area compared to traditional CEM connectors.
Mini-FAKRA Type B Connector Series - Amphenol RF
Description. FMB4NxSJ-C01W0: AUTOMATE Type B Mini -FAKRA Quad -Port PCB Straight Plug RG-174, RG-188, RG -316. AUTOMATE® Type B is intermateable with TE’s MATE -AX® series.
Configurator - Amphenol Aerospace
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need.
HIGH VOLTAGE INTERCONNECT - Amphenol Alden
B-SERIES The B-Series is a compact single pole high voltage connector system capable of operating as high as 40 kVDC. The quarter turn locking system ensures that the plug and receptacle remain properly mated during operation.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
SINGLE MODULAR USB - amphenolpcd.com
3A Max: USB Charging Schemes. USB BC 1.2 (DCP, CDP, SDP), Apple Charging, USB PD 3.0: Compatability. ARINC Connector Options: 4.0 oz. (113g) 1.4” - 1.8” X 1.2” X 1.5” Interface. 30,000 each port: Operating Temperature. Upper Limit +55C. Lower Limit-15C. Contact. ife_systems@amphenolpcd.com
C091 31G012 100 2 - M16 Rear mounting female metal receptacl
C091 31G012 100 2 - M16 Rear mounting female metal receptacle with O-ring seal and ring nut mount. 12 contacts, silver plated. Contacts included.
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics GmbH & Co. KG Announces a Safety Rated Flexible Position Sensor for Easy In-Field Serviceability. We are proud to launch the MH-Series FLEX Safety, a field serviceable and safety rated sensor capable of measuring linear position up to 10.5m.
Abgekündigt - Temposonics
Schraubflansch M18 x 1,5 oder 3/4" -16 UNF-3A, Mutter M18 Mitnahme und Schrauben aus amagnetischem Material (s. Bedienungsanleitung) 2 x 4 pol. Stecker M12-D 24 VDC (-15 / +20 %); Die UL-Kennzeichnung erfordert ein zugelassenes Netzteil mit Energiebegrenzung (UL 61010-1) oder mit Class 2 gemäß National Electric Code (USA) / Canadian Electric ...
LUTZE Power Supply Catalog
LUTZE Power Supply Catalog
SSI Technologies – Application Note PS-AN4 MediaGauge™ (Model MG-9V ...
SSI Technologies – Application Note PS-AN4 MediaGauge™ (Model MG-9V) Digital Pressure Gauge Product Overview SSI TECHNOLOGIES, INC. Controls Division
USB Connectors | Standard/Rugged/Waterproof | Mini, Micro, Type A, Type ...
Amphenol is one of the earliest adopters of USB 3.1 Gen 2 Type C connector and has a comprehensive range of USB 2.0, 3.0, and 3.1 generation connectors that comes in straight, right angle, surface mount and through hole configurations.
Industrial | Markets - Amphenol
The Dubox®, connector family offers an extensive range of through-hole and surface-mount part options. It is available in single or double-row in both straight and right angle orientations from 2 to 50 positions, with a maximum current rating of 3A per individual contact.
C091 31C012 100 2 - M16 Rear mounting male metal receptacle
Rear mounting male metal receptacle with O-ring seal and ring nut mount (hex nut available upon request). Complete EMI shielding in the fully mated and locked position (EMI security).
Amphenol LTW
3A per pin (2, 4 & 6 pins available) Voltage Rating Max100 VAC / VDC Material Contact: Copper Alloy, Tin over Nickel Housing: Thermoplastic, UL 94V-0 Rated Hood: Thermoplastic, UL 94V-0 Rated Lock: Nylon (PA66), UL 94V-0 Rated SR: PP, UL 94V-0 Rated. UL recognized wire & flat cable available Temperature Range PCB Mount:˜˜ -40°C ~ +105°C
Keeping Connections Simple - Amphenol CS
ComboLock® BergStik® Dubox® PV® Quickie® Quickie® Receptacle Pitch 3.00 mm Power / 1.00 mm Signal 2.54 mm 2.54 mm 2.54 mm 2.54 mm 2.54 mm Positions 2 to 8 Power 5 to 19 Signal 2 to 72 2 to 72 1 to 72 4 to 64 4 to 64