Search Results for ms3476l16-26s
SC39 - Amphenol Socapex
SC39 Misalignment SC39 Misalignment www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice
APXVB34L26AB 43-C-I20 - amphenol-antennas.com
Cross Polar Isolation dB 26 Interband Isolation dB 26 Specifications follow BASTA guidelines. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
SP24M2F SS24M2F 26-24AWG 0.14-0.25mm² Gold Flash SP24M2G5 SS24M2G5 26-24AWG 0.14-0.25mm² Gold 5µ” SP24M2G10 SS24M2G10 26-24AWG 0.14-0.25mm² Gold 10µ” SP24M2G15 SS24M2G15 26-24AWG 0.14-0.25mm² Gold 15µ” SP24M2G30 SS24M2G30 26-24AWG 0.14-.025mm² Gold 30µ” Stamped & Formed, Tooling Part Number Description
7/8 Air Dielectric Cable - RFS Technologies
1700 5.26 1.60 1.97 1800 5.43 1.65 1.91 2000 5.75 1.75 1.81 2200 6.07 1.85 1.72 2300 6.22 1.90 1.68 3000 7.22 2.20 1.47 PRODUCT DATASHEET HCA78-50JPL 7/8" Air Dielectric Cable HCA78-50JPL REV : J REV DATE : 29 Aug 2024 www.rfstechnologies.com
Features - amphenol-antennas.com
Front-to-Back Ratio, Total Power, ± 30° dB 26.6 26.5 First Upper Side Lobe Suppression dB 23.4 17.3 Cross-Pol Discrimination Over Sector dB 1.8 1.9 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 21.3 17.5 Specifications follow BASTA guidelines. TDD 8T8R Panel Antenna 2300-2690 MHz TDD 8T8R 90° UNIT BEAM 1498 mm INTEGRATED RET
ILLUSTRATION: COMPLETE KIT COUPLING NUT
SP24M2F SS24M2F 26-24AWG 0.14-0.25mm² Gold Flash SP24M2G5 SS24M2G5 26-24AWG 0.14-0.25mm² Gold 5µ” SP24M2G10 SS24M2G10 26-24AWG 0.14-0.25mm² Gold 10µ” SP24M2G15 SS24M2G15 26-24AWG 0.14-0.25mm² Gold 15µ” SP24M2G30 SS24M2G30 26-24AWG 0.14-.025mm² Gold 30µ” Stamped & Formed, Tooling Part Number Description
APXVBLL3LL26AB 43-C-I20 - Amphenol Antenna Solutions
array layout array frequency connector connector type ret aisg ret uid 1-2 r1 698-960 mhz (2x) 4.3-10 female r1 rfxxxxxxxxxxx-r1 3-4 y1 1710-2690 mhz apxvbll3ll26ab_43-c-i20
MODEL 377B26 HIGH TEMPERATURE PROBE MICROPHONE SYSTEM USE OF ... - PCB
SUPPLIED ACCESSORIES 012A10 - coaxial cable, 10-ft, BNC to BNC plug 51606-02 – heat sink, probe removal tool 51607-01 – calibration adapter for metal probe
EU22.001A EU Declaration of Conformity EU Konformitätserklärung ...
Temposonics GmbH & Co. KG, Auf dem Schüffel 9, DE-58513 Lüdenscheid · Tel. +49-2351-9587-0 · Fax +49-2351-56491 info.de@temposonics.com ∙ temposonics.com · Amtsgericht Iserlohn HRA 3314 · Persönlich haftende Gesellschafterin: Temposonics und Verwaltungs GmbH, Amtsgericht Iserlohn HRB 4044 · Geschäftsführer: Dr.-Ing.
FlexLock Flex-to-Board & Flex-to-Wire - Amphenol CS
PIN Counts: 10-26 Example 10pin--- 10 26pin---26 Packing Type 0 Tray 1 Tape and reel Contact Plating 0---40µin Tin Lead-free Tail Options 0---All TH, Tail length 2.60mm Cover Options 0 Without 1 With PART NUMBER SELECTOR-DOUBLE ROW R/A-RECEPTACLE-3.20MM 10164520 Y XX X X X X LF BASE NUMBER Connector Style R Right angle PIN counts: 10-26 ...
ACCESS PORT DESCRIPTION (CONNECTORS) - Amphenol Antenna Solutions
ACCESS PORT DESCRIPTION (CONNECTORS) The antenna has 4 colour-coded connectors located at the bottom face. Frequency Designation Y1 Y2 Frequency Range 1710-2690 MHz 1710-2690 MHz
Amphenol
MP24M23F MS24M23F 26-24 0.14-0.25 Gold Flash SP24M2F SS24M2F 26-24 0.14-0.25 Gold Flash MP24M23G5 MS24M23G5 26-24 0.14-0.25 Gold 5µ” SP24M2G5 SS24M2G5 26-24 0.14-0.25 Gold 5µ” MP24M23G10 MS24M23G10 26-24 0.14-0.25 Gold 10µ” SP24M2G10 SS24M2G10 26-24 0.14-0.25 Gold 10µ”
ILLUSTRATION: COMPLETE KIT COUPLING NUT - Amphenol Sine
SP24M2F SS24M2F 26-24AWG 0.14-0.25mm² Gold Flash SP24M2G5 SS24M2G5 26-24AWG 0.14-0.25mm² Gold 5µ” SP24M2G10 SS24M2G10 26-24AWG 0.14-0.25mm² Gold 10µ” SP24M2G15 SS24M2G15 26-24AWG 0.14-0.25mm² Gold 15µ” SP24M2G30 SS24M2G30 26-24AWG 0.14-.025mm² Gold 30µ” Stamped & Formed, Tooling Part Number Description
EU22.001A EU Declaration of Conformity EU ... - Temposonics
Temposonics GmbH & Co. KG, Auf dem Schüffel 9, -58513 Lüdenscheid · Tel. +492351-9587-0 · Fax +492351-56491 - - DE info.de@temposonics.com · temposonics.com · Amtsgericht Iserlohn HRA 3314 · Persönlich haftende Gesellschafterin: Temposonics und Verwaltungs GmbH, Amtsgericht Iserlohn HRB 4044 · Geschäftsführer: Dipl.-Ing.
EU22.002A EU Declaration of Conformity EU ... - Temposonics
Temposonics GmbH & Co. KG, Auf dem Schüffel 9, DE-58513 Lüdenscheid · Tel. +49-2351-9587-0 · Fax +49-2351-56491 info.de@temposonics.com ∙ temposonics.com · Amtsgericht Iserlohn HRA 3314 · Persönlich haftende Gesellschafterin: Temposonics und Verwaltungs GmbH, Amtsgericht Iserlohn HRB 4044 · Geschäftsführer: Dr.-Ing.
Charles Laptop Tray Kit 97 VAK3000LAPTR and 97 4000LAPTR General ...
LT-VAKLAPTOPTR 1st Printing Page 3 of 4 2.4.2. Mount the Kit Assembly on the CUBE Door See Figure 2 and 3. For clarity, only the CUBE door and kit are shown. 1. The HVAC unit is affixed to the CUBE door with multiple screws down either side of the unit.
MODEL 377A15 1 LOW AMPLITUDE PRESSURE MICROPHONE - pcb.com
50 (-26) Frequency Range ± 2 dB. Hz; 5 - 8,000. Lower Limiting Frequency; Hz. 1 - 3; Harmonic Distortion Limit: 3%. dB re 20 μPa > 150. Inherent Noise; dB[A] re 20 μPa < 11.5 (<10 typical) Environmental Specifications. Operating Temperature Range with ; 426E01 Preamp ºF (ºC)-40 to +176 (-40 to +80) Operating Temperature Range with ...
µCom & TVµCom USB3.2 Gen1 - amphenol-socapex.com
11 43,0 27,2 27,2 20,62 18,26 3,25 26,19 31,2 19,05 27,0 16,0 20,62 15,88 3,25 Main features Overall dimensions Overall dimensions - Compatible with Square flange receptacles - Material: Aluminum - Platings: Olive drab cadmium, Black zinc nickel, Electroless nickel - IP67 (1m, 1 hour sealing) - Protection against dust, water and moisture - EMI ...
EXCEL|MATE - Amphenol Australia
26 RECEPTACLE INSERT ORIENTATIONS Coding A Coding B Coding C P/N HVSLS600 02 2 A HVSLS600 02 2 B HVSLS600 02 2 C PANEL MOUNTING DIMENSIONS Coding A Coding B Coding C INSERT ORIENTATIONS Excel|Mate Metal (HVSLS 600)
SCF14-50J - 1/4" CELLFLEX Superflexible Foam-Dielectric Coaxial Cable
ATTENUATION @ 20°C (68°F) AND POWER RATING @ 40°C (104°F) Frequency, MHz dB per 100m dB per 100ft Power, kW 1 0.57 0.17 11.65 100 5.82 1.77 1.14