Search Results for ms7-12
PCTEL
We would like to show you a description here but the site won’t allow us.
Vibration Monitoring - Wilcoxon Sensing Technologies
Created Date: 4/2/2024 12:36:52 PM
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 9/12/2007 4:01:14 PM
T R S INSTALLATION - temposonics.com
12.7 mm (0.5 in.) Bore Sensor rod 10.0 mm (0.394 in.) dia. Raised-face flange Hex: 44.5 mm (1.75 in.) across flats, designed to SAE J1926 specifications OR Flat-faced flange Hex: 44.5 mm (1.75 in.) across flats Dead Zone See Notes Position magnet CYLINDER INSTALLATION The rod-style Temposonics R Series position sensor (Model RH) is
NPI-15 Series Current Driven, Media Isolated High Pressure Sensors
NPI-15 Series Current Driven, Media Isolated High Pressure Sensors
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 9/12/2007 4:01:14 PM
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
gs-22 | Amphenol Global Search | Amphenol
GS-12-180 TYPE PRODUCT SPECIFICATIONS TITLE PAGE REVISION Converged Metral® Header 3 of 9 G AUTHORIZED BY DATE D. Horchler 9 Oct 07 ... Rev :G a. Test Voltage - 500 volts DC STATUS:Released Printed: Aug 22, 2011. NUMBER GS-12-180 TYPE PRODUCT SPECIFICATIONS TITLE PAGE REVISION Converged Metral® Header 4 of 9 G AUTHORIZED BY DATE D. Horchler 9 ...
800-2700 MHz - Amphenol Antenna Solutions
Weight 0.12 kg 0.26 lbs Wind Load (160 km/hr or 100 mph) 11 N 2.5 lbf Mounting Characteristics All mounting bracket kits are ordered separately unless otherwise indicated. Select from the options listed below. Mounting interface is four Ø3.4 mm (0.1 in) holes equally spaced on a Ø41 mm (1.6 in) bolt circle
IT Datacom | Markets - Amphenol
The 32G FC SW transceivers are designed to be used in Fibre Channel links up to 28.05 Gb/s data rate over multimode fiber. They are compliant with FC-PI-6a, SFF-8472 Rev 12.2c, and compatible with SFF-8432b and applicable portions of SFF-8431 Rev. 4.1d. These transceivers are RoHS compliant and per Directive 2011/65/EUe.
Tag Archives: CTW Connectors - Amphenol CS
PCIe® Gen 7.0 Doubles Data Rate to 128 GT/s For Data-Intensive Markets
Impact Hammers | PCB Piezotronics
Hammer Mass: 12.1 lb; Hammer Mass: 5.5 kg; $3285.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Download Datasheet . Resources. Introduction to Impact Hammers ;
P51 Pressure Sensor
%PDF-1.7 %âãÏÓ 1085 0 obj > endobj xref 1085 62 0000000016 00000 n 0000002342 00000 n 0000002505 00000 n 0000003614 00000 n 0000003754 00000 n 0000004369 00000 n 0000004626 00000 n 0000004892 00000 n 0000005508 00000 n 0000005623 00000 n 0000005736 00000 n 0000005765 00000 n 0000006310 00000 n 0000006648 00000 n 0000006899 00000 n 0000007838 00000 n 0000007954 00000 n 0000008758 00000 n ...
SOLARIS, RECTANGULAR CONNECTORS - Amphenol PCD
C=12 Contact Size (AWG) 16: Size 16 20: Size 20 22: Size 22 Shell Type 1: Plug 2: Receptacle 5: Front Mount Flange Receptacle 7: Rear Mount Flange Receptacle Keying 0: A Keying Pins (Black) 1: B Keying Pins (Green) 2: C Keying Pins (White) With / Without Contacts 0: Without contacts 1: With crimp contacts 2: With straight PCB contacts 3: With R ...
The Evolution of PCI Express® - Amphenol CS
Earlier in 2019, PCIe® introduced its latest version, PCIe® 5.0, with 32GT/s transfer rate and 30Gb/s throughput per lane. It also has improved signal integrity and is backward-compatible with CEM connectors for add-in cards.
Protimeter - Professional Moisture Meters & Hygrometers
Professional Moisture Meters & Accessories That Deliver . An industry leader with more than 70 years of experience, Protimeter offers innovative, dynamic, and high-performance professional moisture meters and accessories.Designed with the end-user in mind, Protimeter devices allow for accuracy, are easy to use, and are built with durable quality for everyday use.
Piezotrónica de PCB de baixo perfil para uso geral
Destaques: Versátil "Perdoa" os erros gerais cometidos durante a instalação; Inclui a melhor garantia de 2 anos da sua classe; Capacidades FS de 500 lb a 50.000 lb
HCA78-50JPL - 7/8" Air Dielectric Cable - RFS Technologies
HCA78-50JPL - 7/8" Air Dielectric Cable - RFS Technologies
www.pctel.com
We would like to show you a description here but the site won’t allow us.
slimline x8 | Amphenol Global Search | Amphenol
slimline x 8 | Amphenol Global Search | Amphenol Available in 2, 3, 4, 6, 8, and 12 positions. Amphenol Sine Systems’ ATM Series™ connectors are an IP68/69K rated (mated), high-performance, a cost-effective solution specifically designed for smaller AWG applications, while still maintaining the strengths of the AT Series™ product line. ...