Search Results for mspb workmen's compensation
ASTG Automotive Applications - amphenol-sensors.com
ASTG Automotive Applications - amphenol-sensors.com
NovaSensor NPB 102 Pressure Sensor - amphenol-sensors.com
NPB-102 employs a MEMS pressure sensor with a signal-conditioning IC to provide accurate pressure measurement from 26kPa to 200kPa. The NPB 102 not only compensates and calibrates the pressure element, but also provides a corrected temperature output using an internal sensor.
Voltage Compensated, Media Isolated, High Pressure Sensors
Voltage compensation allows the sensor to be connected directly to the power supply, thereby eliminating the need for additional components to construct a constant current source. These sensors enable field interchangeability with a calibrated FSO of 100 mV ±1 %.
Model 102A04 - PCB
If, at any time, for any reason, you are not completely satisfied with any PCB product, PCB will repair, replace, or exchange it at no charge. You may also choose to have your purchase price refunded in lieu of the repair, replacement, or exchange of the product.
Model 113B55 Pressure Sensor Installation and Operating Manual
%PDF-1.4 %âãÏÓ 10 0 obj >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]>>>> endobj 144 0 obj [145 0 R 146 0 R] endobj 145 0 obj >stream H‰RUpvôó÷‹ póôs ...
Amphenol Supplier Responsible Labor Policy (EN)
Worker compensation shall comply with local wage laws, including but not limited to minimum and overtime wages, overtime hours and legally mandated benefits. For each pay period, workers shall be provided with a timely and understandable wage statement that includes sufficient information to verify accurate compensation for work performed.
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
PFSC TM - amphenol.co.jp
• Offer tolerance compensation of X/Y ±6 mm, Z +0/-10 mm • UL94-V0 Insulators • Vibration level: GB/T 37133-2018 (equal to LV214 V2) • Salt spray level: 480H SPECIFICATIONS APPLICATIONS Swapping Receptacle (vehicle) Type A Wiring Method: HV shielded cable 35/50/70 Application: Vehicle Temperature Sensor: YES (Customized)
Model 119B12
%PDF-1.4 %âãÏÓ 7 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >>> endobj 120 0 obj >stream xœµ isܶõ»fô ø©³Û±(â$覙ñ ...
Model M102B15 High frequency ICP® pressure sensor, 200 psi, 25 ... - PCB
equipment becomes damaged or ceases to operate, our Application Engineers are here to su. bleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a b.
M7419 SERIES | DC-DC Power Supplies | Power Supplies | Products ...
Our DC-DC power converters feature wide range of output power from 50W up to 2000W. Output voltage range comes in standard ranges including 5V, 12V, 15V, 24V, 28V, 48V. Custom ranges are also available. Features include high efficiency, low THO, high power factor, internal EMI filters and more.
Model 103B11
amaged or ceases to operate, our Application Engineers are here to support your troublesh. 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of .
M7027 SERIES - amphenol-aerospace.com
• Remote sense compensation • Parallel connection option • Remote sense compensation • Parallel connection option • Fixed switching freq. (250kHz) • External sync. capability • Remote inhibit (on/off) • Non-latching protections: o Overload / short-circuit o Input OV/UV lockout o Output over-voltage o Over temperature
SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm
Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
Voltage Compensated, Media Isolated, High Pressure Sensors
Voltage compensation allows the sensor to be connected directly to the power supply, thereby eliminating the need for additional components to construct a constant current source. These sensors enable field interchangeability with a calibrated FSO of 100 mV ±1 %.
Model 3713B1250G/-0005 Triaxial DC Response Accelerometer Installation ...
%PDF-1.4 %âãÏÓ 6 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]>>/Group >>> endobj 66 0 obj >stream xœ]YsÜÈ‘~W„þ ÙÞ!„:P LL(BÇhŽÕzl)¼ ² ...
M7028 SERIES | DC-DC Power Supplies | Power Supplies | Integrated ...
The M7028 military power supply is a rugged DC to DC converter which accepts an 18 - 48VDC input voltage range and provides a single DC output from 3.3 to 50V at up to 200W. Custom outputs available upon request and the unit is Designed to meet military standards, MIL-STD-704, MIL-STD-1275, MIL-STD-810, MIL-STD-461. Have any questions?
Model 082B03 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 3713B11200G Triaxial MEMS DC accelerometer, 10 mV/g, +/-200 ... - PCB
Specific Integrated Circuit ) also provides compensation of zero bias and sensitivity errors over temperature.
Model 3711B112G MEMS DC accelerometer, 1000 mV/g, +/-2 g range, 0 ... - PCB
Specific Integrated Circuit ) also provides compensation of zero bias and sensitivity errors over temperature.