Search Results for mt pleasant medical
Novotechnik - Temposonics
Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics
Amphenol Extends Product Portfolio with Aorora Aquisition
Amphenol Aorora is now part of the Amphenol Family. Amphenol ICC is extending our product portfolio of BTB/FFC/FPC connectors with the acquisition of Aorora Technology Co. Ltd. Based in Huizhou, China with 450 employees, Aorora, was founded in 2003 by Mr. Luo Liwen (CEO).
310265 | aldenproducts.com
Maximum Wire Gauge. 20. Maximum Cable Diameter
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132183 - Amphenol RF
SMA Panel Mount Jack 2-Hole Flange Solder RG-402 .0141-inch Conformable Times Tflex 402 50 Ohm 132324 SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-10124 SMA PCB Through Hole Straight Jack 50 Ohm Extended Legs 132134-11
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
SMPM Right Angle PCB Full Detent Jack Surface Mount 50 Ohm Tape and Reel 925-168J-51PT SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel 925-144J-51PT AFI Straight PCB Smooth Bore Jack Through Hole 50 Ohm 920-265J-51P
310397 | aldenproducts.com
Maximum Wire Gauge. 20. Maximum Cable Diameter
301338 | aldenproducts.com
Maximum Wire Gauge. 28. Housing Color
radsok-power-connectors-catalog-amphenol-industrial
Surface mount compatible Application Easily configured to fit any applications 1 RADSERT™ Type Example Part Number Rated Current Application Mated Part Above Board (Solder) C10-737495~499-001 ST Contact Sizes: 2.4/3.0/3.6/5.7/8.0mm 35~200+A Thread type: C10-737401~406-XXX Knurl type: C10-737407~412-XXX Crimp type: C10-737413~418-XXX Solder type:
341409 | aldenproducts.com
Maximum Wire Gauge. 26. Maximum Cable Diameter
UG-932/U MHV Straight Clamp Plug RG-59 RG-62 Non-Constant Impedance
UG-931/U MHV Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance 000-27000 UG-932A/U MHV Straight Clamp Plug RG-59 RG-62 Non-Constant Impedance 000-27975 MHV Straight Flat Tab Jack Bulkhead Non-Constant Impedance IP67 000-28400
341283 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
Newsroom - Amphenol RF
Amphenol RF expands its antenna portfolio with adhesive mount external GPS/GNSS antenna designed for outdoor use with sealed IP67 capabilities. July 2, 2024 Read More
Part Search Results
DD. Size 22 fixed and removable contacts ; Wire, right angle solder, or straight solder termination options ; Select products conform to MIL-DTL-24308
Connectors | Products - Amphenol
Ruggedized blind-mate optical MT Module/Backplane connector systems designed to meet the VITA 66.1 and 66.4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. They provide reliable high-speed connections for the most extreme commercial ...
300988 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 082-6101-RFX N-Type Straight Solder Jack Bulkhead 0.085-inch Conformable 50 Ohm High Frequency 082-6684 N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 000-34025-RFX
TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 031-5061 - Amphenol RF
TNC Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 75 Ohm 122400-75 TNC Straight Crimp Jack RG-179DS RD-179 75 Ohm 122449 TNC Jack 0.141-inch Conformable RG-402 Times Tflex 402 Bulkhead Rear Mount 50 Ohm IP67 122401-10
UHF Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
UHF Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 182341 UHF Straight Crimp Jack RG-58 RG-141 Times LMR-195 Non-Constant Impedance 182128 UHF Straight Crimp Plug RG-59 RG-62 Non-Constant Impedance 083-59DCP-RFX
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Non-Magnetic Tape and Reel SMP-MSLD-PSR-NM SMP Straight PCB Full Detent Jack End Launch 50 Ohm 302102 Contact Us
More Voltage & Power - Amphenol Aerospace
medical, and other industries. • Highest current carrying capacity at lower temperatures, limited to 150C maximum temperature ... • PCB Mount - Contacts with tails for soldering and shells available with threaded PCB mounting points • Feedthrough - Customizable connector style with bolted termination, and optimized size/ weight for ...