Search Results for mt pleasant medical
Configurator Singles | Amphenol
Part # 341188: type: PL900RG-N Connector: Circuit Count: 28: Contact Plating: Gold: Contact Size: 26: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
IT Datacom | Markets | Amphenol
The narrow connector body helps maximize airflow for increased cooling and is well-suited for use in 1U rack-mount servers or on power distribution boards inside 1U redundant power supply assemblies. ... system, connectivity,Shielding, Wirehardness, Safety & sensor, power train and interior. Industries : Datacom, Medical, Industrial, Renewable ...
310521 | aldenproducts.com
Maximum Wire Gauge. 20. Housing Color
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
The Dubox®, connector families offer an extensive range of through-hole and surface-mount part options, including single or double-row in either straight or right angle orientation from 2 to 50 positions, with a current rating of 3A (maximum) per individual contact.
300189 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
Test & Measurement Archives - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
310478 | aldenproducts.com
Maximum Wire Gauge. 20. Housing Color
SMA Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 ...
SMA Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch conformable 50 Ohm 132108 SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 200 mm 095-725-117M020 SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 6 inches 095-725-112-060
Industrial | Markets - Amphenol
Amphenol-CTI overmolding technologies work in many applications; offering the best-value solutions to your interconnect challenges. Certifications: UL, CSA, ISO9001, CE, IPC 620, WHMA, C-TPAT, IATF16949 (and others) Capabilities: Multi-conductor data cables (DVI, HDMI, USB, etc) / Filtered Power / Custom molds / Soft or hard tooled, 3D printing molds / Single/multiple cavities / PVC/PP/ABS/TPU/PBT
IO-Link - temposonics.com
Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 ...
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE 901-9000-CC SMA Straight Solder Jack RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm 132345 SMA Straight Crimp Jack RG-316DS Bulkhead 50 Ohm 901-10021-12SF
Configurator Singles | Amphenol
Part # 342420: type: PL900RG-N Connector: Circuit Count: 24: Contact Plating: Gold: Contact Size: 26: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
Part Search Results - Positronic
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
EHS Policy Statement - Positronic The Science of Certainty
POSITRONIC is committed to providing a safe and healthy workplace for all our employees and contractors.. POSITRONIC is committed to global sustainability and environmental stewardship in all areas of manufacturing.. POSITRONIC believes that all injuries are preventable and that excellence in Environmental, Health, and Safety is the key to our long term success.
C-Series Position Sensors with H2 Housing - Temposonics
Temposonics® C-Series embeddable position sensors offers small size and attractive volume prices for those OEM's who want to integrate a sensor into light industrial applications. This model has H2 Housing.
Railway Sensors | Exhaust Systems
Thermometrics Sensor Assemblies | A-1762 Fuel Temperature Sensor (FTS) Thermometrics Fuel Temperature Sensor (FTS) is designed to measure the temperature of a vehicle's fuel and relay this information to the engine control unit, so that it can optimize the air-to-fuel mix ratio, depending on what the fuel temperature is with respect to the intake air temperature.
300946 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
331313 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
Industrial | Markets - Amphenol
FCI Basics Minitek127® standard board-to-board connector is the improved 1.27mm pitch modular system. The halogen-free product includes the straight, right-angle, and surface mount, post option for surface mount, different plating variations, and position numbers up to 100.
LT-5000SP-1_PR6 - Charles Industries
%PDF-1.4 %âãÏÓ 132 0 obj > endobj xref 132 25 0000000016 00000 n 0000001224 00000 n 0000000796 00000 n 0000001308 00000 n 0000001441 00000 n 0000001582 00000 n 0000002230 00000 n 0000002895 00000 n 0000003086 00000 n 0000003266 00000 n 0000003343 00000 n 0000003980 00000 n 0000004163 00000 n 0000004246 00000 n 0000004529 00000 n 0000005505 00000 n 0000005721 00000 n 0000006102 00000 n ...