Search Results for mt-200 端子台
Model 352A78 High resolution, ceramic shear ICP® accel., 100 mV ... - PCB
integral stud mount "thru-bolt" stud mount sensor thread mounting thread sensor thread mounting thread standard stud mount "x" "x" sensor thread "x" 1 1 1 1 1 1 1 1 2 2 2 2 2 2 mounting hole preparation: drill dia. x "c" min. tap x "b" min. 1 "a" "a" "a" "p" 1 thread pitch shown "x" sensor integral mounting stud 63[1.61] revisions rev ...
Gemeco Clearance Event
200 kHz (1) Frequency Band. 200 kHz (1) 455/800 kHz (1) Functions. Depth, Temperature (1) Housing. Stainless Steel (1) Ignition Protected. Yes (5) No (4) Light Pattern. ... Molded Spacer for 1kW Transom Mount Brackets. Part # 04-712-01. MFG # 04-712-01. Compare. Airmar Technology. Raymarine A Series Nut and Tool Kit. Part # 20-411-01. MFG # 20 ...
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
Bulkhead - Rear Mount: Ports: 1 (Single Port) Size Category: Subminiature: Termination Style: Cable - Crimp: Thread Direction: ... MHF I LK Right Angle Plug to TNC Straight Jack Bulkhead Rear Mount IP67 1.13 mm 50 Ohm 200 mm 095-850-310-200. TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 120 inches (3048 mm) 095-850-294-120.
www.cablesondemand.com
We would like to show you a description here but the site won’t allow us.
Industrial | Markets - Amphenol
Amphenol Air LB France's LB clamps are a lightweight alternative to metallic clamps, especially suited for industrial applications. Designed to keep the cable harnesses or hydraulic pipes securely maintained on a structure, they are easy to install, robust, flexible, and provide safety over time. Stacking mount possible.
Filter - Airmar
30/200 kHz (2) Connector. Bare Wire (14) NMEA2000® Micro (11) Model or Series. DST800 (2) M195 (2) SS510 (8) TDT1000 (2) SmartBoat ...
Rokk Wireless Active, 10W Waterproof Wireless Phone Charging Mount 12/24V
Home / Electrical / Accessories / Rokk Wireless Active, 10W Waterproof Wireless Phone Charging Mount 12/24V. Rokk Wireless Active, 10W Waterproof Wireless Phone Charging Mount 12/24V. Part # SC-CW-04F. MFG # SC-CW-04F.
Gemeco
We would like to show you a description here but the site won’t allow us.
D25P33E4GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 25 way Pin Right Angle, Solder US standard, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
Model M081A103 | PCB Piezotronics
Model M081A103:M3x0.5 mm threaded black-oxide alloy steel socket head cap screw, 10 mm long with stainless steel washer (for 354x04/05)
APC00-18-16P | Amphenol Global Search | Amphenol
Search Results for apc00-18-16p Amphenol mating part: ahdp04-18-06p* ( * = seal type ) (not c030 option) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp06-18-06sn-sra a1 release new drawing 19/aug/20 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 ahdp06-18-06sn-sra plug, 18 sz ...
Whip Antennas MH 4-Z - amphenolprocom.com
Z-version : Approx. 200 g / 0.44 lb. ZP4-version : Approx. 350 g / 0.77 lb. Mounting: 21 mm dia. hole (For roof thicknesses 2 mm up to 7.5 mm mounting hole should be 22 mm dia.) ... The Z-mount is particularly well suited for mounting on car-roofs because of its ability to be installed exclusively with access from the outside. The Z-Mount for ...
BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount ...
RF Connector BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm. Downloads. Assembly Instructions C26a (Size: 34 kb) 031-342-RFX (Size: 144 kb) Assembly ... Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311: Contact Finish: Gold:
PRODUCT DATA DRAWING B DCN 41727 10/15 DAL DESCRIPTION - SV Microwave
hermetic seal, blkhd mt adapter 5/8-24 unef-2a 1/4-36 uns-2a 37.85 8.43 max 1.490.884 22.45 .131 3.33 panel thickness.332 max .812 20.62 freq. range: dc to 18.0 ghz product data drawing material: body, sleeve, lock washer & hex nut: stainless steel per ams-5640, alloy uns s30300, type 1 contacts: beryllium copper per astm b196, ...
UG-912/U BNC Straight Receptacle Jack Flat Tab Bulkhead Front Mount 50 ...
Bulkhead - Front Mount: Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: ... BNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm 112599. BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm Isolated 112806-75.
DE09P564TXLF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 9 Way Pin Right Angle, 200 cycles. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) 3D Model (IGES) Product Specification ...
NPA Surface-Mount Pressure Sensors
NPA Surface-Mount Pressure Sensors Features • Pressure ranges from 2” H2O (0.5 kPa) to 30 psi (200 kPa) • High stability and reliability Silicon MEMS chip with low long-term drift • Gauge, absolute and differential pressure variants • Up to 60 psi proof pressure • Rugged thermoplastic surface-mountable SOIC14 package
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
• Low-cost surface mount package: SO-8 • Wide operating temperature range: -40°F to 257°F (–40°C to 125°C) • Static accuracy <0.20% FSO maximum • Suitable for automated component assembly • Four element Wheatstone bridge configuration for circuit design flexibility • Solid-state reliability • 100, 200 and 700 kPa absolute ...
Thermometrics Type MA100 NTC Thermistors - amphenol-sensors.com
Thermometrics Type MA100 NTC Thermistors - amphenol-sensors.com
Model 102B10 Cryogenic ICP® pressure sensor, 100 psi, 50 mV/psi, 3/8-24 ...
M - Metric Mount Supplied Accessory: Model 065A34 Seal ring 0.435" OD x 0.397" ID x 0.030" Cu (3) OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. NOTES: [1]Excitation voltage >=28 volts required.