Search Results for mt-200 端子台
Thermal Circuit Breaker 80 A, Panel Mount - gemeco.com
Thermal Circuit Breaker 80 A, Panel Mount. Protects Electrical Circuits from short circuit events and over-current loads, preventing wire insulation overheating and subsequent destruction. Features. Sealed Against Dust & Water Intrusion to ensure reliable circuit protection for the life of the electrical system installation;
アンフェノールジャパン株式会社
アンフェノールジャパン株式会社
radsok-power-connectors-catalog-amphenol-industrial
Surface mount compatible Application Easily configured to fit any applications 1 RADSERT™ Type Example Part Number Rated Current Application Mated Part Above Board (Solder) C10-737495~499-001 ST Contact Sizes: 2.4/3.0/3.6/5.7/8.0mm 35~200+A Thread type: C10-737401~406-XXX Knurl type: C10-737407~412-XXX Crimp type: C10-737413~418-XXX Solder type:
Tower Mounted Amplifi er - amphenol-antennas.com
Continuous Average Power (53 dBm) 200 W 200 W Intermodulation (2x43 dBm TX carrier, BTS Port)-117 dBm in RX band, ANT port -117 dBm in RX band, ANT port Uplink (RX) Path 700 900 Frequency Band 713-743 MHz 880-915 MHz Gain (nominal) 12 dB 12 dB Return Loss ≥ 16 dB ≥ 16 dB Noise Figure (typical) 1.1 dB 1.1 dB
WITH TEMPER GRIP TECHNOLOGY - amphenol.co.jp
0 25 50 75 100 125 150 175 200 225 250 275 300 Heat Rise (C) Current (Amps) Size 4 Contact Heat Rise Testing Standard HCP Uncut Wire ... 01 Line Mount 07 Jam Nut 3. Contact Size 40 4/0 AWG 20 2/0 AWG 0 1/0 AWG 4 4 AWG 8 8 AWG 12 12 AWG Complete steps 1-7 to create your part number (ex: TL06-40-WCPN) 4. Service Class
BNC Straight Crimp Jack RG-8X Times LMR-240 Bulkhead Rear Mount 50 Ohm ...
RF Connector BNC Straight Crimp Jack RG-8X Times LMR-240 Bulkhead Rear Mount 50 Ohm IP67. Downloads. 031-6928 STP 3D Model (Size: 1875 kb ) 031-6928 PDF Customer Drawing (Size: 249 kb) Product Life Cycle. Product Life Cycle; Part Status: ... AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 200 Millimeter Z Key Code 095 ...
Temposonics
5080 mm (200 in.) GP RP, RD4 6350 mm (250 in.) RP5 7620 mm (300 in.) GH RH5 RH, RS TH 20000 mm (787 in.) RF SERIES QUICK GUIDE CERTIFICATES …trust the experts! 18 19 Have you ever thought about how much time you’re wasting waiting for adequate support or your order?
APXVBB26B 43-C-I20 - Amphenol Antenna Solutions
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 698-960 MHz R1 1-2 (2x) 4.3-10 Female R1 RFxxxxxxxxxxx-R1 698-960 MHz R2 3-4 (2x) 4.3-10 Female R2 RFxxxxxxxxxxx-R2 The illustration is not shown to scale. R2 4-Port Panel Antenna (2x) 698-960 MHz
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 172119-10 PDF Customer Drawing (Size: 36 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: ... N-Type Straight Crimp Plug Times LMR-200 Optimized 50 Ohm 172214. N-Type Straight Clamp Jack 1/4-inch Helical Corrugated Bulkhead 50 Ohm 172FJBH1.
9/2016 EMI/EMP Filter Protection Connectors - Amphenol Aerospace
• Transients up to 200 Volts either Bipolar or Uni-polar • MIL-S-19500 Compatible • Available for Surface Mount, or “Leaded” type devices • Nanosecond response time For more information see pages 73 MOV: Features and Benefits: • Filter connector size package • Protection for 14, 31, 38 DC voltage circuits
PDS-253 1000BASE-SX Fiber to Copper SerDes Converter
( 1.200 ) CONNECTOR, SAMTEC MAIN KEYWAY ( 3.375 ) ( 4.000 ).313 ) 1 40 39 2 VIEW AT AA-AA SCALE 4.000 CONNECTOR, RCPT CF-509021-16S STYLE ( 1.200 ) CONNECTOR, SAMTEC ... O Wall Mount Designates O Wall Mount Designates T Aluminum Durmalon Z Aluminum Black Zinc Nickel F Aluminum Electroless Nickel M Composite Electroless Nickel
Technical features - rfstechnologies.com
Mount Type Downtilt Height (Approximate) ft. 6 TESTING AND ENVIRONMENTAL Operation temperature °C (°F) -40 to 60 (-40 to 140 ) ... Shipping Weight kg (lb) 17.5 (38.5) Packing Dimensions, HxWxD mm (in) 2020 x 260 x 200 (79.5 x 10.2 x 7.8) Mounting Hardware APM40-2 Mounting Pipe Diameter mm (in) 60 - 120 (2.36 - 4.72 ) Mounting Hardware Weight ...
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 082-6409 PDF Customer Drawing (Size: 105 kb) Product Life Cycle. Product Life Cycle; Part Status: ... N-Type Straight Plug LMR-200 50 Ohm 172214NEX. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172224-19.
DISCONTINUED - amphenol-antennas.com
Survival Wind Speed 200 km/hr 125 mph Wind Area 0.11 m2 1.22 ft2 Wind Load (160 km/hr or 100 mph) 93 N 21 lbf DISCONTINUED. CWD070X03Fxyz0 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
The NPA Series of Surface-Mount Pressure Sensors is provided in a miniature size as a cost effective solution for applications that require calibrated performance. Packaged in a SOIC14 pin surface mount, the NPA Series is available in gauge, absolute and differential pressure ranges with either mV, amplified analog or digital outputs.
83723-2 MIL-DTL-83723, Series III - Amphenol-Air LB
for panel mount, box mount and line-to-line applications in aircraft . For general duty environmentally resistant requirements, this family ... G and R: –65°C (–85°F) to 200°C (392°F) Class W: –65°C to 175°C ENVIRONMENTAL SEAL Wired, mated connectors with the specified accessory attached will meet the altitude immersion test ...
RP-TNC Straight Crimp Jack Times LMR-200 Belden 7807A Bulkhead Rear ...
RF Connector RP-TNC Straight Crimp Jack Times LMR-200 Belden 7807A Bulkhead Rear Mount 50 Ohm. Downloads. 122413RP PDF Customer Drawing (Size: 79 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: RT6421A1-NT3G-LMR200-50: Body Finish:
N-Type Straight Crimp Jack LMR-200 50 Ohm | 172239 - Amphenol RF
RF Connector N-Type Straight Crimp Jack LMR-200 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-10. N-Type Straight Clamp Jack RG-59 RG-62 Bulkhead 75 Ohm 172274.
Amphenol Socapex - Connectors, military connectors, circular connectors ...
We would like to show you a description here but the site won’t allow us.
News | Amphenol Ionix
The International Track 200 is sponsored by HSBC and is compiled by Fast Track, the Oxford based research, and networking events company. ... (LPPV) competition for a new vehicle to replace the existing Snatch Land Rovers and Weapons Mount Installation Kit (WMIK) vehicles on operations in Afghanistan. Following a rigorous trial and assessment ...