Search Results for mt-200 端子台
Model J356A44 | PCB Piezotronics
Model J356A44:Triaxial ICP® accelerometer, 50 mV/g, 100 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0, Ground isolated
Filter - Amphenol Antenna Solutions
Input Power < 200 W DC/AISG Transparency Bypass; 2500 mA (max) Environmental Characteristics Operating Temperature Range -40° to +65° C (-40° to +149° F) ... (Ø1.57-Ø5.3 in) or wall mount Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and ...
NPH Series - amphenol-sensors.com
• Standard TO-8 package suitable for PC board mount • Low cost , small size • Available in gauge, absolute, and differential pres- ... Compensated(1), 100, 200 and 700 kPa Offset mV –2 1 2 Full Scale Output mV 75 100 125 2 Linearity %FSO –0.1 0.05 0.1 3 Hysteresis and Repeatability %FSO –0.05 0.01 0.05 Thermal Accuracy of Offset 100 ...
Model EX682A40 | PCB Piezotronics
Model EX682A40:Intrinsically-safe, DIN mount, differential charge amplifier, 10 mV/pC . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In ... 200 µV: 200 µV [2] Spectral Noise (1 Hz) 50 µV/√Hz: 50 µV/√Hz [2] Spectral Noise (10 Hz) 15 µV/√Hz: 15 µV/√Hz [2] ...
Seismic Sensors for Infrastructure Testing and Monitoring
DIN-Rail Mount Module; Displays & Alarms; Bearing Condition Monitors; Hazardous Area Approved; Embeddable OEM Pellets; Vibration Switches. USB Smart Switches; Electronic Switches ... 0.1 to 200 Hz; Frequency Range: (±5%)0.1 to 200 Hz; Electrical Connector: 2-Pin MIL-C-5015; Electrical Connector: 2-Pin MIL-C-5015; $1164.00 USD (Pricing valid in ...
Endevco 7290G VC MEMS | PCB Piezotronics
Key Features: 2, 5, 10, 30, 50, 100 and 200 g full scale ranges; Motion, low frequency, tilt; 10K g shock survivability; Precision digital temperature compensation
www.amphenol-sensors.com
www.amphenol-sensors.com
Clamps Archives - Amphenol PCDAmphenol PCD
Offering a wide range of clamping solutions, our innovative 75P Clamps, 86P Clamps and P-Clamps meet or exceed aerospace standards, such as AS21919, M23190, MIL-DTL-85052, RTCA DO-160, and ABS1916. Pre-mount and pre-lock clamp styles available, making for easier installation and removal, with additional quick turn custom solutions. Supporting multiple grommet sizes and materials to suit wire ...
PSMP Connectors - Amphenol RF
200 W @ 2.2 GHz @ 85ºC: Environmental. Items; Temperature Range: −65°C to +165°C: Thermal Shock: IEC 60169-1, Subclause 16.4 (-65 °C to +165 °C) Vibration: ... PCB - Surface Mount 3 items; PCB - Through Hole 6 items; Round Post 2 items; Cable Type (Terminates to) 0.085-inch Conformable 2 items; 0.085-inch Semi-Rigid 2 items;
pl18v 301 70 | Amphenol Global Search | Amphenol
pl18v 301 70 | Amphenol Global Search | Amphenol Search Results for pl18u-300-70 安费诺(常州)电子有限公司 70 90 120 150 200 200 250 300 400 450 500 Current(A) 70 90 120 150 200 200 250 300 400 15. 5 18 .5 21. 25. 7 33. 0 42. 0 15.5 18.5 21.7 25.7 28.5 Tubular Lug Version Dimensions(mm) TM Ordering Information-RADLOK Plug TM ...
Surface-Mount Pressure Sensor Series - Amphenol
The NPA Series of Surface-Mount Pressure Sensors is provided in a miniature size as a cost effective solution for applications that require calibrated performance. Packaged in a SOIC14 pin surface mount, the NPA Series is available in gauge, absolute and differential pressure ranges with either mV, amplified analog or digital outputs.
SMA Straight Crimp Jack RG-59 RG-62 50 Ohm | 901-200 - Amphenol RF
901-200. Find In Stock & Buy Now. SMA Straight Crimp Jack RG-59 RG-62 50 Ohm. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). ... SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-10228. SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm 132116.
132235 | Amphenol Global Search | Amphenol
132235 | Amphenol Global Search | Amphenol SMA Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm 132235. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.415 Post 0.300 PTFE 132147-28. SMA PCB Through Hole Straight Jack 50 Ohm 901-144-3. SMA Straight Crimp Jack RG-8X Times LMR-240 Optimized Bulkhead 50 Ohm 132283.
MediaGaugeTM Family - ssi-sensors.com
ontact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(4EVVERX] MT AAT: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
roduct vervie - ssi-sensors.com
The Fluid-Trac® 2-wire fuel level sensor can mount in a variety of ways. Common mounting styles are either 1 3/16” machine threaded or the standard SAE 5-bolt pattern. When mounting the Fluid-Trac® it is important to keep the mounting parallel to the fuel level and in the center of the fuel tank. Distance Figure 2: Fluid-Trac® Tank Mounting
PERFORMANCE SPECIFICATION TRIAXIAL ACCELEROMETER 65-XXX
M2.5 screw mount. The first two characters (65) identify the base number for this model, with the remaining digits distinguishing the range and sensitivity. The ENDEVCO Model 65 is available in two sensitivity values, 10 mV/g and 100 mV/g. See Section 9.0 for additional model definition detail.
Model 350B43 | PCB Piezotronics
Model 350B43:ICP® Triaxial shock accelerometer, 0.5 mV/g, 10k g range, mechanically isolated and electrically filtered, 5-ft integral cable
ASTG Electrification EV/HEV Applications - amphenol-sensors.com
ASTG Electrification EV/HEV Applications - amphenol-sensors.com
75 OHMS HD Coaxial Contacts - amphenol-socapex.com
• Unique float mount technology to allow consistent microwave performance • Does not require contact polarization within the insert (concentric interface) ... 200°C 612470 612465 900472 BELDEN 4855R 0 - 12GHZ -30°C - 125°C 612345 612340 900472 GORE CXN3671 0 – 12GHz -65°C – 200°C 612460 612455 900472 Contact Size Tail Length Frequency
Omni Antennas CXL 225-450C - AMPHENOL PROCOM
The construction of the mount makes it possible to lead the cable either inside or along the outside of the mast tube. ... 200 km/h: Ingress Protection: IP56: Diagram and Mounting. Typical Gain curve. Typical VSWR curve. Multi-Purpose Mounting Bracket. Ordering Designations. Model Product No.