Search Results for mtp connector
Minitek ® MicroSpeed 1.00mm Board-to-Board Connector
FCI Basics Minitek® MicroSpeed connectors with 1.00mm pitch support high-speed data applications with up to 25Gb/s. These connectors are authorized by Erni to provide second source support and exact cross mating.
Clincher Flex Connectors | FCI Basics - Amphenol CS
Clincher from FCI Basics 2.54mm pitch connector family includes single-row pin-and-receptacle connectors designed for termination to flat flexible circuitry with options to add keying and active latching.
Single Pair Ethernet IP20 Connectors
§ Tray & Bulk pack (jack connectors, plug connector components) § Tape & Reel (right angle Pin-in-Paste jack connectors) § Single Kit (plug connector components) § Carton (cable assemblies) SIGNAL CHARACTERISTICS § Data Rate: § 10 Mb/s per IEEE 802.3cg § 100 Mb/s per IEEE 802.3bw § 1000 Mb/s per IEEE 802.3bp § Bandwidth: Up to 600 MHz
Amphenol’s Advanced Interconnect Solutions for Medical Wearable Devices
Designed for high-density applications, the 103 series micro board-to-board connectors offer an extremely low profile of 0.60mm and a high current rating of up to 5A. These connectors support high-speed signal transmission rates as well, allowing advanced medical wearable device designs balancing space, battery life, and high performance.
Mezzanine Connectors | High-Speed, High-Density Interconnection ...
Amphenol ICC has led the industry in the development and manufacturing of high-performance mezzanine interconnect systems for over 20 years. Our business specializes in high-speed, high-density interconnection solutions to solve next generation application problems.
Item # MAP-56-50, Miniature M55116-Type Connectors
Amphenol NEXUS Technologies has met that demand with its new Miniature M55116-Type TAC Connectors for soldier-worn applications, radio systems, and ruggedized communications systems. TAC Connectors are designed and manufactured to the exacting specifications of MIL-DTL-55116 requirements at half the size of the standard connectors.
R-VPX VITA 46 Connector System | VITA 66.1 and 66.4 | Rectangular ...
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
SMPM Male PCB Edge Launch Connector, 8 Port, FD
SV Microwave has released the SMPM Male PCB Edge Launch Connector, 8 Port, FD 3211-60181 with a gold finish. Explore the detailed specifications here!
242113 | Amphenol Global Search | Amphenol
Search Results for n112a2-001-nt3g Matrix MIL-DTL-83723 Circular Connectors - Amphenol Aerospace Matrix MIL-DTL-83723 series provides many choices within the range of a medium sized, environmentally resistant circular connector. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it
Aquacon Hermetic Connectors | Aquacon Connectors | Mil-Spec Derivatives ...
Solder Contact Termination: Clean conductors and pre-tin with a good grade 60/40 tin-lead solder to 1/16 inch. Pre-tin contact solder well. With connector in a suitable holding device, solder wells facing operator, and the cutaway portion of the wells up, insert pre-tinned conductor into contact well.
AmpheSEAL High Pressure Connectors - Amphenol Aerospace
The AmpheSEAL connectors provide sealing between the plug and receptacle interfaces and have been tested to withstand pressure to at least 300 PSI. Not intermateable with standard products. Must use AmpheSEAL on both sides of mated pair. Features & Benefits:
Thermo-Trex® 2000 Cable - TPC Wire
Thermo-Trex ® 2000 is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 45 0 °C / 850°F.This flexible control and instrumentation cable features finely stranded, nickel-plated copper conductors and a specially woven glass-braid jacket impregnated with abrasion-resistant finishing compounds.
4-Channel 370 MSPS 16-bit Analog Input A/D Connector
The four channel ADC (x2) devices connect through the high bandwidth connector to a FPGA-based host board which maximizes data throughput and minimizes latency. The ADC-4CH-370M-16 supports an onboard programmable sample clock generator as well as an external reference input. Multiple ADC-4CH-370M-16 can be synchronized to increase the number ...
Hermaphroditic Connectors | TFOCA, mTACh, Goldrush
Military grade Hermaphroditic Connectors includes TFOCA, TFOCA-11 4-CH, TFOCA-II 12-CH, TFOCA-III, FS12Pierside, 109 Series, GoldRush and mTACh.
FSMA-Stecker mit Metallferrule FSMA-Connector with metal ferrule
FSMA-Stecker mit Metallferrule FSMA-Connector with metal ferrule Features Box nut with hexagonal / knurl Connector with defined air gap Abmessungen Dimensions Anwendungen Industrie Gerätetechnik Sensortechnik Technische Daten Technical Data Absetzmaße Stripping length
Fiber to Antenna (FTTA) Interconnect Solutions | Fiber Optic Connectors ...
Borne from the foundation of D38999 mil-spec harsh environment connectors, the FTTA interconnect solution combines standard fiber optic LC components and copper contacts in a rugged, affordable package.
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
TP-120-5CP.prt - Amphenol NEXUS Technologies
Title: TP-120-5CP.prt : Author: howard Created Date: 7/12/2013 12:15:40 PM
OSFP – Defining a New Standard for High-Speed Connections
Amphenol’s OSFP product portfolio offers customers a comprehensive and integrated link solution that features DAC copper cables, AOCs, stacked and ganged board connector and cage solutions. OSFP – Defining a New Standard for High-Speed Connections
eco mate rm - Amphenol Sine
Voltage Grading of Connectors _____236 Creepage Distance _____ 237 Technical Information eco | mate® rm Rugged Metal Shielded Connectors 211. Contact Extraction Tool Part Number Description QRT08 3.6 mm contacts QXRT08R 3.6 mm contacts ...