Search Results for mts systems
Data Sheet ER SSI - Temposonics
I 3 I Temposonics® ER SSI Data Sheet TECHNICAL DATA Output Interface SSI (Synchronous Serial Interface) Data format Binary or gray Data length 24, 25 bit Data transmission rate 70 kBaud*…1 MBaud, dependent on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m
www.temposonics.com
34 to 710C (-30 to 1600B Zero: < 0.009 0/0 per oc (0.005% .896 MPa maximum (275 PSIG) -rin sealed for out ield Installation Requirements Gau e Len th: U
Level Plus - temposonics.com
LP-Series Board Replacement Operation Manual Level Plus ® Magnetostrictive Liquid Level Transmitters with Temposonics ® Technology
Level Plus L
%PDF-1.4 %âãÏÓ 809 0 obj > endobj xref 809 29 0000000016 00000 n 0000003335 00000 n 0000003463 00000 n 0000003499 00000 n 0000004385 00000 n 0000004499 00000 n 0000004603 00000 n 0000004715 00000 n 0000009942 00000 n 0000010464 00000 n 0000016956 00000 n 0000017730 00000 n 0000018148 00000 n 0000018327 00000 n 0000018671 00000 n 0000019191 00000 n 0000019681 00000 n 0000022686 00000 n ...
Magnetostrictive Liquid Level Transmitters with Temposonics
3 Modbus Interface Manual LP Series 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@mtssensors.com
Temposonics
I 3 I Temposonics® EP / EL SSI Data Sheet TECHNICAL DATA Output Interface SSI (Synchronous Serial Interface) Data format Binary or gray Data length 24, 25 bit Data transmission rate 70 kBaud*…1 MBaud, dependent on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m
MTS Environmental statement Luedenscheid.pdf
Page 1 of 1 Handelsregister: Amtsgericht Iserlohn HRA 3314 • Geschäftsführer: Dr.-Ing. Thomas Grahl, John Vincent Emholz MTS Sensor Technologie ist ein Unternehmen der MTS Systems Corporation, Minneapolis, USA
www.temposonics.com
Table of contents 1. Contact information
Temposonics
MH-Series Flexible MH Data Sheet Temposonics ® Magnetostrictive Linear Position Sensors Linear, absolute measurement K(DV\LQ HOGLQVWDOODWLRQDQGUHSODFHPHQW
Temposonics®
Temposonics® Absolute,Non-ContactPositionSensors R-Serie Catalog 0.5 μm Analog CANbus Profibus-DP SSI EtherCAT Profinet The Measurable Difference
Magnetostrictive Liquid Level Transmitters with Temposonics Technology
3 Modbus Interface Manual LP Series 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@mtssensors.com
MTS Sensor Temposonics EH CAN 2012
mm + 0,3 + 0,2 - 0,1 + 0,1 0,0 - 0,2 - 0,3 0 100 200 300 400 500 600 700 800 900 1000mm Temposonics® GP/ GH Analog oder Start/Stopp I 2 I Technische Daten Eingang
Level Plus - temposonics.com
LP-Series SE Replacement Installation Manual Level Plus ® Magnetostrictive Liquid Level Transmitters with Temposonics ® Technology
About Us - Charles Industries
Growth Products. Charles achieves new growth through Innovative Enclosed Solutions — environmental enclosures for fiber, wireless and copper-based communication networks. Our enclosures protect active electronics and passive interconnection for both outdoor and indoor applications at residential neighborhoods, multi-dwelling units (MDU), business parks, strip malls, cellular sites, base ...
Temposonics
I 2 I ®Temposonics GT2/GT3 Analog Redundant Data Sheet GT2/GT3 SENSOR Robust, non-contact and wear-free, the Temposonics® linear position sensors provide best durability and accurate position measurement
www.temposonics.com
34 to 710C (-30 to 1600B Zero: < 0.009 0/0 per oc (0.005% .896 MPa maximum (275 PSIG) -rin sealed for out ield Installation Requirements Gau e Len th: U
T EMPOSONICS® T empoGuard EXPLOSION-PROOF HOUSING
T EMPOSONICS® T empoGuard™ HOUSING Protection type: Approved by Factory Mutual Research for: Class I, Division 1, Groups B, C, & D Class II/III, Division 1, Groups E, F, & G Material/Finish: Copper-free Aluminum Alloy/Silver Powder Epoxy Paint Conduit openings: 3/4 in. - 14 NPT Ingress Protection: NEMA 4/IP66 ROD
EU Type Examination Certificate CML16ATEX1090X Issue 1
CML B.V. Hoogoorddreef 15 Amsterdam, 1101 BA The Netherlands T +44 (0)151 559 1160 E info@cmlex.com www.cmlex.com KYC No. 856961930 VAT -id: NL
GB SSI - Temposonics
Temposonics® Sensor Model Form Factor F - Fitting flange Ø18h6 Measuring length 0050 - 3250in 50 mm steps Options upon request Connection Type D70 - 7 pin male receptacle M16 U02 - 2 m PUR cable w/o connector U05 - 5 m PUR cable w/o connector U10 - 10 m PUR cable w/o connector Input voltage 1 - +24 VDC Signal Output S (1)(2)(3)(4)(5)(6)SSI (Synchronous Serial Interface)
Level Plus L - temposonics.com
Level Plus ® LevelLimit ® Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@mtssensors.com