Search Results for mts systems
Temposonics
550966 B All specifications are subject to change. Please contact MTS for specifications that are critical to your needs. For additional information go to www.mtssensors.com.
Operation Manual R-Series V Profinet 551973 - Temposonics
Temposonics® R-Series V PROFINET IO RT & IRT Operation Manual I 5 I a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization N Magnet slider longer ball-jointed arm (part no. 252 183), ...
550596 B IMPORTANT - Read this before you begin programming!
TEMPOSONICS III PROGRAMMING ANALOG OUTPUT m 550596 B IMPORTANT - Read this before you begin programming! All Temposonics III position sensors are factory calibrated and should not require cali-
Magnetostrictive Liquid Level Transmitters with Temposonics Technology
3 Modbus Interface Manual LP Series 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@mtssensors.com
TB MH-Sensor 551308 RevB EN - Temposonics®
I2 I Temposonics® MH Series Specifications 1. Product description and technology Temposonics® sensors can be used in versatile mobile machines without any restriction and replace contact-based linear sensors like potentio- meters. Highly dynamic systems are controlled safely by means of Temposonics® sensors, thus enhancing the productivity, availability and qua-
l INSTALLATION INSTRUCTIONS DIGITAL PERSONALITY MODULE
8. Carefully align the cover to the threads and hand tighten until snug against the gasket. 9. Once cover is secure, attach the provided label as shown in Figure 2.
Level Plus L - temposonics.com
6 Level Plus ® LevelLimit ® Data Sheet f Notified body C CEC (FMC) E ATEX F NEC (FM) I IEC X None g Protection method F Explosionproof / Flame proof - PENDING I Intrinsically safe X No approval h Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection method) B Group B C Group C D Group D 3 IIC (Instrinsically Safe only)
Operation Manual R-Series V SSI 552011 - Temposonics
Temposonics® R-Series V SSI Operation Manual I 3 I 1. Introduction 1.1 Purpose and use of this manual Before starting the operation of Temposonics® position sensors, read this documentation thoroughly and follow the safety
Temposonics
Temposonics® R-Series EtherNet/IP TM Operation Manual I 4 I 3. Identification 3.1 Order structure of R-Series RP Temposonics® order code a Sensor model R P Profile b Design S Magnet slider, joint on top (Part number: 252182) V Magnet slider, joint at front (Part number: 252184) M U-magnet, OD33 (Part number: 251416-2) d Connection type D 5 6 2 × 4 pin M12 female, 1 × 4 pin M8 male
Product Data Sheet - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - CANbus Output 3 Product Data Sheet, Document Part No.: 550991, Revision D 02/10, 10/11 CANbus Output Options, Programmability Enhanced Monitoring and Diagnostics Enhanced monitoring and diagnostics
MTX - Amphenol Fiber Systems International (AFSI)
MTX - Amphenol Fiber Systems International (AFSI)
Accelerometers / Vibration Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Temposonics
MTS Sensors explicitly excludes any further warranties. Neither the company’s representatives, agents, dealers nor employees are authorized to increase or change the scope of warranty. 2.6 Return For diagnostic purposes, the TempoLink smart assistant can be returned to MTS Sensors or a repair facility explicitly authorized by MTS Sensors.
Operation Manual HE-Series Analog - Temposonics
6 HE-Series Analog Operation Manual 3.2 Nameplate 00000001 HE2A100MN25A5V12 Serial no. Data matrix code Barcode Part no. Fig. 3: Nameplate 4.1 Functionality and system design
Operation Manual R-Series V Powerlink 552010 - Temposonics
Temposonics® R-Series V POWERLINK Operation Manual I 6 I 3.2 Order code of Temposonics® RH5 e Number of magnets X X 01…30 position(s) (1…30 magnet(s)) f Connection type D 5 6 2 × M12 female connectors (5 pin), 1 × M8 male connector (4 pin) g System 1 Standard h Output U 3 0 1 POWERLINK, position and velocity (1…30 position(s))
AV87 | High Density Circular MT Connectors
Amphenol Fiber Systems International's AV87 high density circular MT Connector product line offers a higher density MT ferrule-based fiber optic interconnect in the proven and ubiquitous MIL-DTL-38999 Series III form factor. The AV87 is offered in the 3 shell sizes, 11,13, and 15 supporting, 1, 2 and 4 MT ferrules respectively.
Operation Manual R-Series V Profinet 551973 - Temposonics®
Temposonics® R-Series V PROFINET IO RT & IRT Operation Manual I 5 I a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization N Magnet slider longer ball-jointed arm (part no. 252 183), ...
MH-Series COMPACT (MS) Position Sensors - Temposonics
Temposonics ® MH-Series model COMPACT (MS) magnetostrictive position sensors are designed for direct stroke measurement in hydraulic cylinders with bore diameters of 28 mm or greater.. Designed for full sealing and embedding in hydraulic cylinders; The proprietary M12 connector system is featured to enable IP69K; Can be installed from the head- or the rod-side depending on the cylinder design
Data Sheet R-Series V RP5 EtherNet/IP 551963 - Temposonics
I 3 I Temposonics -Series V P5 EtherCAT ® Data Sheet TECHNICAL DATA Output Interface EtherCAT® Ethernet Control Automation Technology Data protocol EtherCAT® 100 Base-Tx, Fast Ethernet Data transmission rate 100 MBit/s max. Measured value Simultaneous position, velocity and acceleration for up to 30 magnets
Press Releases - Temposonics
For many applications operating in extreme conditions, it is difficult to find precise and reliable measurement systems. The new sensor housing for the Temposonics R-Series V with rod style is designed for just such requirements.