Search Results for mts systems
Level Plus - Temposonics
GENERAL INFORMATION MTS PHONE NUMBERS To place orders: 800-457-6620 Application questions: 800-457-6620 Service: 800-457-6620 Fax: 800-943-1145 SHIPPING ADDRESS
II - Temposonics
GENERAL INFORMATION MTS PHONE NUMBERS Application questions: 800-633-7609 Repair Service: 800-248-0532 Fax: 919-677-0200 SHIPPING ADDRESS MTS Systems Corporation
9001 | Amphenol Global Search | Amphenol
ISO 9001 is the world’s most widely recognized standard for quality management systems. The company’s facilities in Bloomingdale, Illinois; Germantown, Maryland; and Tianjin, China each passed independent audits to upgrade their certification from the previous ISO 9001:2008 standard.
Liquid Level Transmitters | MTS Sensors - Temposonics
But what are the liquid level transmitters doing when they are installed in a tank? And how do you decide which sensor is the right one? To answer the first question: the magnetostrictive liquid level transmitters deliver the most exact product level, interface level, and temperature measurement of a tank from one process opening.
Level Plus - Temposonics
MTS Sensors Level Plus® Liquid-Level Transmitters M-Series Model MG Digital Transmitter Operation and Installation Manual, Document Number 550791 Revision N (EN) 02/2016 GERMANY GENERAL: Tel.: +49-2351-9587-0 Fax:+49-2351-56491
Product Brief Temposonics
Document Part Number: 551507 Revision A (EN) 01/2014. temposonics.com. UNITED STATES. Temposonics, LLC Phone: +1 919 677-0100 E-Mail: info.us@temposonics.com
mts systems | Amphenol Global Search | Amphenol
The LiteVu™ Optical Monitoring System is a cost-effective solution for non-intrusive monitoring of power and transmission of an optical link, assisting operators in ensuring the performance and reliability of their optical infrastructure.
Temposonics
3 Temposonics® RP Powerlink V2 Datenblatt TECHNISCHE DATEN 1/ Die Anzahl der Magnete ist von der Messlänge abhängig. 2/ Mit Positionsmagnet # 252 182 3/ Die UL-Kennzeichnung erstreckt sich nicht auf die Schutzart. 4/ Aufgrund von unterschiedlichen Kabellängen und Topologien sowie Stromaufnahmen beim Einschalten empfiehlt MTS Sensors, dass pro Sensor 1 A durch die Stromversorgung
EU Declaration of Conformity EC14.014C EU ... - Temposonics
Handelsregister: Amtsgericht Iserlohn HRA 3314 • Geschäftsführer: Dr.-Ing. Thomas Grahl, John Vincent Emholz MTS Sensor Technologie ist ein Unternehmen der MTS Systems Corporation, Minneapolis, USA
Temposonics
I 6 I Temposonics® EP2 IO-Link Data Sheet ORDER CODE c Connection type D 4 4 M12 (4 pin) male connector d Operating voltage 1 +24 VDC (±25 %) a Sensor model E P 2 Smooth profile DELIVERY • Sensor • 2 mounting clamps up to 1250 mm (50 in.)
M-Series M-Series Analogue/PWM Analogue/PWM Test Test Kit Kit - Temposonics
Temposonics M-Series Analogue/PWM Test Kit Product Overview The M-Series analogue/PWM Tester supports M-Series sensors with analogue, 0-20 mA and 0-10 Vdc, scaled Pulse Width Modulated (PWM), and PWM time
Temposonics
I 3 I Temposonics® EE Analog Data Sheet TECHNICAL DATA Output Current 4…20 mA or 20…4 mA (minimum / maximum load: 0 / 500 Ω) Measured value Position Measurement parameters Resolution Infinite Cycle time < 3 ms Linearity 1 < ±0.02 % F.S. (minimum ±60 µm) Repeatability < ±0.002 % F.S. (minimum ±20 µm)
PCB Piezotronics, Inc. Launches New Line of Intrinsically Safe, Extreme ...
For Immediate Release: For media inquiries please contact: Amanda Barill, Marketing Manager (800) 828-8840 x2713 abarill@pcb.com
Amphenol Corporation - Amphenol Corporation Announces Acquisition of ...
Amphenol Corporation (NYSE: APH) today announced that it has acquired Halo Technology Limited for approximately $715 million. Halo is headquartered in Tustin, California with operations in North America and Europe, and is a leading provider of active and passive fiber optic interconnect components for the communications infrastructure markets with expected 2021 sales of approximately $250 million.
Temposonics II Ordering Guide
H OW T O O RDER TEMPOSONICS II BUILD-TO-ORDER UNITS How to Order Temposonics II Position Sensors Temposonics II Transducer, Standard Style RB = STANDARD, 3/8 in. SST rod, screw on integral connector RC = 3/8 in. SST rod, quarter turn integral connector RO = 3/8 in. SST rod, 5 ft. integral cable, pigtail connection The following styles (R1 - R3) are deivations of Style RO.
Temposonics geht neue Wege, aber bleibt Lüdenscheid treu
Pressemitteilungen von Temposonics über neue Entwicklungen von Positionssensoren, Firmennachrichten und allgemeiner Neuigkeiten
Level Plus - Temposonics
Level Plus ® LevelLimit ® Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@mtssensors.com
Industrial Position Sensors - Temposonics
Temposonics ® magnetostrictive linear position sensors feature all relevant industry outputs to support a large variety of industrial applications. This, together with the reliability of the position and velocity measurement, guarantees superior control of the application. Developed for linear position measurement in industrial applications
Temposonics
I 5 I Temposonics® ER Analog Datenblatt Kabelsteckverbinder 3 Kabelset Ø 53 38 Ø 57 45,5 M12 4 Ø Ø Ø 12 26,5 31,5 M12 M12 A-codierte Buchse (5 pol.), gerade Artikelnr. 370 677
Temposonics
I 6 I Temposonics® EP / EL Analog Data Sheet b Design 0 Without position magnet (order separately) a Sensor model L Ultra low profile P Compact profile d Connection type D 3 4 M12 (5 pin) male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. ORDER CODE f Output