Search Results for mufa rj45 cat 6
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
21-032904-001 yes contact, pin, quad 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
REACHTemplate - svmicrowave.com
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 12 0 obj /Length 2965 /Filter /FlateDecode >> stream xœZ[ ÛÆ ~ ÿ0@_ì`5š;I#h»Y+ŽƒÄqìMòP W¢VLu )yã¢?¾ß ^DJÔ…r‘xW;š9÷Ëw†üò‹?˜VÜ°Hs!#fMÀ Ó ~ºˆe û -¿Ä +¸4 3 æV Lâwä,“† ¶ÞöÍ= ~«™”Š"v?eÂÿ—=2 8 Hvÿƒ' r @Z2 ©ßŸ%³R fn ÁƒH Qø³8ï .9×:לÏëL[}„¶Ä.jÏY i ...
C:UsersjheadDesktopAHDP customer drawing udpate20190109AHDP customer ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
21-033102-021 YES CONTACT, PIN, COAXIAL 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
C:UsersROrmanDesktop$ drawingsC-04410310004 REV A1 - Amphenol Sine
2.6 moisture resistance: ip67 ( mated condition ) 2.7 mating cycle durability: 25 cycles 2.8 rohs compliant 3. mating part is 044-104-10004-02. 4. all dimensions are for reference use only. cut hole ø15.9 ø20.8 31.8±0.4 10.5 a1 - release new pr0duct 24/may/23 hailey tommy materials list size process specifications: material specifications:
Pitanja | Amfenol Socapex
Povratak Ethernet prekidač i medijski konverter. Ethernet prekidač; Fiber Optic Media Converters; Cordsets & jumpers; PS serija: Pover Devices Solutions
Rücksendungsformular/ RMA anfordern
Rücksendungsformular (RMA) anfordern: Beantragung eines Formblattes zur schnelleren Bearbeitung einer Rücksendung. Zuständige Kaye Center in USA und Deutschland
Taiwan - Vercotech Inc.
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
12.0 ± 0 - SV Microwave
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : smp straight female ( 1221-4010 )
SV Ø.087 Low Loss Cable Assemblies - SV Microwave
0 2 4 6 8 10 12 14 16 18 20 22 24 26 28 30 32 34 36 38 40. Created Date: 5/4/2023 11:00:49 AM ...
Amphenol AMAO Product Compliance - Environmental Engineering
91-685068-41p yes connector, electrical plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU
Leap | SCFF | Optical Transceivers | Products | Amphenol Aerospace
The LEAP® On-Board Transceiver is a rugged 12-channel duplex optical transceiver capable of achieving data rates of up to 28.05Gbps per channel, up to 300Gbps in total when considering all channels.
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Customer Drawing - amphenol-gec.com
Customer Drawing 规格参数(Spec.): 1.工作温度 Operating temperature:-40°C~+125°C. 2.额定电流 Current rating(Connector Only): 35mm2-150 A.50mm2-200A ...
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %Çì ¢ 1 0 obj >/PageMode/UseOutlines>> endobj 2 0 obj > endobj 3 0 obj > endobj 4 0 obj[0 >] endobj 5 0 obj >>>/Contents[27 0 R 32 0 R]>> endobj 8 0 obj > endobj 9 0 obj > endobj 10 0 obj > endobj 11 0 obj > endobj 12 0 obj > endobj 13 0 obj > endobj 14 0 obj > endobj 15 0 obj > endobj 16 0 obj > endobj 17 0 obj > endobj 18 0 obj > endobj 19 0 obj > endobj 20 0 obj > stream xœ¤¼ ...
אמפנול בר-טק בע"מ - Catalog - Bar-Tec
Rugged Digital Networks Solutions Cat6. Board Level Products. Catalog Contacts. MIL-DTL-38999 series II / JT. MIL-DTL-38999 series I / LJT / HE308. Catalog Powersafe. Catalog Fiber Optic Expanded Beam. Catalog RNJ. Catalog RNJ Low Profile. Thermal Clamps Series SIHD GT. Catalog Backshells.
PROFESSIONAL, INDUSTRIAL AND MILITARY QUALITY C D ombo- THREE ...
Solder Iron Heat: per IEC 60512-6. Signal Contact Solder contacts - 0.042 inch [1.06mm] Terminations: minimum hole diameter for 20 AWG [0.5 mm 2] wire maximum. Straight Printed Board Mount – 0.028 inch [0.71mm] termination diameter. Right Angle (90°) Printed Board Mount –
NL ESOTH RW IP C F D Amphenol 22 Industry Blvd, Carrum Downs, VIC 3201 ...
min mounting pitch scale 1:1 scale 1:1 sheet third angle projection this document is the property of amphenol australia pty.u ltd.. no part thereof may be reproduced and used
Declaration - SV Microwave
ITEM # SVHC CAS PPM 8038-4007 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc