Search Results for mufa rj45 cat 6
Omni Antennas CXL 150-1LW-SS-Ex - amphenolprocom.com
CXL 150-1LW-SS-Ex is a 0 dBd, vertically polarized, omnidirectional base station Antenna which covers the 138 - 175 MHz band in three models. The antenna is specified as an ATEX antenna for use in zone 2 in potentially explosive areas.
SMA Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA PCB End Launch Jack 50 Ohm Flush Flange 0.032 PCB 132432. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE 901-2GF705590AE.
858 series | Amphenol Global Search | Amphenol
This series, utilizing RADSOK® technology is ruggedized for harsh environments, thermoplastic rectangular, integrated latch push/pull, signal connector for use in high vibration areas. With three insert arrangements ranging from 2 to 6 contacts per connector and up to 13 amps possible with a standard operating temperature from -40°C to +150°C.
AMC Right Angle Plug to SMA Straight Plug 1.13 mm cable 50 Ohm 300 mm ...
AMC Right Angle Plug to SMA Straight Plug 1.13 mm cable 50 Ohm 300 mm (11.8 Inches)
Application SpotlightApplication Spotlight - Amphenol
E 0.62 0.141 6 Temperature Stability of Resin-Coated Thermistors Defog Temperature Sensor Typical Tolerance: ± 0.23°C at 25°C Accuracy/stability is essential to avoid cabin moisture condensation. • Thermistor in defog sensor detects windshield temperature (Tg). Inaccurate Tg detection will cause the HVAC system
ICP® PRESSURE SENSOR - PCB
[6]For sensor mounted in thread adaptor, see adaptor installation drawing for supplied accessories and pressure limitations. [7]Clamp nut installed prior to cable attachment Date: 06/26/2024 Date: 06/26/2024 Date: 06/26/2024 Date: 06/26/2024 40640 Entered: ND Engineer: AJA Sales: RWM Approved: RPF Spec Number:
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR ... - Amphenol RF
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1.
CRIMP TYPE ANGLE PLUGS & ANGLE BULKHEAD JACKS - Amphenol RF
%PDF-1.4 %âãÏÓ 4 0 obj /Linearized 1 /O 6 /H [ 1194 203 ] /L 34584 /E 33381 /N 1 /T 34387 >> endobj xref 4 39 0000000016 00000 n 0000001124 00000 n 0000001397 00000 n 0000001601 00000 n 0000001856 00000 n 0000002738 00000 n 0000002946 00000 n 0000003812 00000 n 0000004025 00000 n 0000004205 00000 n 0000004315 00000 n 0000004398 00000 n 0000004702 00000 n 0000004723 00000 n 0000005632 00000 ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Bronze Thru-Hull Temperature Sensor - gemeco.com
Bronze Thru-Hull Temperature Sensor. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
CUSTOMER OUTLINE DRAWING - Amphenol RF
<0.5mm 0.5 - 6mm 6 - 30mm 30 - 120mm ANGLES NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other than those to whom they
790-960 / 1710-2170 / 1710-2170 MHz - amphenol-antennas.com
Tri Band | VET Panel | XXX-Pol | 65° / 64° / 64° | 14.6 / 16.9 / 16.7 dBi | Variable Tilt | Diplexed Ordering Options Model Number Manual Electrical Tilt P6876210 Remote Electrical Tilt P6876210G Electrical Characteristics 790-960 MHz 1710-2170 MHz 1710-2170 MHz Frequency Bands (MHz) 790-896 870-960 1710-1880 1850-1990 1920-2170 1710-1880 ...
SMB Straight Jack Bulkhead Round Post 50 Ohm | 903-402J-51R - Amphenol RF
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: You May also be Interested in. SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 903-289P-51A. SMB Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm 142350.
58672 - PCB
6 7 2 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN A REMOVED RELATED STAMP; ADDED 2X LOCK WIRE HOLE 48405 2.80 MAX [71.1].118 [3.00] .709 .001 []18.01 .03. ...
ms27488-20-2 | Amphenol Global Search | Amphenol
Vibration test 15 g/10…2000 Hz, IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 55011 (CISPR 11) Class B and EN IEC 61000-6-3 Electromagnetic immunity according to EN IEC 61000-6-2
Amphenol RF Releases Fixed Length FAKRA to AMC Cable Assemblies
1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI ...
MASTER Connector Catalog - Micro USB - amphenol-mcp.com
Micro USB Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: 101-C3410-00539 KEY FEATURES! 6.20L x 10.00W x 4.25H mm! Waterproof level: IPX8! Normal, Top mount
MILVA NGVA D38999 电线和跳线 - Amphenol Socapex
Amphenol Socapex 提供高质量的 MILVA NGVA D38999 连接线和跳线,这些连接线和跳线经过工厂测试,可根据 MILVA NVGA 标准进行安装。这些产品专为在要求苛刻的环境中提供可靠的连接而设计,包括地面车辆、遥控武器炮塔、军用以太网和 USB 网络、以太网交换机、战场通信、军用航空电子设备等。
Model 356A24
M öÞµöY-b¶ŠE—È‹ÌUwwtMÍ´(P@,[åùì¯0Ïêâ¡ órÝ^ñI[®¶G¹˜à²ZXyÊ æ¶–•Ýúiv~Egô¯ê¯ö Ôµmcö$øGw®É,ڽ׃ô©n¤ åäsi ,ǹ=O½ ;ŸðM_Ø Ä ðP Ú+Lðí…¥Ì> Ó¦ŽçÄš°B"Óí e”7O:@ ¢õ$“ ªÄ Nº káÍ ÏO± -¬¬`K{xPab *¨ €? × 1tå*xx»É]¿.ßy …¨½¥y|.Éyÿà «ò¿þ Ñâ ...