Search Results for multi battery terminal connectors
SMPM Product Series Solutions Guide Catalog - Amphenol RF
The SMPM connector series offers a board-to-board solution delivering consistent performance through 26.5 GHz. PCB optimization analysis also allows for enhanced performance up to 65 GHz for some connector designs. This dependable mating system utilizes a three-piece configuration and is focused
Model 132B38 | PCB Piezotronics
Multi-Axis ICP® High Temperature ... Solder connector adaptor (10-32 plug to solder terminal, straight pins for both terminals) 1: Product Documents. Datasheet. Product Specifications Product Manual Product Drawing About PCB ® PCB ® manufactures sensors ...
PC/104 & PC/104 Plus Connector - Amphenol CS
CONNECTOR. PC/104 is an embedded computer standard defined by its . compact footprint. The specification is based on the 104 . signal contacts on the two bus connectors (64 pins on P1, plus 40 pins on P2). PC/104 and PC/104 Plus are modular, ruggedized versions of the PC 2.54mm pitch and PC 2.00mm pitch respectively. Instead of using a backplane,
Track the Modern Train: Outlook on Railway Connectors - Amphenol CS
The DIN 41612 high temperature backplane connector meets the fire safety standards of the locomotive control cabinet (NFF F1, I2 and EN 45545 certified). Rugged and harsh environment USB 2.0, Modular Jacks, D-Subs, and circular connectors bring seamless connectivity to vibration-prone loco computers, event recorders, and digital cameras.
Model 682A15 | PCB Piezotronics
Line-Powered Multi-Channel Signal Conditioners; Battery Powered ICP® Signal Conditioners; In-Line ICP®-Powered Charge Converters; ... Removable Screw Terminals: Electrical Connector (raw vibration output) BNC Jack: BNC Jack: Housing Material: Polyamide: Polyamide: Size - Height: 3.9 in: 99 mm: Size - Width: 0.9 in: 22.5 mm: Size - Depth: 4.5 in:
What is Position Assurance? - Amphenol RF
Not only does the TPA offer assurance that the contact is properly seated but also helps to reduce movement of the terminals within the connector. To remove the terminal from the connector housing, the TPA must be removed first. Figure 1: TPA lock (yellow) disengaged – Contact bodies are not yet fully seated and can be freely removed. ...
PCB Multiport Connectors | Technical Specs | SV Microwave
SV Microwave’s high performance RF/coaxial SMPM & SMPS multiport PCB connectors are ideal for high frequency printed circuit board applications where precision is key. These connectors enable extremely high frequencies while maintaining the smallest form factor.
Onboard Charger for Electric Vehicles - Amphenol CS
The FlexFast™ Flex-to-Board connector has a compact design that meets the increasing demands for flex-to-board solutions in automotive applications. It is compliant with USCAR T3V2 and LV-214 S1 specifications and features gold-plated terminals to reduce mating force. The connector has a low mating and un-mating force, a maximum height of 8.0mm, and is space-saving.
Amphenol Network Solutions > RING TERMINALS
Ring terminals are color-coded for ease of identifying cable size.
Charles Fiber Interconnect Terminal (CFIT) Hubs - Charles Industries
These PON terminals have space for multiple 1x32 splitters for incremental growth. They are commonly mounted to an exterior wall of a multi-dwelling unit (MDU) for distribution to ... Connector Multi-Fiber MPO Connector H S P C (1 tray per 12 adapters) Hinged splice tray(s); (1 tray per 12 adapters) Multi-Fiber MPO Bulkhead SC Connector Drop ...
Powerlok™ Connector - Amphenol Technical Products International
• PowerlokrM Connector Powerlok™ series is a low cost, compact, metal-shell interconnect solution utilizing RAOSOK® contact technology for EV and ... ® Multiple keys available 1 POS (X, Y, U, V, W, T keys) 2POS & 3POS (X, Y keys) ® RADSOK'' contact technology ® RoHS/REACH Compliant 400A, 500A @ Insulation Resistance: 500 MO @ IP rating ...
Compression Connectors | Server & Storage | Amphenol
2.90 to 7.30mm connector heights; Serves applications with space constraints; 1.20 to 1.50mm pitch sizes; Suitable for a variety of PCB footprint designs; Part Numbers. Distributor Stock Check - X. Target Markets & Applications. Amphenol CS. About Us; Careers; Sitemap; Support. Contact Us;
4-20 mA transmitters and Vibration Switches | PCB Piezotronics
Line-Powered Multi-Channel Signal Conditioners; Battery Powered ICP® Signal Conditioners; In-Line ICP®-Powered Charge Converters; ... Electrical Connector: Screw Terminals; $450.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:686C01.
Model 685A08 | PCB Piezotronics
Line-Powered Multi-Channel Signal Conditioners; Battery Powered ICP® Signal Conditioners; In-Line ICP®-Powered Charge Converters; ... Electrical Connector: Screw Terminals: Screw Terminals: Screw Terminal Wire Size: 14 AWG: 2.5 mm2: Cable Input: 1/2-14 NPT: 1/2-14 NPT: Mounting Hole Size: 0.38 in: 10 mm: Sensing Geometry:
Wire-to-Board Connectors | FCI Basics - Amphenol CS
Minitek ® 1.50mm pitch connectors include terminals, crimp housings and PCB headers in right angle and vertical surface-mount configurations in single row design. The Minitek 2.00mm pitch board connectors allows up to 38% space savings compared to traditional modular systems and comes with dual beam contact design ensuring a strong and ...
SheerPwr Circular Connector | Power Solutions | Amphenol
SheerPwr™ Circular is a high-current, low-resistance interface designed for connecting busbars to circuit boards. It uses a robust and compliant power contact assembled in a circular orientation.
M28840 Shipboard Connectors - Amphenol PCDAmphenol PCD
M28840 circular connectors according to MIL-DTL-28840. Shipboard application connectors that are precision-machined, highly reliable, and meet superior mechanical shock performances. High-density connectors designed and tested to withstand extreme environmental conditions and demanding applications. Amphenol also offer the full range of ...
Home - Amphenol Canada
Amphenol Micro-D Connectors exceed the M83513 requirement and overall connector design from our competition. Our Micro-D Contacts are Precision Stamped and Formed to provide continues connection and equally spaced ensures uniform insertion force. READ MORE . R58. Amphenol Canada is the only
Push Pull Connectors | Products | Amphenol Aerospace
Amphenol circular push/pull connectors are the industry-standard locking connector with quick disconnect features. Products; Technologies ... MRC (Multi-Media Ruggedized Connectors) Micro-miniature solution ideal for communications systems running Gigabit Ethernet, USB 2.0/USB 3.0, HDMI and 10 Gigabit Ethernet when specified and designated to a ...
Power Connectors | Products - Amphenol
The GG is a unique connector series for two reasons. First, it boasts the ability to carry the most power in a single package. Second, it is a modular connector with a fixed envelope. GG connector is an extreme power connector capable of up to 200 amps per contact.