Search Results for multi-trak
Amphenol TPC Wire & Cable Literature
We experienced some failures with some of our armored cable runs and decided to give TPC’s 6/4 Super-Trex® a trial run and now we have installed close to 4,000 feet of this cable while experiencing zero failures.
Model 483A Multi-Channel Rack Power Unit Installation and ... - PCB
Multi-Channel Rack Power Unit Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
Rail - Industries
Vibration sensors for monitoring rail car wheels - identify wheel problems, mechanical faults, provide warning, prevent equipment failure & optimize operations
relay | Amphenol Global Search | Amphenol
Relay Sockets feature state-of-the-art ultrasonically bonded interfaces between the dielectric components, which eliminate air paths and provide protection against moisture and degradation. The product line offers: Low Profile, Extended Height, Track Mount and Solder Termination relay sockets options.
Coaxial Contacts | Products | Amphenol Aerospace
Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax, Triax D38999 Insert Arrangements
Vertical True Flex™/Horizontal Splitters Broadband Digital Splitter ...
Specications subect to change at Amphenol Broadband Solutions discretion amphenolbroadband.com | ABS: 800-677-2288 | LATAM: 805-339-9060 | Toll Free: 800-628-4511
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
Enabling a More - Amphenol
track progress on material metrics and ultimately provide increased transparency to our stakeholders; • Continuing to make progress on our multi-year plan to certify all of Amphenol’s global manufacturing facilities to the ISO 9000 series of quality standards in addition to other sectoral quality standards;
Industrial | Markets | Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
Data Sheet R-Series V RH5 Profinet 551962 - Temposonics
tional data the R-Series V sensors continuously track values such as total distance traveled by the positon magnet, internal temperature of the sen- ... Measured value Position, velocity/option: Simultaneous multi-position and multi-velocity measurements up to 30 magnets Measurement parameters Resolution: Position 0.5…100 µm (selectable)
Bus/Data - TPC Wire
Thermo-Trex® 2000 Shielded Multi-Conductor and Multi-Pair Cable; Thermo-Trex® 850 Cable; Thermo-Trex® 500-Plus Silicone Cable; Thermo-Trex® 600-Plus Silicone Cable; Chem-Gard® 200 Individually Shielded Multi-Pair Control / Resolver Cable; Chem-Gard® 200 TC Rated Cable; Chem-Gard® 200 Multi-Conductor Cable; Chem-Gard® 200 Shielded Multi ...
Rail Application Sensors | PCB Piezotronics
Our sensors have been used in Ride Comfort testing per EN 12299, Bogie stability per EN 13749, Track Geometry per EN 13848, and Dynamic testing per EN 14363. In addition to off-the-shelf stock accelerometers, PCB is able to provide special accelerometers with TEDS, surge protection; filtering, case isolation, and low smoke zero halogen cables ...
Home - Amphenol Canada
Amphenol Canada has a proven track record for supplying space-grade custom products for mission-critical applications. We offer single lot control and... Read More. AMPHENOL CANADA. Amphenol Canada 5950 14th Avenue Markham, ON Canada, L3S 4M4 P: (416) 291-4401 E: [email protected]
Fiber Optic Connectors | Products | Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
Data Sheet R-Series V RH EtherNet/IP
Measured value Position, velocity / option: Simultaneous multi-position and multi-velocity measurements up to 20 magnets Measurement parameters Resolution: Position 1…500 µm (selectable) Cycle time Stroke length ≤ 2000 mm ≤ 4800 mm ≤ 7620 mm Cycle time 1.0 ms 2.0 ms 3.0 ms Linearity deviation1 Stroke length ≤ 500 mm > 500 mm
Data Sheet R-Series V RH EtherNet/IP - Temposonics
Measured value Position, velocity / option: Simultaneous multi-position and multi-velocity measurements up to 20 magnets Measurement parameters Resolution: Position 1…500 µm (selectable) Cycle time Stroke length ≤ 2000 mm ≤ 4800 mm ≤ 7620 mm Cycle time 1.0 ms 2.0 ms 3.0 ms Linearity deviation1 Stroke length ≤ 500 mm > 500 mm
Ride, Handling, and Driveability Sensors | PCB Piezotronics
Multi-Axis ICP® High Temperature ... making them waterproof to accommodate typical track environments. Single axis and triaxial DC response accelerometers are designed to measure low-frequency vibration and motion. These units are inherently insensitive to base strain and transverse acceleration effects, and offer better thermal stability ...
Electro-Mechanical Assembly Manufacturing and Design
NPI Solutions specializes in custom assembly manufacturing and focuses on simple to complex electro-mechanical integration, assembly manufacturing, and design for manufacturability. We engineer and manufacture cable assemblies, harnesses, box builds, and the integration of complex electro-mechanical assemblies.
Pressure Sensors | PCB Piezotronics
Line-Powered Multi-Channel Signal Conditioners. Battery Powered ICP® Signal Conditioners. In-Line ICP®-Powered Charge Converters. Dual Mode Charge Amplifiers. Digital ICP®-USB Signal Conditioner. Cables. General Purpose Coaxial. Low Noise Coaxial. 4-Conductor. Multi-conductor Cables. Low Outgassing Cables.
Industrial | Markets | Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.