Search Results for multi-trak
Rail Application Sensors | PCB Piezotronics
Our sensors have been used in Ride Comfort testing per EN 12299, Bogie stability per EN 13749, Track Geometry per EN 13848, and Dynamic testing per EN 14363. In addition to off-the-shelf stock accelerometers, PCB is able to provide special accelerometers with TEDS, surge protection; filtering, case isolation, and low smoke zero halogen cables ...
Industrial | Markets | Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
Keeping Connections Simple - Amphenol CS
Multi-Row Vertical, Double Row PCB Terminations SMT SMT SMT SMT Speed up to 8 Gb/s - 32 Gb/s 12 Gb/s Mating Cycles 200 100 200 100 Applications - Industrial: PLC - Data: Server & Storage - Communication: Router & Base Station - Industrial: Inverter & Motion Control - Automotive: Mirror Camera - Industrial: Factory Automation - Data: Server ...
Model 356A26 | PCB Piezotronics
Model 356A26:Platinum Stock Products; Triaxial, general purpose, ceramic shear ICP® accel, 50 mV/g, 1 to 5k Hz, 4-pin conn.
Category-8 (Cat-8) Ethernet Cable Guide: Frequently Asked Questions ...
What is Category-8 and when did it debut on the market? Category-8, also known as CAT-8, represents the most up-to-date and best-performing of the “Cat Cable” family of Ethernet Patch Cable standards. Category-8 was fully ratified by the ANSI TIA/EIA standards committee TR43 working group under 568-C.2-1 in 2016. It is therefore a fully published […]
Multi-band Combiners - Amphenol Antenna Solutions
Combiners (or multi-plexers) allow operators to combine multiple frequencies onto a single run of coax reducing overall costs, wind loads and weight in a streamlined site arrangement.
AUAV High Accuracy Combined Pressure Sensor Series
The DSP receives the converted pressure and temperature information and applies a multi-order transfer function to. compensate the pressure output. This transfer function includes compensation for span, offset, temperature effects on. span, temperature effects on offset and second order temperature effects on offset. This compensated output is ...
Amphenol®
Connector solutions that will accommodate multi-pin high power and current have been non-existent. Three phase motor and similar power applications have had to rely on wires running through cable glands for power, resulting in large and bulky enclosures. This system of interconnect is space consuming and not operator friendly. Current
Connectors | Products - Amphenol
Suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic track) are available from 6 contacts size 12 up to 21 contacts size 22 in different contact configurations. ... Connectors feature #10 Twinax contacts and are available in simplex and multi-contact versions. Both simplex and duplex in ...
Amphenol SF-NLMAMB0001-0001 OSFP 400G Loopback Adapter Module for OSFP ...
Genuine Amphenol 400G OSFP loopback adapter modules provide the ideal 400-Gigabit Ethernet rated port testing solution for OSFP enabled ports (50.0 Gbps x 8 channels). This low-profile passive OSFP 400G loopback cable features typical insertion loss (attenuation) characteristics of a mere 0dB; consuming no more than 0.0 Watts of power in the process.
Connectors | Products - Amphenol
Suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic track) are available from 6 contacts size 12 up to 21 contacts size 22 in different contact configurations. ... Connectors feature #10 Twinax contacts and are available in simplex and multi-contact versions. Both simplex and duplex in ...
Impact Hammers | PCB Piezotronics
Using multi-channel data acquisition and analysis software, the test engineer is able to ascertain a variety of mechanical properties leading to an understanding of an object’s structural behavioral characteristics. Items analyzed can include resonance detection, mode shapes, transfer characteristics, and structural health – such as crack ...
Model 352C04 | PCB Piezotronics
Model 352C04:Platinum Stock Products; General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 10k Hz, 10-32 top conn.
P58 TRIDUCER® Multisensor/CW Transom Mount - Airmar
600 W. The P58 TRIDUCER ® Multisensor is Airmar’s most affordable, dual-frequency, 50/200 kHz, transom-mount design. It combines depth, speed, and temperature functions in one housing. Few parts make installation simple, and its compact size is attractive to small-boat owners.
Model 083200-01000 | PCB Piezotronics
Model 083200-01000:Model 3200 LabMaster Pro; interface w/PC via USB; w/4-channel data acquisition & signal conditioning, Analog & Digital IO for dr
signalmate® M16 Size Circular Connectors - Amphenol Sine
Available in 2 thru 8, 12, 14 and 19 Position (Depending on Series). Amphenol’s signalmate® C091 (M16 Size) Family of circular DIN connectors and cable assemblies are available in 5 options M16 A, M16 B, M16 D, M16 D+ and M16 Q (Quicklock) with either a threaded, bayonet or quicklock option offering environmental protection up to IP69K when mated. The compact design provides excellent EMI ...
Model 356A15 | PCB Piezotronics
Model 356A15:Platinum Stock Products; Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 2 to 5k Hz, titanium hsg, 4-pin conn.
Model 352A74 | PCB Piezotronics
Model 352A74:Miniature, lightweight (1.22 gm), ceramic shear ICP® accel., 100 mV/g, 1 to 8k Hz, titanium housing, 10-ft flexible, integral cable
Cable Carrier Systems - TPC Wire
Super-Trex Multi-Conductor P&R. Trex-Onics Overall Shielded Continuous Flex. Request a Quote Your Wire and Cable Solution Starts Here. Products; Markets; Applications; Resources; About; Request Quote; Contact Us; FAQs; Amphenol TPC Wire & Cable 9600 Valley View Rd Macedonia, OH 44056 (800) 211-4520.
PowerBOSS - Amphenol Sine
• Stationary Track/Tray. Specifications: • UL Type TC-ER (600V) • CSA AWM II A/B 600V FT4. Characteristics: • Operating Temperature Range: -25°C to 90°C • Voltage Rating: 600V • Conductor: 8 AWG 4 x 8 AWG 4 x 14 AWG + Shield 10 AWG 4 x 10 AWG 4 x 14 AWG + Shield. Applications: • High Flexibility/High Bend Applications