Search Results for multiple male connector data sheet of 10 pin pro signal
Micro USB (USB 2.0) – GMCB05 Series - Amphenol CS
Micro USB 2.0 connectors have power contacts of 1.8A and 3A current for fast charging. The plastic tongue and two layer shells design ensure high reliability and prevent connector damage. Amphenol offers customized design to suit various customer requirements. These connectors also offer high speed signal stability up to 480Mb/s transmission.
cStack | Mezzanine Connectors | Amphenol
Signal. Floating. Card Edge. Wire/Cable/Flex to Board. Signal. Power. Flex to Board. Wire to Wire. ... Signal integrity data rates up to 25Gb/s with future technology roadmap up 50+Gb/s ... Long-travel cStack™ connectors are available in multiple connector heights and multiple pin pitch configurations or in a customer specific design;
Millipacs ® 2.00mm Product Presentation - Amphenol CS
©2024 Amphenol Communications Solutions Millipacs® 2.00mm – Product introduction • Millipacs® is a 2.00 mm modular board to board Interconnection system in hardmetric (HM) engineering standard IEC 61076- 4-101 and IEC 917-2-2 configuration designed in accordance with equipment practice. • Millipacs is one of the industry’s most popular backplane connector system.
DIN 41612 Headers and Receptacles - Amphenol CS
These connectors are available in up to three rows and . maximum 96 positions with solder, press-fit, and reflow compatible pin-in paste terminations. § Standard mount and reverse mount options available § Revolutionary beam-on-beam contact interface § Available in press-fit, solder-to-board, and pin-in-paste terminations. FEATURES
TFOCA-II 4 Channel - Amphenol Fiber Systems International (AFSI)
Supply Center, Columbus) is utilizing in drafting the MILDTL- 83526/16 and/17 connector specifications. • Hermaphroditic Design for Versatility - Enables multiple TFOCA-II® plug assemblies to be concatenated. • Removable End Cap - Allows for easy field maintenance and cleaning. • 4-Channel Connector Design - Two fold channel
TR Multicoax | Mezzanine Connectors | Signal Integrity | Amphenol
2.54mm pitch signal-to-signal spacing; Dense footprint offers reduced trace lengths compared to boards using traditional SMA and Precision RF-type connectors; Vertical and low-profile right angle form factors; Easy to escape high speed signals in tight spaces and between systems; End Two connector options (SMA, 2.92mm, 1.85mm, SMP, TR)
Signal Conditioning Basics | PCB Piezotronics
Decoupling of the data signal occurs at the output stage of the signal conditioner. The 10 to 30 µF capacitor shifts the signal level to essentially eliminate the sensor bias voltage. The result is a drift-free AC mode of operation. Optional DC coupled models eliminate the bias voltage by use of a DC voltage level shifter.
ARINC 801 Fiber Optic Connectors - Amphenol Aerospace
This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini. Products; Technologies Markets; Drawings & Models ... ARINC 801 Data Sheet Amphenol offers a multi-channel circular connector that complies with the ARINC specification. This connector, available in straight plug and wall mount receptacle ...
Board-Level Connectors | Products - Amphenol
FCI Basics the Clincher™ 2.54mm pitch connector family includes single-row pin-and-receptacle connectors designed for termination to flat flexible circuitry. All receptacle connectors use the same customer-preferred and patented Clincher™ contact and are ideal for applications where shock or vibration are concerns.
Cool Edge 0.80mm Hybrid Power & Signal Connectors
Power pin pitch at 9.10mm with current rating of 25A per pin; Supports medium to high power BTB applications; Signal pin pitch at 0.80mm with; current rating of 0.5A per pin; Supports most mating board applications; Power pins from 2 to 6 and signal pins range from 20 to 200; Allows flexible power-signal combinations; Through hole power pin ...
max-m12-connector-data-sheet-amphenol-industrial
speed data transmission connection systems have traditionally been implemented into commercial applications with little regard to high vibration, high temperature and overall harsh environmental demands, thus the SAE J 2839 compliant Max-M12 was born. ... max-m12-connector-data-sheet-amphenol-industrial Created Date: 4/12/2016 12:22:39 PM ...
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
BNC 75 RF Connectors - Amphenol Sine
Data Sheet information contained in individual product brochures. Failure to observe the advice in this information sheet and the operating conditions specified in the Data Sheets could result in hazardous situations. 1. Content and Material Physical Form Electrical connectors do not usually contain hazardous materials. They contain conducting and
482C54 4-CHANNEL ICP® SENSOR SIGNAL CONDITIONER - PCB
482C54 4-CHANNEL ICP® SENSOR SIGNAL CONDITIONER Revision: E ECN #: 40512 Performance ENGLISH SI ... Electrical Connector(ICP® Sensor Input) BNC Jack BNC Jack Electrical Connector(Charge Sensor Input) BNC Jack BNC Jack ... 9-pin female to 9-pin male. (1) Model 488B14/NC POWER CONVERTOR (1) Model EE75 PCB MCSC Control Software. (1) 3425 Walden ...
Quadrax Contacts | Products | Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
MS Series - Amphenol Australia
MS connectors meet the latest performance requirements of MIL-DTL-5015. These connectors represent well-proven electrical capability at an acceptable cost for most equipment where durability is important. MIL-DTL-5015 features threaded couplings and single key/keyway polarization, representing maximum simplicity in design.
AN/PRC 117G & 152 Military Radio Data Connectors - Amphenol PCD
Description: Interfaces with AN/PRC 117G/152 military radio 32 pin data connector; used with rugged laptops, intercom systems & FBCB2; offered as field installable connector kits & factory assembled cable assemblies.
Product Data Sheet
%PDF-1.4 %âãÏÓ 3395 0 obj > endobj xref 3395 59 0000000016 00000 n 0000002686 00000 n 0000002856 00000 n 0000003491 00000 n 0000004124 00000 n 0000004530 00000 n 0000004645 00000 n 0000004758 00000 n 0000004844 00000 n 0000005492 00000 n 0000006055 00000 n 0000007211 00000 n 0000008029 00000 n 0000008723 00000 n 0000009716 00000 n 0000009968 00000 n 0000010144 00000 n 0000010323 00000 n ...
Connectors | Products - Amphenol
FCI Basics BergStak® 0.40mm self-alignment connectors come with a stack height of 3.50mm and 30 positions extendable up to 10 to 60 positions with 10 positions incremental. It has a unique self-alignment feature that supports blind mating, ensuring a reliable connection. The USCAR-2 compliant connector is also ideal for the automotive market.
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to streamline cable-to-board wiring applications. Products; Technologies ... AP-93 Plating Data Sheet Durable REACH/RoHS compliant plating for aluminum connectors, which outperforms Cadmium and exceeds 1000 hour salt spray requirements. ...