Search Results for musbr-3193-m0
MUSBR3193M0 | Harsh Connector | Amphenol
Rugged USB 3.0, Input Output Connector, IP67, Right Angle on PCB, 9 Position per port for USB Type A, Metric Thread. No Dust Cover. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
MUSBR-3193-M0 | Amphenol Global Search | Amphenol
Search Results for MUSBR-3193-M0. Amphenol offers a variety of rugged USB solutions in 3.0, 2.0 in Type C, Mini AB, Mini B, and Type A connector interface. The MUSBR series is a line of compact, Generation 2 ruggedized USB connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.
MUSBR Series Rugged USB 3.0 Connectors
MUSBR Series Rugged USB 3.0 Connectors. MATERIAL § External Shell: Die Cast Zinc, Nickel Plated § Contacts: Phosphor Bronze with 30u’’ min Gold over 50u’’ min Nickel § AC/DC pluggable power supplies. Housing: Engineering Thermoplastic, UL94V-0 . Rated, Blue. MECHANICAL PERFORMANCE § Durability: 1500 Mating Cycle. ELECTRICAL ...
Rugged USB 2.0 | Input Output Connectors | Amphenol
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most.
musbr-3193-m0 | Amphenol Global Search | Amphenol
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB plugs.
musbr-3193-m0 | Amphenol Global Search | Amphenol
ordering code: musbr - ahd2 - x x1 xx c to +105 c. consult with amphenol canada for other options or special requests. 9. to order cable ties separately, specify p/n musbr-2ahd-501bp. operating temperature -55 hood, boot style series, rugged usb do not require a grommet. t = thumb screw - m3 x 0.5 thread, translucent boot
MUSBR Series Rugged USB Connectors - Amphenol CS
MUSBR series is a line of Generation 2 ruggedized USB . connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB plugs. TARGET MARKETS. MUSBR Series Rugged USB Connectors §
musbr-3193-m0 | Amphenol Global Search | Amphenol
MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB Type C plugs.
MUSBR Series Rugged USB Type C Connectors - Amphenol CS
MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB. § Current Rating: Collective 5A Max.
musbr-3193-m0 | Amphenol Global Search | Amphenol
Amphenol offers a variety of rugged USB solutions in 3.0, 2.0 in Type C, Mini AB, Mini B, and Type A connector interface. The MUSBR series is a line of compact, Generation 2 ruggedized USB connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.
MUSBR Series Rugged USB Type C Connectors
MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB. Type C plugs.
musbr-3193-m0 | Amphenol Global Search | Amphenol
BENEFITS. 5 positions with USB 2.0 specification compliance. Plug operation includes a snap in catch with tactile feedback ensuring an easy connection. Robust shell hold-down design. Reliable SMT process, and soldering with Printed Circuit Board (PCB) Available in various options like shell DIP and SMT. High performance in Signal Integrity (SI)
USB Connectors | Standard/Rugged/Waterproof | Mini, Micro, Type A, Type ...
The MUSBR series is a line of compact, Generation 2 ruggedized USB connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.
MUSBR3193M1 | Harsh MUSBR Series | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
musbr-3193-m0 | Amphenol Global Search | Amphenol
MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB Type C plugs.
musbr-3193-m0 | Amphenol Global Search | Amphenol
Rugged USB 2.0, Input Output Connector, IP67, Right Angle on PCB, 4 Position per port for USB Type A, Standard Shell for Type A, Metric Thread. The information below is for reference only. For more technical details, refer to product specification and application specification. HARSH MUSBR SERIES. Environmental Compliance.
Rugged USB Type C | Input Output Connectors | Amphenol
MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB Type C plugs. IP67 sealing protects… Have any questions? Talk with us directly using LiveChat.
musbr-3193-m0 | Amphenol Global Search | Amphenol
MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB Type C plugs.
musbr-3193-m0 | Amphenol Global Search | Amphenol
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB plugs.
musbr-2m5c-014bp | Amphenol Global Search | Amphenol
musbr-3193-m0 | Amphenol Global Search | Amphenol Rugged USB 3.0, Input Output Connector, IP67, Right Angle on PCB, 9 Position per port for USB Type A, Metric Thread. No Dust Cover.