Search Results for mutoh drawing machine refurbishers
H:EngineerDRAWINGOTHERGSB4221X7EU Model (1) - Amphenol CS
Title: H:EngineerDRAWINGOTHERGSB4221X7EU Model (1) Author: sandy.wu Created Date: 1/31/2018 12:22:57 PM
N-Type Straight Jack Round Flange Solder Cup 50 Ohm | 172201 - Amphenol RF
172201 PDF Customer Drawing (Size: 52 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N6051A3-AT30GA-50: Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination:
Model 526D10 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
2021年7月16-17日 供应商质量训练营_Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
External Antenna 1561-1602 MHz | ST0549-32-301-B - Amphenol RF
Active External Antenna, 1561-1602 MHz GNSS, GPS, GLONASS, BDS, Galileo, QZSS, L1, G1, B1, B1-2, E1, GNSS, GPS, GLONASS, QZSS 50 Ohms
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: VC7.62 Right angle Flange with Nut (Two tail A type): 7.62: 2P-16P: VCxx01500000G: Please refer to the pdf file. The website drawing is for reference only.
F4A-PNMDF
F4DR-C ©2025 CommScope, Inc. All rights reserved. CommScope and the CommScope logo are registered trademarks of CommScope and/or its affiliates in the U.S. and other ...
Outline Drawing
114EZDM ©2024 CommScope, Inc. All rights reserved. CommScope and the CommScope logo are registered trademarks of CommScope and/or its affiliates in the U.S. and ...
Metallische Backshells - Zubehör | Amphenol Socapex
Amphenol Socapex bietet eine große Auswahl an Backshells für alle seine Steckverbinderserien, einschließlich der M85049-Serie und proprietärer Serien. Diese Backshells bieten mechanischen Halt, EMI-Abschirmung oder Dichtungsleistung, um die Zuverlässigkeit und Leistung von Kabelanschlüssen zu verbessern. Die metallischen Backshells sind robust und zuverlässig und sorgen dafür, dass ...
Telaire T3000 Series CO2 Transmitters for Harsh Environments - Amphenol ...
Used in instrumentation for barometric pressure/weather monitoring. Analog and CAN output; Dual axis combined gyroscope and accelerometer; Fully sealed (IP69K) for use in harsh environments; Operating temperature from -40 ° C to +85 ° C
BNC Straight Clamp Plug 50 Ohm | 031-6116 - amphenolrf.com
031-6116 PDF Customer Drawing (Size: 136 kb) 031-6116 STP 3D Model (Size: 297 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination:
2018年5月1日安费诺观影节_Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
00110440304 - Amphenol Air LB
Technical drawing. pdm_schema_00110440304. Declaration of Performances. DDP Railway contacts 001104. Product compliance. FAQ. Find more information about this product in our FAQ. Complementary products. You may also be interested in : Products > Quick connection junction modules > 1750 modules | 7 product(s)
Model 633A01 Piezoelectric USB Digital Accelerometer Installation ... - PCB
scaled ±10 g full scale. While either channel can be used, most users choose to use Channel A. A block diagram is provided below to illustrate the operation of the sensor and the development of the two output signals. The device communicates via a USB 2.0 Full Speed communication standard. It uses a 24-bit analog-to-digital converter.
Model JM353B16 High frequency, quartz shear ICP® accel., 10 mV/g ... - PCB
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
News - Amphenol PCDAmphenol PCD
Drawing & Models; Careers; Distributors; NEWS. 02/25/2025 APCD Distribution Manager attends Amphenol APAC Distribution Summit; 11/17/2023 Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup; STAY CONNECTED. Sign up to receive the latest news from Amphenol PCD.
pulseOne Overmolded Cable Assemblies - Amphenol Alden
These assemblies are commonly used in medical devices for their reliability and performance. What are the benefits of using overmolded cable assemblies like pulseOne? PulseOne overmolded cable assemblies offer an ergonomic, cost-effective and user-friendly solution that reduces design and development time for your interconnect solutions.
Chem-Gard® RTD 200C Cable - TPC Wire
the value of temperature of the system. Three wire RTDs are the most common specification for industrial applications with shielded cable used to reduce noise interference. • Resistance Temperature Detectors • Thermometers • Sensors • Max Conductor Temperature 200°C • Cold Temperature Rating -30°C • 300V 1.
N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle
172126 PDF Customer Drawing (Size: 92 kb) 172126 STP 3D Model (Size: 864 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: N-Type Jack to N-Type Plug: Adapter Type: In-Series: Alias: N5072A1-AT30GA-50: Body Finish: White Bronze: Body Material: Brass: Contact Finish:
league of legends repairing game | Amphenol Global Search | Amphenol
Extensive experience in testing, troubleshooting, and repairing cables, circuit cards, and electronic assemblies; Repair & overhaul team members average 20 years of electrical assembly experience; Quick turn around on all repairs; Strong test and electrical engineering support