Search Results for mysequel connectors
Mini Powertap (Female-Female with Fuses) - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
MA1EAP1900 19 position 90° rotatable plug, threaded, P type
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MA1EAP1900 19 position 90° rotatable plug, threaded, P type, counter-clockwise insert, male or female-Mating Parts: MA1LAE1900MA7RAE1901MA7RAE1902 MA3
T5eUTP-CMR-GY-CF - Amphenol Broadband Solutions
Headend Connectors F-Type Compression OSP & Enclosures
90-4.3/10M-512/50-DC - Cabelcon
90-degree Right angle 4.3/10 Male DoubleClick Connector for 1/2-in corrugated cable
IT Datacom | Markets - Amphenol
Slim Cool Edge Hybrid Power & Signal connectors provide a one-piece high speed and high power card-edge package. These connectors offer cost-competitive and high-density solutions. These versatile solutions based on a 0.65mm signal pitch design offer multiple BTB configurations like right angle, mezzanine, and coplanar.
SMB PCB End Launch Jack 0.086-inch Conformable 50 Ohm
RF Connector SMB PCB End Launch Jack 0.086 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism:
Combiner Components N-TEE-female - AMPHENOL PROCOM
Connection(s) N(f) Dimensions: 45 x 18 x 31 mm / 1.77 x 0.71 x 1.22 in. Weight: Approx. 0.72 kg / 1.59 lb. Environmental; Operating temperature range-30 °C to +60 °C: Diagram and Mounting. Mounting Details. All dimensions are given in mm. Ordering Designations. Model Product No. N-TEE-female: ...
Cable Components FME-Cables, White - AMPHENOL PROCOM
White RG 58 coaxial cable with FME-connector mounted at both ends. Ordering Designations. Model Product No. FME-Cables, White 4 m: 110000064: Add to quote: FME-Cables, White 6 m: 110000066: Add to quote: FME-Cables, White 12 m: 110000068: Add to quote: FME-Cables, White 18 m: 110000069:
PRO-PHY450-4-380-410-VSWR
4-Channel Hybrid Ring Combiner including antenna tuner for TETRA Communication Radios
DAS Antennas 802.0x.05.00 - AMPHENOL PROCOM
Connection(s) N(f) on 500 mm RG303 cable: Radiator Material: FR4 Printed Circuit: Radome Material / Colour: ABS White Fire Retardant: Dimensions: 231 x 81 mm / 9.09 x 3.19 in. Weight: Approx. 0.42 kg / 0.93 lb. Mounting: 3 holes in base provided for ceiling mounting: Environmental; Operating temperature range
Conectores JPC 40/FME/58/FN - amphenolprocom.com
Coaxial cable (RG 58) with one FME-connector. 40 cm coaxial cable (RG 58) with one FME-connector (female) at one end and one N-connector (female) at the other end. The coaxial cable applied is a special PROCOM-design. It has the lowest possible loss for an RG 58 coaxial cable (below 0.5 dB/m at 900 MHz) and a very exact 50 impedance.
Portabelantennen SB 3-1/2/118-136 MHz-N - AMPHENOL PROCOM
Amphenol Procom offers BFME-connectors which are applicable for the entire product line of the black portable antennas or other equipment with FME-connectors. Alle Zubehör anzeigen. zum Produktfinder. PRODUCT_CONTACT. Contact us. Find a distributor; US: ussales@amphenolprocom.com;
vertiv liebert exm ups manual | Amphenol Global Search | Amphenol
Peripheral Component Interconnect Express (PCIe ®) is the most common standard for high speed interface that connects various server and storage components with the motherboard.Amphenol has an array of Card Edge connectors supporting PCI Express ® Gen 3, Gen 4, Gen 5 and Gen 6 standards along with PCIe ® M.2 Connectors which provide high performance and differential signaling in low profiles.
Amphenol
Connectors tested and certified according to EN 61984 per VDE registration number 6908 Steckerbaureihe geprüft und zertifiziert nach DIN EN 61984 unter VDE Reg.Nr. 6908 Connecteurs testés et certifiés selons EN 61984 per VDE N. 6908 Amphenol ECTA 133 Push-Pull connectors
Item # NX307EB1R, Push-Button Switches with Contact 7
Browse Item # NX307EB1R, Push-Button Switches with Contact 7 in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Button Color,AC Rating,DC Rating,Type 7 Contact Arrangement,Mechanical Life,Plunger,Plunger Travel,Action,O
GDM-2 GDM-4 GDM-6 GDM-8 - Gas D - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
Mini-BNC Straight PCB Jack Through Hole 75 Ohm | 031-70249 - Amphenol RF
RF Connector Mini-BNC Straight PCB Jack Through Hole 75 Ohm. Downloads. 031-70249 PDF Customer Drawing (Size: 84 kb) 031-70249 STP 3D Model (Size: 154 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
TFC-dsh10036r u [1] – 3 Way Splitter – Unbalanced
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
Body-Worn Antennas CA-TETRA-... - amphenolprocom.com
Amphenol Procom offers BFME-connectors which are applicable for the entire product line of the black portable antennas or other equipment with FME-connectors. Explore all Portable Antenna Connectors . to product finder. PRODUCT_CONTACT. If you need help. Denmark: dksales@amphenolprocom.com UK:
WIRE TO NOARD 2.0 MM PITCH CONNECTOR - Amphenol CS
PITCH CONNECTOR per the product specification PS-7519, rev. A. 2.0 CONCLUSION: The WIRE TO BOARD 2.0 MM PITCH CONNECTOR passed all applicable testing in accordance with the product specification PS-7519, rev. A. 3.0 APPLICABLE DOCUMENTS AND SPECIFICATIONS: EIA-364 WIRE TO BOARD 2.0 MM PITCH CONNECTOR Amphenol product specification PS-7519, rev. A