Search Results for mysequel connectors
100A PORT - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
Data Sheet - Temposonics
Electrical connection Connection type M12 (8 pin) male connector A-coded M16 (7 pin) male connector Cable outlet Operating voltage +24 VDC (−15/+20 %) Ripple ≤ 0.28 V pp Current consumption 90 mA typically Dielectric strength 500 VDC (DC ground to machine ground) Polarity protection Up to −30 VDC Overvoltage protection Up to 36 VDC
MA3TNE1200-S2 12 Position, Panel Connector with Strain Relief, E Type ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MA3TNE1200-S2 12 position panel connector, threaded, E type, clockwise insert, 7.5-11.0mm cord grip - Mating Parts:MA1CAP1200MA7CAP1200-S1MA7CAP1200-S
7497385 Catalog - amphenol-antennas.com
Connector type 7/16 DIN-Female on RG214 coaxial downlead Lightning protection DC grounded All conductive components at ground potential Mechanical Characteristics Materials Main boom: Ø65 mm, aluminium Dipole booms: Ø32 mm Radiating elements: Ø12 mm Dimensions (Length x Width x Depth) 2650 x 470 x 100 mm 104.3 x 18.5 x 3.9 in
318EIA-CE-C03 - 3-1/8" EIA Coup - RFS Technologies an Amphenol Company
The coupling element facilitates the connection of center conductors when mating two EIA/IEC flanges. It is a key component in broadcasting installations, where EIA/IEC connectors are the industry standard. RFS Technologies provides coupling elements compatible with a wide range of EIA/IEC flanges. Each coupling element kit includes all ...
Coaxial Cable Splitters CPS4-184 - amphenolprocom.com
Output Connections: N(m) on 500 mm RG213: Body Material: Aluminium tube 38.1 mm: Insulator: Polyurethane resin encapsulant: No. of outputs: 4: Environmental; Ingress Protection: IP68: Ordering Designations. Model Product No. Frequency; 4 way coaxial cable splitter 176 - 192 MHz: CPS4-184: 176 - 192 MHz:
BDC1124V - Amphenol Broadband Solutions
Headend Connectors F-Type Compression OSP & Enclosures
Optical Fiber - RFS Technologies an Amphenol Company
FR-N-3SM-01-50F HYBRIFLEX® RRH Optical Fiber Cable, 3 Pair, Ruggedized Bend-Insensitive Single-Mode Fiber, DLC Connectors, 50 ft . Length,m (ft): 15.2 (50) F/O Cable Type: G657-A2 Single Mode, Bend Tolerant; Number of F/O Pairs: 3; Fiber Termination End 1: DLC Connector; Fiber Termination End 2: DLC Connector; Close quick view
Coaxial Cable Splitters CPS2-98 - AMPHENOL PROCOM
Output Connections: N(m) (on quarter-wave length cable) Body Material: Aluminium tube 38.1 mm: Insulator: Polyurethane resin encapsulant: No. of outputs: 2: Environmental; Ingress Protection: IP68: Ordering Designations. Model Product No. Frequency; 2 way coaxial cable splitter 88 - 108 MHz: CPS2-98: 88 - 108 MHz:
Duplex Filters DPF 6/6-HX-150 - amphenolprocom.com
All coaxial cables are of the semi-rigid type, and teflon has been used in all connectors and cables. The filter is black vinyl coated to prevent corrosion. Please specify the frequencies for Tx and Rx when ordering, as all filters are made individually. Specifications. Electrical; Model: DPF 6/6-HX-150: Frequency:
006277V04BK031SFT0U1 - Amphenol Broadband Solutions
Headend Connectors F-Type Compression OSP & Enclosures
RTS712ND3S03 Receptacle, jam nut, PC Tail 3 positions, size
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RTS712ND3S03 Receptacle, jam nut, PC Tail 3 positions, size 12, socket contact, silicone rubber seal-Receptacle, Jam Nut, PC Tail, 3 Position, Female,
Coaxial Cable Splitters CPS4-405 - AMPHENOL PROCOM
Output Connections: N(m) on 500 mm RG213: Body Material: Aluminium tube 38.1 mm: Insulator: Polyurethane resin encapsulant: No. of outputs: 4: Environmental; Ingress Protection: IP68: Ordering Designations. Model Product No. Frequency; 4 way coaxial cable splitter 380 - 430 MHz: CPS4-405: 380 - 430 MHz:
Power Monitors PRO-PM1-4 - amphenolprocom.com
Connection(s) N(f) Dimensions: 89 x 39.5 x 29 mm / 3.50 x 1.55 x 1.14 in. Weight: Approx. 0.14 kg / 0.31 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. PRO-PM1-4: 210001310: Add to quote: Mounting details. All dimensions are given in mm [in.]
750750MS00BK07000001 - Amphenol Broadband Solutions
Headend Connectors F-Type Compression OSP & Enclosures
Centre fed dipole 380 - 430 MHz 7051400 - AMPHENOL PROCOM
(Connector shows a DC-short) In iBwave Yes Mechanical Connection(s) N(f) on 3m RG213/U cable Materials Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, Fully moulded enclosure Dimensions 1370 x 330 x 100 mm / 53.94 x 12.99 x 3.94 in. Wind Load 69 N (160 km/h)
EBY Electro - EB620 Series - 7.50mm Spacing - WIRE GUARD BLOCKS ...
See our LED Connector Overview Connectors for LED Lighting. EB3400 — Lowest profile in the industry! EB3400 Blanks; EB5400 — Takes up to 14AWG; EB3100 — Low profile connectors; EB430 3.5mm centerline block; EB401 5.0mm centerline block; Board-to-Board Jumpers. LED Connection Jumpers — for EB3400; Connector Tools. See our LED-SMD ...
Conectores JPC 40/FME/58/FN - amphenolprocom.com
Coaxial cable (RG 58) with one FME-connector. 40 cm coaxial cable (RG 58) with one FME-connector (female) at one end and one N-connector (female) at the other end. The coaxial cable applied is a special PROCOM-design. It has the lowest possible loss for an RG 58 coaxial cable (below 0.5 dB/m at 900 MHz) and a very exact 50 impedance.