Search Results for n connectors
31-202 | Amphenol Global Search | Amphenol
AT60-202-16141-22 Male Contact - Pin, Nickel-plated 16 22-24 Machined AT62-201-16141-22 Female Contact - Socket, Nickel-plated 16 22-24 Machined ... 31.03.2017 NPFEI 2 C 4 3 1 Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-out express. fenders are liable to the payment of
Radsok - Amphenol Sine
High Power Connectors for PCB-Applications. 3.6 mm, 6.0 mm and 8.0 mm Radsok 10 ... Mating Force 9 N (±3) 21 N (±10) 30 N (±12) Mating Cycles 1000 1000 1000 inside sleeve outside sleeve grid • screw version • available in 6 mm, 8 mm and 10 mm • great solution for busbar
NM-LCF78-C03 - N Male Connector for 7/8' Coaxial Cable, OMNI FIT ...
N Male Connector for 7/8" Coaxial Cable, OMNI FIT™ standard, O-ring sealing NM-LCF78-C03 REV : B REV DATE : 07 Oct 2018 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 2
MIL-DTL-38999 - Amphenol Ltd
Connector type. CONNECTOR TYPE; Circular Connectors. SERIES; 62GB. 62GB MIL-DTL-26482 Miniature Bayonet Lock Connectors; 602GB. 602GB High Temperature Miniature Bayonet Lock Connectors; 608. 608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL ...
Yagi Antennas 7029145 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 19.1 mm dia. aluminium balun, fully moulded enclosure: Length: Approx. 1300 mm / 51.18 in. Wind Load: 170 N (160 km/h) Weight:
Connector Guide - Airmar
Navigate the world of marine sensor connectors with Airmar's comprehensive Connector Guide. Explore our informative resource to identify and understand the various connectors used in our transducers and sensors. Find the right connector solutions for your marine sensing needs with Airmar's Connector Guide.
SMA Female Bulkhead Connector for .047 Cable - SV Microwave
Mating Connector 2906-6002, 2911-40023 : Electrical Impedance 50 ohms : Frequency 18 GHz : Shielding Effectiveness ≥ -90 dB : Dielectric withstanding Voltage ...
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
Offering micro pitch from 0.4mm to 0.8mm, connector position options from 10 to 200, and stack height flexibility from 3mm to 20mm, these connectors are designed for use in Industrial, telecom, datacom, automotive and medical applications.
IDS-6-8 Amphenol
180 N. Freeport Drive, Plant 4 Nogales, AZ 85621 Tel: (888) 364-9011 Fax: (520) 285-5134 Email: tech@amphenol-aio.com Europe: Amphenol Industrial Operations Europe ... Corrosion Resistance Connectors show no evidence of corrosion after exposure to 48 hours of salt spray per MIL STD 1344 method 1001
BA6012-0 - Amphenol Antenna Solutions
2.1 dBi N Female BA6012 Series. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... Wind Load - Side @ Rated Wind N (lbf) 36 (8.1) Connector Type --- (1x) N Female at Bottom Radiating Element Material --- Brass Element ...
Catalog - amphenol-antennas.com
Connector N plug + 3.5 m RG214u downlead Operating temperature -30° to +55° C -22° to +131° F Lightning protection All conductive components bonded to ground. Ma e a Dipole Full half wave dipole made from 19.05 mm diameter, 2.03 mm thick aluminium tube. Balun & matching RG303 cable silver plated conductors TEFLON ...
Product Compliance - Amphenol CS
Since connectors are ‘components’ and are under the classification of spare parts they will not have a CE mark applied. China RoHS. Most of our LF parts meet the requirement for China RoHS except for the few parts which claim EU RoHS exemption 6 (lead (Pb) in copper alloy, steel and aluminium).
TNC & Type N - アンフェノールジャパン株式会社
TNC & Type N Cable Plugs and Jacks We’re getting social! Follow us on: ... The line of connectors come in standard and reverse polarity. They are all sealed IP67 in unmated and mated conditions and are RoHS compliant. Technical Specifications Environmental TNC Type N Temp. Range - 65°C to + 165°C* - 65°C to + 165°C*
74868 - Amphenol RF
assure that crimp does not extend beyond confines of connector body. the crimp should withstand an axial pull of 110n for 5 seconds. confirm contact position per dimension shown above. note: the crimp length will be 0.236+0.030/-0 [6.00+0.75/-0 mm] for dacar 462-2. typical jack connector components ( shown as 3fa1-nxsj-c01e6 configuration ) foil
UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance ...
RF Connector UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance | 083-1SP-15RFX JavaScript seems to be disabled in your browser.
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. Features & Benefits: Backshells; Protection Caps; Dummy Receptacles;
L-1102-8.fm - Amphenol Aerospace
designed into a Connector Shell MIL-DTL-38999 connectors allow users to mix a variety of differ-ent power, signal, shielded, fiber optic and high speed contact styles within a common insert. The insert arrangement below is an arrangement for Tri-Start MIL-DTL-38999 Series III connectors . It shows the variety of con-
ERIFIED Metal R B Receptacle Connector - Amphenol CS
EIA-IS64: 2mm two-part connector for printed wiring boards and backplanes EIC-364-04: Normal Force test procedure for electrical connectors Bell core GR-1217-CORE: Generic Requirements for Separable Electrical Connectors Used in Telecommunications Hardware. 4.3 AFCI Specifications: (a) General requirements from test specifications
Stingray 7 - Amphenol Ltd
Magnetic, low-profile connectors optimised for body-worn applications for first responders and military personnel. Features. Compact, low-profile metal-shelled connectors; Withstands moisture, dust, dirt and chemicals ... 43 N separation force (axial) 7 N separation force (peel)-55ºC/+85ºC operating temperature-55ºC/+125ºC storage temperature;
IDS-115-1 Amphenol - Amphenol Industrial Operations
Product Line Diode Type Connector Type Cable Length (mm) HBAB D 25A F MC4 Example: 0500 equals 500mm cable length, 1200 equals 1200mm ... 20 amp diode: H4 connector: 600mm cable length North America: Amphenol Industrial Operations 482 N. Mariposa Rd, Bldg. A Nogales, AZ 85621 Tel: (888) 364-9011 Fax: (520) 285-5134 Email: tech@amphenol-aio.com ...