Search Results for n 20 252 4113 c
Durable Sensors for Aircraft Testing - PCB
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
at06-2s-ec01 | Amphenol Global Search | Amphenol
at06-6s-ec01 at06-6s-ec01blk at06-6s-ec01blu at06-6s-ec01brn at06-6s-ec01grn at06-6s-ec01red at06-6s-ec01wht at06-6s-ec01yel color part number part number chart requires contact retention wedge aw6s standard molded color is grey. additional colors shown in part number chart are available via special order. 24.3 33.0±0.6 20.7 notes: unless ...
SMA Panel Mount Plug 4-Hole Flange Solder RG-405 0.086-inch Conformable ...
RF Connector SMA Panel Mount Plug 4-Hole Flange Solder RG-405 0.086-inch Conformable 50 Ohm
Distributor Inventory Search - Amphenol RF
Global designer, manufacturer, and marketer of radio frequency interconnection solutions worldwide. With consistent year over year growth, innovative technology, and a team that breeds success, Amphenol RF has been established as the RF industry leader.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
3242 monoblock assemblies - Assembly | Products Amphenol Air LB
32426032000 Assembly 3242 0.2500-28 UNF (Ø 6,35) - H: 33 mm - pitch of 23,5 With NSA 5050 nuts, wave-washers, pillar bolts and cover 3 terminals Assembly 3242 0.2500-28 UNF (Ø 6,35) - H: 33 mm - pitch of 23,5 With NSA 5050 nuts, wave-washers, pillar bolts and cover 3 terminals
Amphenol 40pin socket connectors - amphenol-auto.com
AÒ$€£ƒ¡£ Ä Ê 20ÆÊ0€õ3p u„2ð3¤ñù¸ÜXô Ùå@ê · ¿Ø~€¥„ ãõ 4# ia Æ„& ÍÄÀÀ¶ n¥8 c© D Ã_€ endstream endobj 46 0 obj > endobj 47 0 obj > endobj 48 0 obj >stream hÞœVYoÛ8 þ+óØ ðò HÉ@aÀG zÑ ˆ¼› † ›u´ÐaH 6ù÷ !-YJ› ²@‰œ›£ï£¬ à B 5 1ö@s |AK |x G© Bú ´ á+ h!Æ!® ø ...
Thank You For Downloading Our Standard OBD Trouble Codes
Product Number / Product Name. THANK YOU. Menu Item 1. Sub-menu Item 1. Another Item; Sub-menu Item 2
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
M39029/31-241 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Model 352C22/NC | PCB Piezotronics (de)
Model 352C22/NC:Platinum Stock Products; Miniature, lightweight (0.5 gm), ceramic shear ICP® accel., 10 mV/g, 1 to 10k Hz, no mating cable suppli (de) ... Lead Time for 11-20 is 4 Wks. Lead Time for 21-30 is 5 Wks. Lead Time for 21-30 is 5 Wks. Product Description; Specifications; Documents & Downloads;
14孔低压防水连接器 - amphenol-auto.com
MPS02-BSFC0140 (Code C) Cable Diameter:1.55±0.15mm 插座: MPS02-BSMA0140 (Code A) MPS02-BSMB0140 (Code B) MPS02-BSMC0140 (Code C) Cable Diameter:1.55±0.15mm 性能参数: 配合次数: 最少50次 使用温度区间 : -40°C to +125°C 最大额度电压: 60V / DC 最大工作电流 : 2A 绝缘:100MΩ
Technical features - rfstechnologies.com
Operation Temperature °C (°F) -40 to 85 (-40 to 185 ) Installation Temperature °C (°F) -20 to 50 (-4 to 122 ) External Document Links Notes PRODUCT DATASHEET PW-S-10U3-C16 Power Connect cable 10mm² for connection of three RRU PW-S-10U3-C16 REV : A REV DATE : 11 Nov 2022 www.rfstechnologies.com
Teoria piezoelettrica generale | PCB Piezotronics
Le caratteristiche di questo sistema includono: (1) la microelettronica incorporata produce un segnale di tensione a bassa impedenza compatibile con la maggior parte delle apparecchiature di lettura; (2) richiede solo un condizionatore di segnale a corrente costante semplice e facile da usare, che si traduce in un costo inferiore per canale; (3 ...
CTR-40油槽 - KAYE
-40°C至150°C. 温度稳定性-40°C时,±0.005°C. 一般升温时间. 25°C至150°C:60分钟. 一般降温时间. 25°C至-40°C:110分钟. 液槽工作区域 液体体积. 172mmx 94mm (6.8英寸x 3.7英寸) 9.2升. 尺寸(长x宽x高) 584 mm x 305 mm x 622 mm. 供电电源. 115V 60 Hz. 230V 50 Hz. 约1,400 W. 单次最多 ...
安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
透氣閥 | 安費諾亮泰 - amphenolltw.com
安費諾亮泰的防護透氣閥產品系列旨在平衡密封外殼的內外的壓力, 防止電子元件的散熱縮短了設備的使用壽命和影響元件性能, 彈簧式及方形高壓透氣閥提供防止電池模組突然升溫或升壓造成爆炸的作用。
Micro HDAS - micro connecteur PCB - Amphenol Socapex
Le connecteur Micro HDAS PCB est un connecteur robuste à haute densité conçu pour être utilisé dans des environnements sévères. Il présente un pas de seulement 1,27 mm, ce qui le rend plus petit et plus léger que les autres connecteurs, tout en étant solide et durable.
Système d'automatisation pour contrôle de process - CMR Group
C'est une partie essentielle de nombreuses industries telles que la chimie, l'alimentation, la pharmaceutique, et bien d'autres. L'importance de l'automatisation dans le contrôle de process Avec les avancées technologiques, les systèmes d'automatisation sont devenus les piliers du contrôle de process. Ils offrent une surveillance en temps ...
安全带连接器与线束-产品中心 - 安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。