Search Results for n 20 252 4113 c
Amphenol FCI gs-20-0361.pdf
GS-20-0361 APPLICATION SPECIFICATION TITLE PAGE REVISION ExaMAX® Connector System, press-fit products 1 of 38 H GUARDIAN (VERIFIED BY) DATE PB Fu 2023-05-12 ... each Vertical Header housing guide post can withstand 17 N in the X1, X2 and Y1 directions and 25 N in the Y2 direction. PDS: Rev :H STATUS:Released Printed: Sep 25, 2023. NUMBER CATEGORY
BNC Cap Pl | 202100-10 - Amphenol RF
BNC Protective Cap Plug Without Chain
N-Type Plug to TNC Plug Adapter 50 Ohm Straight | 242133 - Amphenol RF
N-Type Plug to TNC Plug Adapter 50 Ohm Straight
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 41992 12/15 STW - SV Microwave
n/a without the written permission of any reproduction in part or as a whole sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005 smp male pcb mount w/ r/a contact smooth bore product data drawing vswr: 1.30:1 dc to 20.0 ghz
3002-7100-02 - Model - XMA Corp
x 3002-7100-02 termination, type n-f, 18ghz, 2w 1 ta-3002-7106-02u assembly, termination, type n-f, 6ghz, 2w, unmarked 1 3002-7100-02 yyww a update format; show marking 19-051 5/7/19 t.kuhn 4 b finish: 5 manufacture or sale of other 1 1 5 4 unless otherwise noted dias concentric <.003 t.i.r. unless otherwise specified c see notes
Technical features
Temperature Range °C (°F) -40 to 60 (-40 to 140 ) Lightning protection Direct Ground Survival/Rated Wind Velocity km/h 200 (150 ) Wind Load @Rated Wind Front N 1281 Wind Load @Rated Wind Side N 438 Wind Load @Rated Wind Rear N 1352 PRODUCT DATASHEET APXVLLLL21B_43-C-I20 8-Ports, X-Pol, Panel Antenna, 2.1m, 4x 1710-2690MHz, 65deg, Integrated RET
ICP® PRESSURE SENSOR - PCB
Temperature Range(Operating) -100 to +275 °F -73 to +135 °C Temperature Coefficient of Sensitivity ≤ 0.07 %/°F ≤ 0.126 %/°C Maximum Flash Temperature 3,000 °F 1,650 °C Maximum Vibration 2,000 g pk 19,620 m/s² pk ... Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 ...
Assembly Instructions-C11 Amphenol Type N
283 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly CRIMP-CRIMP TYPES Step 1 Step 2 Step 3 crimp here Step 1 Strip cable jacket, braid, and dielectric to dimensions shown. All cuts are to be sharp and square.
ID Rugged Bulkhead Adaptor Series Connector - Amphenol CS
Wide operating temperature (-40°C to +85°C ) RoHS for environmental compliance; Features & Benefits. FEATURES BENEFITS; Provides a sealed adapter at the panel of bulkhead of equipment; Great solution for sealing; Interface is sealed in both the mated and un-mated conditions; All condition covered;
2.92mm Female Solderless LiteTouch PCB Connector, 2 Hole (CPW ...
SV Microwave designed a 2.92mm Female Solderless LiteTouch PCB Connector, 2 Hole (CPW / Microstrip) SF1521-60115. Access the design resources now!
N-Type Protective Cap Plug | 202102-10 - Amphenol RF
N Cap for Female Connector. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
Part No. 550033 Rev. E - Temposonics
Cary, North Carolina 27513 HOURS Monday - Thursday 7:30 a.m. to 6:30 p.m. EST/EDT Friday 7:30 a.m. to 5:00 p.m. EST/EDT. TABLE OF CONTENTS Section Page 1 INTRODUCTION 1 1.1 Theory of Operation/Magnetostriction 1 1.2 Temposonics II LDT Specifications for Sensors <180 inches 2
Model TLD352C03 | PCB Piezotronics
10 to 20 in-lb: 113 to 226 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: 080A: Adhesive mtg base, 0.5" hex x 0.187" thk, 10-32 tapped hole, aluminum w/isolation hardcoat finish: 1:
ROHS COMPLIANT PRODUCT DATA DRAWING DATE REV DESCRIPTION E DCN 41843 11 ...
code c, class .76, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 12.4 ghz product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. ...
BNC Jack to N-Type Plug Adapter 50 Ohm Straight | 242121 - Amphenol RF
BNC Jack to N-Type Plug Adapter 50 Ohm Straight JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex ...
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE
- dcn 38051 03/11 pjs approved: checked: drawn: pjs 03/07/11 pjs 03/07/11 fed 03/07/11 rohs compliant product data drawing db value to "xxx" number chart
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
code c, class .76, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz notes: 1. for recommended footprint to your specific pcb, contact sv microwave sales department ([email protected], 561-840-1800) date approved revision history rev description
main | Adapter 1" 14TPI Female + 1.25" 11TPI Male
This adaptor is made from high quality chrome plated brass and has one internal 1” – 14 TPI thread and one external 1.25” – 11 TPI thread.
471-2095-100 | NeXLev | Amphenol
Amphenol is one of the leading manufacturers of NeXLev. Contact us today for more details on NeXLev, part number 471-2095-100