Search Results for n 20 252 4175 c
D-sub 30-10-2018 final - Amphenol In
designed for-55°C to +125°C operating temperature. Finish Refer Approved Part Nos. List (Page No. 12 -110) Dash Number ( Shell Size ) Connector Style Specification Sheet Number Military Designation Manufacturer Logo M 24308 /1 – 1 XX F 1 - Socket Solder Cup Connector 2 - Socket Crimp Type Connector
C:Documents and SettingsGarrickMy DocumentsCustomersConnexzz185
Title: C:Documents and SettingsGarrickMy DocumentsCustomersConnexzz185.dwg Author: Garrick Created Date: 1/28/2008 8:25:10 PM
2082-614X-dB - Model - XMA Corp
derates linearly from to 10% @ 125°c from 25°c peak power 500 watts (5µsec pulse width, 0.05% duty cycle) impedance 50 ohms operating temp range -65°c to +125°c conformance testing is 100% attenuation and v.s.w.r. ... across swept frequency range at 20-25°c mechanical
Micro-TCA Card Edge Connectors | Storage and Server Systems - Amphenol
MicroTCA (μTCA) vertical card edge connectors provide 170 contacts on a 0.75mm pitch and enable Advanced MC™ modules to be plugged directly to a backplane.
C:UsersROrmanDesktopRTS182 184 customer DWG drawings and 3D’sRTS182 DWG ...
-40°c ~ 105°c -40°c ~ 125°c n key part number notes:(unless otherwise specified) 1. material: shell:thermoplastic,ul94 v-0. insert:thermoplastic,ul94 v-0. o-ring:nbr or silicone rubber. seal gasket: nbr or silicone rubber. end cap:thermoplastic,ul94 v-0. plastic ring:thermoplastic,ul94 v-0. wire seal:silicone rubber. 2.
P-U77-E462M-2081 - Amphenol CS
20.00 22.80 25.00 27.50 30.90 32.50 35.00 37.10 this area denotes components keep-out (traces allowed) cross-hatch area denotes components ... (p/n: u77-a462m-2081) notes: 1. datum and basic dimensions established by customer. 2. pads and vias are chassis ground. 3. thru-holes, plating optional. 4. see drawings p-ux76-a20-x00xx for connector ...
PRODUCT DATA DRAWING - SV Microwave
C 3211-60181 EDGE LAUNCH REMOVE ALL BURRS. West Palm Beach, FL 33409 2400 Centrepark West Drive, Suite 100 SV Microwave, Inc. ...
ATM13-217-2005-SR Blank Locking Sealing Plug, Blue, Replaces
ATM13-217-2005-SR Blank Locking Sealing Plug, Blue, Replaces Size 20 Contacts, (For SR01 Series)-Blank Locking Sealing Plug, Blue, Replaces Size 20 Co Call Us 1-800-394-7732 My Account
N-Type Jack to TNC Plug Adapter 50 Ohm Straight | 242131S - Amphenol RF
N-Type Jack to TNC Plug Adapter 50 Ohm Straight JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
SMA Jack to N-Type Jack Adapter 50 Ohm Straight | 901-295
SMA Jack to N-Type Jack Adapter 50 Ohm Straight
About | Amphenol Network Solutions
Our story as Amphenol Network Solutions, including company history, company location, contact information, our company promise, and a look into our facility in Guadalajara, Mexico.
Literature - Amphenol Aerospace
Miniaturized MIL-C-5015 connectors View Download. Amphenol VITA Compliant Connectors High-Speed OpenVPX VITA 46, VITA 66.1, VITA 66.4, VITA 66.5, and VITA 67 View Download. Bantam Catalog Bantam is a lightweight, all-metal bayonet lock connector designed for high volume commercial aerospace applications where electrical performance must be met ...
FAKRA to RP-TNC Cable Assemblies - Amphenol RF
N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; N-Type to HD-BNC Adapters; N-Type to HN-Type Adapters; N-Type to MCX Adapters; N-Type to MMCX Adapters; ... FAKRA Straight Jack to RP-TNC Straight Plug LMR-195 50 Ohm 20 Meter Z Key Code 095-820-197M20L. View Details.
Absolute, Non-Contact Position Sensors Data Sheet C ... - Temposonics
Storage temperature: -20°C…+85°C Pressure up to 2500 m altitude IP Protection IP30 3 - DIN 40 050 Part 9 – Protection against foreign bodies – Protected against foreign bodies from Ø2,5 mm ... Cary, N.C. 27513, USA Tel. + 1-919-677-0100 Fax + 1-919-677-0200 E-Mail: [email protected] www.mtssensors.com:
MIL-DTL-26482 | Amphenol Global Search | Amphenol
This series, based on the MIL-DTL-26482 series 2 with clip retention crimp contacts and EMI shielding, is a ruggedized harsh environmental, brass, bayonet coupling, power connector. With two or three poles per connector and up to 20 amps possible with a standard operating temperature from -55°C to +85°C.
N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm
RF Connector N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm | 172132 JavaScript seems to be disabled in your browser.
N-Type Straight Plug to N-Type Straight Plug LMR-240 50 Ohm 1 M
N-Type Right Angle Plug IP67 to N-Type Straight Bulkhead Jack IP67 LMR-400 50 Ohm 360 inches ARC 095-909-175-360 N-Type Straight Plug to N-Type Straight Plug LMR-240 50 Ohm 4 M 175101-22-M4.00 N-Type Right Angle Plug IP67 to N-Type Straight Bulkhead Jack IP67 LMR-400 50 Ohm 30 M ARC 095-909-175M30L
2CMA193235R1000 3P+N+E Panel Mounted Socket Outlet, Unified
2CMA193235R1000 3P+N+E Panel Mounted Socket Outlet, Unified Flange, Angled. Replaces Part# 416RAU6. Comparable to PNs# GW62210H,415-6,F51S333,1227,510. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines.
Temposonics
Storage temperature: -20°C…+85°C. Pressure . up to 2500 m altitude. IP Protection . IP30 3 - DIN 40 050 Part 9 – Protection against foreign bodies – Protected against foreign bodies from Ø2.5 mm ... Cary, N.C. 27513, USA. Tel. + 1-919-677-0100 Fax + 1-919-677-0200. E-Mail: [email protected] www.mtssensors.com. MTS Sensors Technology ...
8502–00 and 8503–00 20Hz Ringing Generators - Charles Industries
Alarm indicator Alarm N.O. 7 and 8 Output 100Vac 20Hz 1 and 2 Enable Enable 5 Inhibit Inhibit 6 7. TESTING If trouble is encountered with the operation of the 8502–00 or 8503–00, verify that all installer connections have been properly made in accordance with Table 1. Check for an open fuse. Replace with a unit known to be in work-ing ...