Search Results for n 20 252 4175 c
FAKRA to RP-TNC Cable Assemblies - Amphenol RF
N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; N-Type to HD-BNC Adapters; N-Type to HN-Type Adapters; N-Type to MCX Adapters; N-Type to MMCX Adapters; ... FAKRA Straight Jack to RP-TNC Straight Plug LMR-195 50 Ohm 20 Meter Z Key Code 095-820-197M20L. View Details.
8-CHANNEL ETHERNET SWITCH & COPPER-TO-FIBER - Amphenol Aerospace
at a, c, e, g, j, l, n and r locations 8 places see lq-21818-18 for arrangement pin contact octonet 21-032906-001 or equiv. 4 places pin contact size 22d 10-497620-215 6 places see l-21809-35 for arrangement pin contact size 22d 10-497620-215 at d, h, m, s, t and u locations 6 places see detail receptacle tvp00rqw-19-18p(lc)
High Power | Products | Amphenol Aerospace
This crimp, rear-release high-power series provides an improved alternative to the older MIL-C-5015 solder type. QWLD Connectors QWLD Series heavy duty electrical connectors provide reliable power and control functions in hostile environments where ordinary connectors cannot survive. Amphenol Aerospace ...
N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm
RF Connector N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm | 172132 JavaScript seems to be disabled in your browser.
Fiber Optic Termini | Products | Amphenol Aerospace
Amphenol Aerospace supplies a wide range of fiber optic products containing MIL-PRF-29504 style, HD20, JSFC, ARINC 801, and MT Fiber Optic termini.
N-Type Straight Plug to N-Type Straight Plug LMR-240 50 Ohm 1 M
N-Type Right Angle Plug IP67 to N-Type Straight Bulkhead Jack IP67 LMR-400 50 Ohm 360 inches ARC 095-909-175-360 N-Type Straight Plug to N-Type Straight Plug LMR-240 50 Ohm 4 M 175101-22-M4.00 N-Type Right Angle Plug IP67 to N-Type Straight Bulkhead Jack IP67 LMR-400 50 Ohm 30 M ARC 095-909-175M30L
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm ...
RF Connector N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm IP67 ARC Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 PVC Armor 50 Ohm 20 M (787.40 Inches) 095-850-295M20L.
Press|Mate - Amphenol Sine
IEC 60 512-11-9 +150°C Electric Characteristics Standard Value current carrying capacity (@Ta=40°C) IEC 60 512-5-2 116 A 2) empfohlene Crimpwerkzeuge ... based on tests with mating partner N 01 060 6602 001 15 9,5 12,55 20,05 11,1 22,65 4,5 7 D 2 A B 4 D Weitergabe sowie Vervielfältigung dieser Unterlage, Verwertung und Mitteilung ihres ...
MIL-DTL-24308 D-Sub - Amphenol PCDAmphenol PCD
Description: Qualified to MIL-DTL-24308, sub-miniature rack & panel type connectors with polarized shells. Pin and socket machined contacts provide high reliability and density for the connectors.
Understanding Different Cable Gland Thread Types: NPT, Metric, & PG
Example: An M20 x 1.5 metric thread specifies a 20 mm diameter with a pitch of 1.5 mm. 3) PG (Panzer-Gewinde) Definition: PG threads originate from Germany and are commonly used in European electrical installations. Thread Characteristics: Unique Flank Angle: PG threads have a smaller depth but a larger flank angle compared to NPT and metric ...
Amphenol TACBeam - Amphenol Fiber Systems International (AFSI)
M83526/20 & 21 Compliant Expanded Beam Rugged Fiber Optic Connectors Features & Benefits • Supports both multimode and single mode fiber • Expanded beam technology is less susceptible ... 1300 Central Expressway North, Suite 100 Allen, TX 75013 Phone: 214.547.2400 - 800.472.4225
N-Type Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
NPA Surface-Mount Pressure Sensors
• Compensated Temp: 0°C to 60°C (+32°F to +157°F) • Excitation Voltage: 3.3 and 5 VDC • Custom transfer functions available Product Spotlight NovaSensor NPA Series of Surface-Mount Pressure Sensors features a high stability SenStable ... 4/20/2016 7:55:34 AM ...
UPC Series - Amphenol Industrial Operations
B Code B N No HVIL C Code C D Code D 14mm Plug. North America Asia Amphenol Industrial Operations 20 Valley Street Endwell, NY13760-3600 USA Tel: +1-888-364-9011 Fax: +1-520-397-7169 www.amphenol-industrial.com Email: [email protected] Amphenol Technology(Zhuhai) Co., Ltd.
SMA Male Dust Cap, Link Chain M39012/25-3025 - SV Microwave
The SMA Male Dust Cap, Link Chain M39012/25-3025 is offered by the leader of the RF/Microwave industry. Check out detailed product information here!
Technology in connectors
Patch cord IP 67/IP 20 plastic black UTP, unshielded 4 m 17-10007 Patch cord IP 67/IP 20 plastic black UTP, unshielded 5 m 17-10008 Patch cord IP 67/IP 20 plastic metallized STP, shielded 2 m 17-10028 Patch cord IP 67/IP 20 plastic metallized STP, shielded 4 m 17-10029 Patch cord IP 67/IP 20 plastic metallized STP, shielded 5 m 17-10030 Product ...
TFLEX405 | Amphenol Global Search | Amphenol
SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 10 inches (254 mm) Downloads. Anti-Torque SMA Connector Series Datasheet (Size: 252 kb) 095-902-581-XXX PDF Customer Drawing (Size: 254 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
Model 642A02 4-20 mA Output Velocity Sensor Installation and ... - PCB
N FOR MACHINE CONDIT ION MONITORING Model 642/643/647/648 A Series Industrial 4-20mA Sensor Operating Guide with Enclosed Warranty Information 3425 Walden Avenue, Depew, New York 14043-2495 Phone (716) 684-0003 Fax (716) 684-3823 Toll Free Line 1-800-959-4IMI MANUAL NUMBER: 25778 MANUAL REVISION: C ECN NUMBER: xxxxx
DuraSwap | Custom Battery Connectors | Swappable Docking Connector
Amphenol's swappable custom battery connectors come in 2 power & 6 signal configurations, 15A-70A current, 10,000 cycles, and IP67 rated in mated and unmated conditions.
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm | 172119 JavaScript seems to be disabled in your browser.