Search Results for n 20 252 4499 c
Millipacs® 2mm Hard Metrics Series - Right Angle Header Connectors
§ Operating Temperature Range: -55°C to +125°C § Operating current: § 1.5A at 20°C § 1.0A at 70°C § Contact Resistance: 20mΩ max. § Insulation Resistance: 104MΩ min. § Mating Force: 0.75N max. per contact pair IMLA PATTERNS/COMBINATIONS OVERVIEW Right angle connectors are based on IMLA based contact assembly process.
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; N-Type to HD-BNC Adapters; N-Type to HN-Type Adapters; N-Type to MCX Adapters; ... Stick Antenna 698-960 ST0457-20-501-A. External Antenna ST0628-30-004-A. External Antenna ST0330-31-001-A. Stick Antenna 2400-2500 MHz SMA ST0226-30-002-A.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
2075E DUAL-PURPOSE SHAKER 75 LBF - PCB
< 20 Gauss Cooling Air 100 cfm/15 in H 2 O [1] Dimensions (H x W x D), nominal 10.5 x 12.55 x 6.5 in (267 x [5]319 x 165 mm) ... Endevco is an assumed name of PCB Piezotronics of North Carolina, Inc., which is a wholly-owned subsidiary of PCB Piezotronics,
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
(Nickel Finish at –55˚C to +125˚C) dB FREQUENCY MEGAHERTZ 140 120 100 80 60 40 20 0 12 34 560 78 9 1 TYPICAL SHIELDING EFFECTIVENESS TEST DATA EMI Shielding Effectivess dB Testing by Mode Stirring Method Shielding Effectiveness Amphe-Lite Connectors (Nickel Finish at –55˚C to +125˚C) dB FREQUENCY GIGAHERTZ Amphe-Lite Series performance ...
N-Type to 4.1-9.5 Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of N-Type to 4.1-9.5 Adapters designed for radio frequency applications. N-Type to 4.1-9.5 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 172224-23 JavaScript seems to be disabled in your browser.
Ordering Options Model Number - Amphenol Antenna Solutions
Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics MET Antenna Dimensions (L x W x D) 1935 x 170 x 100 mm 76.2 x 6.7 x 3.9 in Weight without Mounting Brackets 11.0 kg 24.0 lbs ... 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 60 30 35 30 25 20 ...
INSULATOR - TFE 2. ELECTRICAL: A. IMPEDANCE: 50 OHM A ... - Amphenol
c. comb out the braid and fold out,trim excess braid. d. slide sub-assembly to the rear side of the body and tighten with proper spanner. make ensure interface dimensions to meet. 5. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol rf, 14625 and date code" stamp
REVISIONS - amphenolrf.com
[11.20] see table gopi m 13-apr-12 n direct solder plug with solder cup, 4-hole flange gopi m 13-apr-12 task - 900 b a release to mfg. 12-mar-10 2135 cl b dimensions & note are updated 13-apr-12 2302 mg no description material finish qty 1 center contact brass gold 1 2 body & nut brass white bronze 1
Model 356A04 Triaxial, lightweight miniature, ceramic shear ICP ... - PCB
Temperature Range(Operating) -65 to +325 °F -54 to +163 °C Temperature Response See Graph See Graph [1] Base Strain Sensitivity 0.05 g/µε 0.5 (m/s²)/µε [1] Electrical Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to ...
Filter Connectors | Filter D-Sub Connectors - Amphenol CS
D-Sub Filter Connectors provide filtering of unwanted EMI, protecting the integrity of data signals in a mechanically stress-isolated design to ensure that capacitive elements survive shock and vibration.
Model 029 | PCB Piezotronics
Model 029:Hardline, coaxial, 20 awg, silicon dioxide dielectric cable, 304 SS jacket, 27 pF/ft (+1500 F/816 C) (price per foot) **Not field installable** f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English ...
SMB 50 Ohm to BNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMB 50 Ohm to BNC Cable Assemblies designed for radio frequency applications. SMB 50 Ohm to BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
MN42PW02Mxxx 7/8" 4 Position Receptacle, Female, External Th
MN42PW02Mxxx 7/8' 4 Position Receptacle, Female, External Threads. Comparable to part number(s): 1R4004A20
C:workTelectLatest drawings for releaseSC000532-6C-SC000532-6 REV A1
C:workTelectLatest drawings for releaseSC000532-6C-SC000532-6_REV_A1.dwg Author: TZiolkowski Created Date: 1/4/2021 8:12:20 AM ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead ...
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
L77SDB25S | D-Sub | Amphenol
D-Sub Standard Density Connector, Input Output Connectors, Stamped Signal 3A, Straight Solder Cup, 25 Position Receptacle, Flash Gold, Bright Tin Shell, 3.05mm (.120in) Clear Hole
Model 422E65/A In-Line Charge Converter Installation and ... - PCB
17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or ... Constant Current Excitation 2.2 to 20 mA 2.2 to 20 mA Output Voltage ± 5 V ± 5 V Output Impedance <20 Ohm <20 Ohm Output Bias Voltage 9 to 14.5 VDC 9 to 14.5 VDC ...