Search Results for n 20 252 4499 c
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
TECHNICAL FEATURES - rfstechnologies.com
HBF058-08U1S2-xxF Series REV : C REV DATE : 12 Apr 2021 www.rfstechnologies.com ... Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL1569 Type MC, UL Listed EXTERNAL DOCUMENT LINKS Installation Guidelines: Download QuickShip 2.0 Program Information: Download
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Model 084A16 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
) soot sensor
Coaxial cable temperature -40°C 200°C Start-Up Time 10 seconds of power up Response Time Max 10 seconds Connector Tyco 6-pin Ampseal 16 style Weight 900 grams (the sensor enclosure and coaxial cable assembly) Connector Ampseal 16 - various keyways available Typical antennae placement AAS-920-525B-03/2014
EBY Electro - 6000 Series - 0.375 " Spacing - BARRIER BLOCKS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
TECHNICAL FEATURES - rfstechnologies.com
Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL 1666 EXTERNAL DOCUMENT LINKS Installation Guidelines: Download QuickShip 2.0 Program Information: Download On-line Factory Test Results: View NOTES PRODUCT DATASHEET FR-N-1SM-01-100F1
Plug Rack 2 Modules Metallic Shielded Bright nickel Polarization C Not ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
d38999/26gc35pn yes connector, electrical, plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
SFP+ Active Copper Cables - Cables on Demand | Page 2
SFP+ Active Copper Cables Now On Sale [CablesOnDemand.com] at Amphenol Cables on Demand -- Active SFP+ Cables by Amphenol provide an ideal low-cost alternative to multimode SFP+ optical modules. Each Amphenol SFP+ Active Copper Cable Assembly emulates a pair of optical modules with complete system transparency, thus allowing you to cut your power budget in half and your cable budget by far more.
2014-12-1 the Final of AST 4th Talent Show - amphenol-ast.com
Mini HDMI (Type C) HDMI Type A. Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others. Communication cable.
51939-1177LF | PwrBlade® | Amphenol
Amphenol is one of the leading manufacturers of PWR PROFILE+®. Contact us today for more details of part number 51939-1177LF
Module For crimped contacts Socket With peripheral sealing 4 contacts ...
Module For crimped contacts Socket With peripheral sealing 4 contacts #12 Supplied with contacts Polarization A Serie3 Fluorinated silicone
B75 High Wide Chirp, 600W, 12° Tilt, MM Transducer, DT
Tilted Element™ transducers have the ceramic element fixed at a 20°, 12° or 0° angle within the housing. The transducer is installed almost flush to the hull. The tilt of the element corrects for the hull deadrise by orienting the beam directly down. This ensures maximum echo returns to the transducer for more accurate depth readings.
Electronic Circuit Protector ESX10-T.-DC 24 V
Technical data (Tambient = 25 °C, operating voltage US = DC 24 V) ESX10-TD The model ESX10-T extends our product group of electronic over-current protection devices for DC 24 V applications. At a width of only 12.5 mm it provides selective protection for all DC 24 V load circuits.
CELLFLEX RF Feeder Cable - 3/8" - Low Loss LCF38 feeder
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
98424-G52-42ULF | Minitek ® 2.00mm BTB/WTB | Amphenol
Amphenol is one of the leading manufacturers of Minitek ® 2.00mm. Contact us today for more details of Minitek ® , part number 98424-G52-42ULF.
Protimeter Speedy 2000 Series - amphenol-sensors.com
range of 0 - 20% is fitted as standard to both the Large and Small vessels, but gauges with both wider and narrower moisture ranges are available. 3 Roads and Highways Knowledge of the moisture content of soil is crucial throughout geotechnical engineering practice. Engineers use the Speedy for field control
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Panel ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
EBY Electro - VC1870M Series - 10.16mm Spacing - PLUGGABLE HEADERS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...