Search Results for n 20 252 4499 c
Quick-Connex® M8 Nano Cordsets - TPC Wire
Quick-Connex ® M8 Nano cordsets make the replacement of electrical and electronic control devices quick and simple. Cordsets are made with Trex-Onics ® 24 AWG c able designed for high cycle, constant motion applications and provides excellent defense against impact, cutting, abrasion, oil and chemicals. M8 Nano Cordsets are molded and keyed, provide rapid and secure connect and disconnect ...
Model 024 | PCB Piezotronics
Model 024:Industrial, 2-conductor, 20 awg (19/32), twisted, shielded, 22 awg drain, polyurethane cable (price per foot) f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English; Italiano; Nederlands; Français ...
gtc-e-series-connectors-bayonet-data-sheet-amphenol-industrial
North America: Amphenol Industrial Operations 180 N. Freeport Drive, Plant 4 Nogales, AZ 85621 Tel: (888) 364-9011 Fax: (520) 285-5134 Email: [email protected] Europe: Amphenol Industrial Operations Europe Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254.204
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
32D 2.500-16UN 2.750 69.85 3.000 76.20 1.900 48.26 1.437 36.50 1.875 47.63 32A 44 1.875 47.6 0.594 15.1 2.781 70.6 2.938 74.6 1.750 44.5 ... SERIES SLASH # DASH # FINISH 42: Straight Table A N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel STRAIGHT; Direct Coupling AS50151 Solder type; Vthread MS310X classes A, B, C, or K ...
M-Series™ | Mezzanine Connectors | PAM4 | Amphenol
M-Series ™ 112Gb/s PAM4 BGA Mezzanine Connector comes with an industry-leading Ball Grid Array (BGA) design and a superior self-aligning and self-leveling solution.
Composite - Amphenol PCDAmphenol PCD
Features & Benefits: Weight savings. Ultem composite. Reduces assembly’s magnetic signature. Ideal for harsh environments. Protects against corrosive fluids, high vibration, and high temperature
SMC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMC Adapters designed for radio frequency applications. SMC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Mil-Spec Contacts | MIL-DTL-38999 Series III - Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Connectors | Products - Amphenol
Available 8, 14 or 16 cts size 20 / 16 (crimp contacts as per NFC 93422 model HE310A contacts) ... Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.
Millipacs® 2mm Hard Metrics Series - Right Angle Header Connectors
§ Operating Temperature Range: -55°C to +125°C § Operating current: § 1.5A at 20°C § 1.0A at 70°C § Contact Resistance: 20mΩ max. § Insulation Resistance: 104MΩ min. § Mating Force: 0.75N max. per contact pair IMLA PATTERNS/COMBINATIONS OVERVIEW Right angle connectors are based on IMLA based contact assembly process.
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; N-Type to HD-BNC Adapters; N-Type to HN-Type Adapters; N-Type to MCX Adapters; ... Stick Antenna 698-960 ST0457-20-501-A. External Antenna ST0628-30-004-A. External Antenna ST0330-31-001-A. Stick Antenna 2400-2500 MHz SMA ST0226-30-002-A.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
2075E DUAL-PURPOSE SHAKER 75 LBF - PCB
< 20 Gauss Cooling Air 100 cfm/15 in H 2 O [1] Dimensions (H x W x D), nominal 10.5 x 12.55 x 6.5 in (267 x [5]319 x 165 mm) ... Endevco is an assumed name of PCB Piezotronics of North Carolina, Inc., which is a wholly-owned subsidiary of PCB Piezotronics,
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
(Nickel Finish at –55˚C to +125˚C) dB FREQUENCY MEGAHERTZ 140 120 100 80 60 40 20 0 12 34 560 78 9 1 TYPICAL SHIELDING EFFECTIVENESS TEST DATA EMI Shielding Effectivess dB Testing by Mode Stirring Method Shielding Effectiveness Amphe-Lite Connectors (Nickel Finish at –55˚C to +125˚C) dB FREQUENCY GIGAHERTZ Amphe-Lite Series performance ...
N-Type to 4.1-9.5 Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of N-Type to 4.1-9.5 Adapters designed for radio frequency applications. N-Type to 4.1-9.5 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 172224-23 JavaScript seems to be disabled in your browser.
Ordering Options Model Number - Amphenol Antenna Solutions
Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics MET Antenna Dimensions (L x W x D) 1935 x 170 x 100 mm 76.2 x 6.7 x 3.9 in Weight without Mounting Brackets 11.0 kg 24.0 lbs ... 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 60 30 35 30 25 20 ...
INSULATOR - TFE 2. ELECTRICAL: A. IMPEDANCE: 50 OHM A ... - Amphenol
c. comb out the braid and fold out,trim excess braid. d. slide sub-assembly to the rear side of the body and tighten with proper spanner. make ensure interface dimensions to meet. 5. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol rf, 14625 and date code" stamp
REVISIONS - amphenolrf.com
[11.20] see table gopi m 13-apr-12 n direct solder plug with solder cup, 4-hole flange gopi m 13-apr-12 task - 900 b a release to mfg. 12-mar-10 2135 cl b dimensions & note are updated 13-apr-12 2302 mg no description material finish qty 1 center contact brass gold 1 2 body & nut brass white bronze 1