Search Results for n connector
TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
RF Connector TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm | 031-2301 JavaScript seems to be disabled in your browser.
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 112118 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm. Alias: B1121AA-ND3G-59U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
PL-500SM-N SERIES Shell Auto-Coupling 14 pole
PL-500SM-N SERIES. Plastic . Shell Auto-Coupling. Connectors. 14 pole . capacity miniature circular connector. Overview (intuitive, compact, configurable) • Pulse -Lok ® auto latch / mating confirmation • Miniature 0.520” diameter circular shell • Up to 14 contact positions • Multiple standard and proprietary keying options available •
132217 | Amphenol Global Search | Amphenol
Buy 5ft Amphenol CO-213NTYPEX2-005 Cables Direct from the Factory at Cables on Demand. RG213 Type N Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG213 coax cable with pre-terminated Type N Male connectors for a high-power low-loss interface with your RF equipment.
Distributors | Support | Amphenol Aerospace
3851 N. Webb Road Wichita, Kansas, 67226. FDH Electronics. Phone: 800-324-6591 3601 N I-35 Service Rd Oklahoma City, Oklahoma 73111. Heilind Electronics. Phone: 800-400-7041 Fax: 978-658-0278 58 Jonspin Road Wilmington, MA 01887. ... Amphenol Connector Basics Terminology Guide
N-Type Panel Mount 4-Hole Flange Jack RG-401 0.250-inch Conformable ...
RF Connector N-Type Panel Mount 4-Hole Flange Jack RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm. Downloads. 172300 STP 3D Model (Size: 347 kb ) 172300 PDF Customer Drawing (Size: 49 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N6581A1-A/3GT30GA-.25-50: Body Finish:
Amphenol Communications Solutions Extends the Range of Products for LED ...
Amphenol launches new configurations of Compact FLH Series IP67 Sealed Connectors and Cables NASHUA, N.H., Oct. 11, 2022 -- Amphenol Communications Solutions is pleased to announce today the release of more options in its FLH series of mini sealed 2.50mm pitch IP67 and IP20 connectors, including ne
Assembly Instructions-C11 Amphenol Type N
and up against connector body. Crimp outer ferrule using Die Set Cavity specified in table above. outer ferrule contact body assembly Amphenol Connector Cable Strip Dimensions, inches (mm) Hex Crimp Data Number Type RG-/U ab cCavity for Cavity for Die Set for CTL Series Contact Outer Ferrule Tool 227-944‡ Tool No. ...
MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm | 252135 - Amphenol RF
RF Connector MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm
SHIELDED RIGHT ANGLE BOARD CONNECTOR - Amphenol CS
The connector module has 2 rows with up to 4 individual contact pins per row. The connector shall be used with external shields and PCB cover according to fig.1 ... P/N : 72860-x0xLF,52088-xxxLF,72844-x0xLF,72858-x0xLF, 10022805-x01LF,10051941-x01LF & 72846-x0xLF J.TARON 2009/01/15 CLASSIFICATION UNRESTRICTED
NM-SCF38-E01 - N Male Connector - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
TNC Straight Crimp Plug RG-316DS RD-316 50 Ohm | 122375 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-316DS RD-316 50 Ohm TNC Straight Crimp Plug RG-316DS RD-316 50 Ohm | 122375 JavaScript seems to be disabled in your browser.
MMCX Straight PCB Jack Surface Mount 50 Ohm Non-Magnetic
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Non-Magnetic MMCX Straight PCB Jack Surface Mount 50 Ohm Non-Magnetic | 908-NM22109 JavaScript seems to be disabled in your browser.
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead
Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters; BNC to FME Adapters; BNC to F-Type Adapters; BNC to HD-BNC Adapters; BNC to MCX Adapters
BA6012-0 - Amphenol Antenna Solutions
2.1 dBi N Female BA6012 Series. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... Wind Load - Side @ Rated Wind N (lbf) 36 (8.1) Connector Type --- (1x) N Female at Bottom Radiating Element Material --- Brass Element ...
2CMA166924R1000 3P+E Industrial Connector. Replaces Part# 3 - Amphenol Sine
2CMA166924R1000 3P+E Industrial Connector. Replaces Part# 3125C6W. Comparable to PNs# GW62060,244-6,K44S35,3195,379406,318.12546,349538,PEW 12564 PV,SV3125-6S
N-Type Panel Mount Plug 4 Hole Round Post 50 Ohm 0.433 Post 0.358 PTFE
RF Connector N-Type Panel Mount Plug 4 Hole Round Post 50 Ohm 0.433 Post 0.358 PTFE. Downloads. 18 GHz N Type Connector Series Data Sheet (Size: 395 kb) 082-6713-XXXYYY PDF Customer Drawing (Size: 150 kb) 082-6713-433358 STP 3D Model (Size: 378 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
Connectors and Adapters for RF Cable - PCTEL
Features. High performance – fully tested and qualified for frequency ranges up to 5.8 GHz. Broad range of connectors and adapters – SMA, TNC, BNC, MCX, MMCX, FME, N type
UG-414/U BNC Jack to BNC Jack Adapter 50 Ohm Straight 4-Hole Flange
UG-414/U BNC Jack to BNC Jack Adapter 50 Ohm Straight 4-Hole Flange
N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 000-18750 PDF Customer Drawing (Size: 953 kb) 000-18750 STP 3D Model (Size: 567 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 18750: Body Finish: Nickel: