Search Results for n female bulkhead connector
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
RF Connector SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... Stick Antenna 690-960 1710-2700 MHz N-Type Jack (Female) ST0326-41-301-U.
High Speed Solderless PCB Connectors - SV Microwave
SV Microwave’s high speed RF/coaxial solderless compression mount connectors are ideal for high frequency printed circuit board applications where precision is key. Our solderless application makes assembly fast, easy and without damaging the PCB board. ... SMA Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW ...
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... Bulkhead - Rear Mount: Ports: 1 (Single Port) Post Length: 0.160 Inches (4.06 mm) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40:
Ve-NET Automotive Multigigabit Differential Connector System ...
Ve-NET™ Automotive Multi-Gigabit transmits data from 1000Mb/s to 10Gb/s. Developed according to USCAR-2, LV214, and Ethernet specifications and available in sealed / non sealed configurations.
BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear ... - Amphenol RF
RF Connector BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... Bulkhead - Rear Mount: Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style:
MCX Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
MCX Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors;
Cross Reference Products | Part Number Search - Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. For example: 1234* or *234* To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3 Part number with “*” will be considered invalid
2300-2500 MHz - amphenol-antennas.com
Connector(s) N-Female Mechanical Characteristics Materials Shroud GRP Radiating Assembly Brass Mounting Section (diameter) Aluminum 50 mm 1.9 in Dimensions (Length) 1000 mm 39.4 in Weight without Mounting Bracket 1.7 kg 3.7 lbs Wind Load (160 km/hr or 100 mph) 91 N 20.5 lbf Mounting Options Part Number Mounting brackets are ordered separately.
698-2700 / 698-2700 MHz - Amphenol Antenna Solutions
Connector(s) 2 / N-Type Female, 4.1/9.5 Mini-DIN Female, 4.3/10 Female, or 7/16-DIN Female on Plenum rated cable Operating Temperature -30° to +70° C (-22° to +158° F) * Passive Intermodulation value for N-type connector model only applicable at date of manufacture. Mechanical Characteristics Radome Material LSZH UV stable ABS
Home Page - Amphenol PCDAmphenol PCD
Amphenol PCD designs and manufactures circular and rectangular electronic connectors for low, medium and high power applications and lightweight composite cable and pipe management solutions for wire, hydraulic and fuel systems for the military and aerospace industries. We take pride in our ability to create customizable cable assemblies and advanced In-Seat Portable Electronic Devices (PED ...
N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... Bulkhead - Front Mount: Ports: 1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65 ...
ExaMAX 56Gb/s High-Speed Backplane Connector | Amphenol
ExaMAX® backplane connector system is designed for higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion. Each s
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... Bulkhead - Rear Mount: Ports: 1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style:
HD-BNC Straight PCB Jack End Launch Bulkhead Rear Mount 50 Ohm
RF Connector HD-BNC Straight PCB Jack End Launch Bulkhead Rear Mount 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... Bulkhead - Rear Mount: Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style:
2.92mm Female Solderless PCB Reduced Flange Edge Launch Connector, 2 ...
A 2.92mm Female Solderless PCB Reduced Flange Edge Launch Connector, 2 Hole SF1521-60150 was designed and developed by SV engineers. Check Inventory. Register. Log in. Compare products list. Check Inventory. Register. ... (Female) RF Series 2.92 mm : Orientation (Body) ...
FCI Basics | Wire-to-Board, Board-to-Board - Amphenol CS
Our solutions include Signal & Mid Power Wire-to-Board, Board-to-Board, Input/Output, FFC/FPC and Backplane. We offer interconnection systems from 2.54mm pitch down to 0.40mm pitch, supporting speeds up to 25Gb/s.
yggffrtttt799ii82ii23i82282837u3u3u3uu3u377279099993882ueu37373ueuehzbz ...
1/4-28 4-Pin: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A68: Adhesive mtg base, 0.875" hex x 0.2" thk, 10-32 tapped hole, aluminum w/ isolation hardcoat finish (for Models 356B07 & 356B08) 1:
Mini Cordsets - TPC Wire
Our Mini Quick-Connex™ assemblies and accessories offer the best in miniature cable connectors, giving you the ability to operate in any industrial environment. ... Quick-Connex® 16 AWG Mini Receptacles (2-6 Pole) are available in female and male straight and 90° back mounted styles. View Product Quick-Connex® 16 AWG Mini Receptacles (6-8 ...
M40 Series Connectors - Amphenol Sine
Amphenol Sine Systems MotionGrade M40 Power Solution Connector Systems are designed to excel in performance and reliability in our customers' most demanding environments. Our innovations and experience as an industry leader in connector technology and total interconnect solutions allow us to offer such features as our FlexGrip Backshell System.