Search Results for n type connector pin size
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 12 ...
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 12 inches (305 mm)
Distributors | Support | Amphenol Aerospace
Circular Connectors; Mil-Spec Type Circulars ... 3851 N. Webb Road Wichita, Kansas, 67226. FDH Electronics. Phone: 800-324-6591 3601 N I-35 Service Rd Oklahoma City, Oklahoma 73111. Heilind Electronics. Phone: 800-400-7041 ... Amphenol Connector Basics Terminology Guide
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RP-N-Type Connectors; RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; SMA Connectors; SMB Connectors; SMC Connectors; SMP Connectors; ... Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction:
SIM2B81K - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs ... N type ; ABS1694 brackets - O type ; ABS1694 brackets - P type ; ABS1694 brackets - R type ; ... SIMM3023PN Module For crimped contacts Pin Without peripheral sealing 30 contacts #23 (High density ...
Directional Coupler - Amphenol Antenna Solutions
Directional Coupler | 380-2700 MHz | N-Type Female Ordering Options 3 dB Coupler 6 dB Coupler 10 dB Coupler Model Number (xx) ADC-03 -WBS-LP-NF-CC ADC-06 10-WBS-LP-NF-CC Electrical Characteristics ... Connector N-Type Female N-Type Female N-Type Female Weight 0.52 kg (1.1 lbs) 0.52 kg (1.1 lbs) 0.52 kg (1.1 lbs)
Custom Flex Cables | Cable Assemblies | Amphenol
Connector, flex, and assembly from a single source; Seamless integration; Amphenol signal integrity support for design and validation; Industry leading tools and test equipment; Available with BGA, LGA, SMT, press-fit, or thru-hole connector terminations; Wide range of connector options available;
PCIe Connectors | Card Edge | PCI Express® Gen 3, Gen 4 & Gen 5 Standards
These 1.00mm pitch, vertical card edge connectors enable (PCIe ®) signaling from 2.5Gb/s supporting Gen 1 and 5Gb/s for Gen 2 up to 8Gb/s of Gen 3 per differential signal pair. The modular design of these connectors allows standard pin counts like 36, 64, 98, 164 and 280. Basic Applications of PCIe ® Connectors
ix Industrial IP20 | Industrial Connectors | Amphenol
10mm connector pitch provides greater port density; 10 position connector with Cat6A 10GBASE-T performance and PoE capability; Supports Ethernet/IP and common protocols including Profinet, DeviceNet, EtherCAT, Modbus, and others; 360° shielding through mated pair; Provides excellent EMI immunity for use in electrically noisy environments
PRMSeries - Amphenol Sine
Panel Rack Mount Power Connectors Available in 2 position Amphenol Sine Systems’ PRM Series™ (Panel Rack Mount) ... Number/Size of Contacts 2/ 2.4mm (SureSocket™) or 4.0mm (RADSOK®) ... SC000611 2.4mm, Contact, Pin, 10-12AWG 2.4mm 30A Max N/A SC000612 2.4mm, Female SureSocket™ Machined Contact, 10-12AWG 2.4mm 30A Max N/A SC000692 2.4mm ...
M39012/01B0008 N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL ...
M39012/01B0008 RF Connector N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread ...
Multi-Height Vibration-Proof Flex Connectors - Amphenol CS
Amphenol's 1.00mm pitch flex connectors utilize 1.00mm contact spacing to terminate displays and support complex board-to-board connections. These connectors are offered with top and bottom contact positions in both ZIF and Non-ZIF cable terminations.
VOLTARIUS - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 432 0 obj > endobj xref 432 56 0000000016 00000 n 0000001990 00000 n 0000002149 00000 n 0000006377 ... [35 397]/Length 36/Size 432/Type/XRef/W[1 1 1]>>stream hÞbb’a`b`` Ń 3Î ƒÑø Å£ñ1X1@€ Ñô œ endstream endobj 433 0 obj >/Metadata 33 0 R/Pages 32 0 R/StructTreeRoot 35 0 R/Type/Catalog ...
N-Type Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
RF Connector N-Type Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... Size Category: Standard: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard:
MHV Straight Flat Tab Jack Bulkhead Non-Constant Impedance IP67
RP-N-Type Connectors; RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; SMA Connectors; SMB Connectors; SMC Connectors; SMP Connectors; ... Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Flat Tab: Thread Direction:
SurLok Plus Series - Amphenol Australia
Contact Size : 5.7mm (120A), 8.0mm (200A), 10.3mm (350A) Current Rating : 100-350A (up to 400A) Operating Voltage : 1000VAC/DC ... Locking : Spring Locking; PDF Downloads. Brochure. Surlok Plus Inline Connector. Cable Assembly Instructions. Amphenol Australia Pty Ltd. 22 Industry Boulevard Carrum Downs VIC 3201 P +61 3 8796 8888 F +61 3 8796 ...
SMB Right Angle Plug to SMB Right Angle Plug RG-178 50 Ohm 6 inches ...
RP-N-Type Connectors; RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; SMA Connectors; SMB Connectors; SMC Connectors; SMP Connectors; ... (Size: 94 kb) 145104-08-06.00 STP 3D Model (Size: 564 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option:
SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm ...
SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 10 inches (254 mm)
1900ND07P1A00A - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
SIM2B41K - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs ... N type ; ABS1694 brackets - O type ; ABS1694 brackets - P type ; ABS1694 brackets - R type ; ... SIMM3023PN Module For crimped contacts Pin Without peripheral sealing 30 contacts #23 (High density ...
Mini DisplayPort connection system for harsh environment - Amphenol PCD
Series Connector type Rope type Shells material and finish Deviation MDPFTV C 7 G F057 1. Series 4. Shell material and finish MDPFTV C MDPFTV standard protective cap N Nickel plating G Olive drab cadmium 2. Connector type ZN Black zinc nickel plating 6 Plug 7 Jam nut receptacle 5. Deviation F057 Reduced flange ring 3. Rope type Nylon cord M ...