Search Results for n type male connector
OCS (Oval Contact System) Connectors - Amphenol Aerospace
Find Contacts Fast - Online High-Speed Contacts Guide at www.amphenol-aerospace.com 800-78-0141 OCS Connectors 5 OCS (Oval Contact System) Connectors Contact Eye Pattern at 10 Gbps 0 0 100 10 00 0 00 1. 1.4 1. 1. 1.1 1 0. 0.8 0.7 0.6 0.
MCX Straight Crimp Plug RG-59 RG-62 75 Ohm | 252194-75
RF Connector MCX Straight Crimp Plug RG-59 RG-62 75 Ohm. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
Mini-SMB Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
HD-BNC to MCX Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of HD-BNC to MCX Adapters designed for radio frequency applications. HD-BNC to MCX Adapters feature all industry standard connector interfaces in between-series and in-series designs.
3mm Male PCB Surface Mount Shroud (Solder-On), SB
A 3mm Male PCB Surface Mount Shroud (Solder-On), SB 012-80-485/185 with high-ranking features are available at SV Microwave. ... Mounting Type PCB Vertical Launch : Termination Style Solder : Electrical ... 3mm Connectors 012-80-484/185 Add to compare list Datasheet. Customers Also Viewed.
Data Sheet R-Series V RP5 EtherNet/IP - Temposonics
Connection type 2 × M12 female connectors (5 pin), 1 × M8 male connector (4 pin), 2 × M12 female connectors (5 pin), 1 × M12 male connector (4 pin) Operating voltage 12…30 VDC ±20 % (9.6…36 VDC)2 Power consumption Less than 4 W typical Dielectric strength 500 VDC (DC ground to machine ground) Polarity protection Up to −36 VDC
About Us-Changzhou Amphenol Fuyang Communication Equipment
The company’s products sells globally, especially the 7/16, N type series connectors are very popular in the market. And the following six items will guarantee the service. With strong new product developing capability, our R&D people can work with customers’ engineer team directly to meet the customers’ special design requirements.
Item # AJ-146, Audio Jack - Amphenol NEXUS Technologies
Browse Item # AJ-146, Audio Jack in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Number of Contacts,Application,Overall Diameter,Overall Length,Standard,Alternate P/N,Connector Style,Contact Types,Strain Relief,Shell
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.1 Post 0.05 PTFE
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.1 Post 0.05 PTFE
2.92 Straight Plug to 2.92 Straight Plug 0.085 Hand Formable 50 Ohm 1 M
SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; SMA to SMP Cable Assemblies; SMA to Unterminated Cable Assemblies; SMA to FAKRA Cable Assemblies; SMA to AUTOMATE Type A Cable Assemblies. SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies;
Withstand High-Temperature Environments with New SMA to AMC Assemblies
The most recent additions to this line feature the durable straight SMA plug connector and the ultraminiature right angle AMC connector on RG-178 micro coax cable. These assemblies are ideal for IoT and antenna applications where there may be internal space constraints.
Pulse-Lok® 1200RG-N | aldenproducts.com - Amphenol Alden
Contact Type. Contact Plating. Contact Termination. Mating Key. Maximum Wire Gauge. Maximum Cable Diameter. Housing Color. Coupler Color. Adapter Color. Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; Pulse-Lok® 381068: Receptacle, Rear Panel-Mount : 45 : 26 ...
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel
SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; SMA to SMP Cable Assemblies; SMA to Unterminated Cable Assemblies; SMA to FAKRA Cable Assemblies; SMA to AUTOMATE Type A Cable Assemblies. SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies;
USB CONNECTOR | Amphenol Global Search | Amphenol
Amphenol provides USB Type C that supports a variety of protocols such as USB2.0/3.0/3.1.The Lite version of USB 2.0 Type C connectors come with top and middle mount options in 16 pins. With a speed performance of 480Mb/s, these connectors offer a current rating of 5A and a power rating of up to 100W.
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 100 Millimeter Z Key Code (3.93 Inches)
High Temperature Series Five Connectors - Amphenol Aerospace
Using proven high-heat materials such as alumina ceramic inserts, high-temperature elastomeric seals, and much more, High Temperature Series Five connectors can beat the heat. The heat-resistant High Temperature Series Five outperforms standard mil-spec D38999 connectors under similar high-heat circumstances.
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm Short Legs
SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; SMA to SMP Cable Assemblies; SMA to Unterminated Cable Assemblies; SMA to FAKRA Cable Assemblies; SMA to AUTOMATE Type A Cable Assemblies. SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies;
sae j1772 type 1 | Amphenol Global Search | Amphenol
IP-Class:Type 3S Comply With RoHS Durability: ≥ 10000 cycles Ambient Temperature: -30°C ~ +50°C 2.SAE Connector Reference: 20AC-HVCOSAEMACPFXXXXL0000 3.Reference: IEC 62196-2 , SAE J1772 L1 L2/N PE CP T1+ T1-T2+ T2-X3 X5 LASER MARKING: V0-1 SAE TYPE1 AC CONNECTOR - PART NUMBER Part Number Sensor 16A HVCOSAEMR3PF501RLXXXX No temperature ...
GKIT-60-060 - Grounding Kit, Pr - RFS Technologies
Transmission Line Type: E60, EP60: Cable Type: Elliptical Waveguide: Cable Size: E60: Mechanical Specifications. Lug Attachment Method: Field Attachable: Lug Style Size: ... N Male Connector for 1-5/8" Coaxial Cable, Straight O-ring sealing, Brass/Silver. Add to my e-catalog Download PDF datasheet.
SMA Right Angle Panel Mount Jack 2-Hole Flange Crimp RG-316DS 50 Ohm
RF Connector SMA Right Angle Panel Mount Jack 2-Hole Flange Crimp RG-316DS 50 Ohm