Search Results for n type male connector
TNC Jack to TNC Jack Adapter 50 Ohm Straight 4-Hole Flange
SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; SMA to SMP Cable Assemblies; SMA to Unterminated Cable Assemblies; SMA to FAKRA Cable Assemblies; SMA to AUTOMATE Type A Cable Assemblies. SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies;
Mini-SMB Straight Crimp Jack RG-179DS 75 Ohm | 142190-75 - Amphenol RF
RF Connector Mini-SMB Straight Crimp Jack RG-179DS 75 Ohm
SIM2B24A100 - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: KX15.0 With flange and handle: 15.0: 4P: KX04C1520000G: Please refer to the pdf file. The website drawing is for reference only.
TITLE: DWG NO - Onlinecomponents.com
TYPE DWG NO: SHEET OF DESCRIPTION THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES, ... Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined ... \ ̲ \Connector team\New projects\Drafting\AHDM 2018\1.HD30\ \2.1 Design and ...
FR-N-6SM-01-4F - HYBRIFLEX® RRH - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
PCB Termination Straight Crimp RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector PCB Termination Straight Crimp RG-58 RG-141 Times LMR-195 50 Ohm
DIGITAL VIDEO INTERFACE - Amphenol Aerospace
j-outer — n/c k1 — n/c k2 — n/c k-outer — n/c.204 a panel thicness 1.15 typ 1.385 2.85 2.125 1.438.88 1.350 ocs contact 21-033588-011 4 places pin contact sie 22d 10-4920-435 places see detail b see detail a j2 connector receptacle tvp00rw-13-53s type j1 connector receptacle tvp00rw-9-35p type j3 connector receptacle tvp00rw-19-8s type ...
Rack and Panel Connector | Products | Amphenol Aerospace
Environmentally sealed connector mounting interface ; EMI protection is available at mounting surfaces and connector interface; ESD protection is available – allows use of Class 3 hardened chips (4KV max. voltage) Tapered mating surface provides near-zero X & Y plane movement between mated connectors
Cross Reference Products | Part Number Search | Amphenol CS
Cross Reference is a platform which offers you with the best Amphenol CS equivalents against your various connector requirements. ... Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. For example: 1234* or *234* To Search Multiple Parts at once, copy/paste or type one part number per line.
MIL-ST Fiber Optic Connectors
About Mil-ST Connectors Amphenol Fiber Systems International (AFSI) offers ... Tensile loading > 230 N Mating durability > 500 cycles Impact 8 times, 1.5 meters Dust MIL-STD-202, Method 110 ... Shock MIL-STD-901D, Grade A, Type A, Class I Fungus resistant MIL-STD-810, Method 508 ST Connector Typical Performance Specifications
PE/IEPE Signal Conditioner - PCB
The rear panel contains an RJ-11 connector (RS-232 serial communication is no longer supported), an input power connector, and on a per-channel basis, a BNC output connector, a 10-32 input connector for the PE input, and a BNC connector for the IEPE input. Three model 133 units may be installed in a 19-inch rack mount adapter.
698-4000 MHz - AMPHENOL PROCOM
Connector 2 Ports, N-Type Female Mechanical Characteristics Dimensions (Length x Width x Depth) 400 x 180 x 62 mm 15.7 x 7.1 x 2.4 in Weight 1.5 kg 3.3 lbs Operating Temperature -55° to +60° C -67° to +140° F Radome ABS, White RAL7035 Operational Humidity < 95% Mounting Options Wall mounting On wall
VP10.16 Double interlace tail type Solder pitch 4.0mm
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and connector. 请使用高版本的浏览器 English| ... VP10.16 Double interlace tail type Solder pitch 4.0mm: 10.16: 2P-12P: VPxx65870000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
Plug monomodule With ESD protection cap Polarization E
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Amphenol Network Solutions > Products | Amphenol Network Solutions ...
Loading... Orders . Register
BNC Jack 4-Hole Flange | 112639-18 - Amphenol RF
RF Connector BNC Jack 4-Hole Flange. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
Card Edge Connectors | High Speed, Standard & Power - Amphenol CS
Card edge connectors have evolved rapidly over the years and are today used even in the most sophisticated electronic devices. These connectors are much easier for upgrades and are generally very durable with smooth mating surface areas while supporting high data rates with excellent signal integrity.
MCX Straight Plug to MCX Straight Plug RG-179 75 Ohm 6 inches
SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; SMA to SMP Cable Assemblies; SMA to Unterminated Cable Assemblies; SMA to FAKRA Cable Assemblies; SMA to AUTOMATE Type A Cable Assemblies. SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies;