Search Results for n type panel mount connector
MILITARY 164 SERIES AUDIO CONNECTORS - Amphenol PCD
These connectors are used throughout military radio systems and intercom systems for ground, vehicle, airborne and naval communications. ... • Receptacles are available in either panel-mount or an in-line receptacle • Shielding, filtering, right-angle connectors and miniaturization connectors of M55116 products are available. Description.
ATM Series™ Connectors - Amphenol Sine
Available in 2, 3, 4, 6, 8 and 12 positions. Amphenol Sine Systems ATM Series™ Connectors, specifically designed for smaller AWG applications, are designed as an IP68 and IP69K rated (in mated condition), high-performance, cost-effective, thermoplastic solution with superior environmental seals, seal retention capabilities and are designed for use with 16-22AWG with size 20 contacts handling ...
NMO Style Mounts - PCTEL
PCTEL’s NMO style mounts include brass “NMO” series mounts with a gold contact pin and brass nut ring, as well as stainless steel “SM” series mounts. Both series of NMO style mounts install from ab...
38999 Connectors with Power Contacts - Amphenol Aerospace
EN-style contacts are also available ensuring there is an option to intermate with EN-Style connectors, which use a .142" diameter pin. Features & Benefits: Ensure reliability of contact system with Temper-Grip, far beyond the maximum temperature of the connector
DESCRIPTION T A m p h e n o l
ecomate® RM/RSSM - Contact Size 20, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP20W12E06F MS20W12E06F 20AWG Short Version Gold Flash
MMCX Straight Crimp Jack RG-178 RG-196 50 Ohm | 262117
N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; ... Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: ... MMCX Straight PCB Jack Surface Mount 50 Ohm Non-Magnetic 908-NM22107.
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 1195 0 obj > endobj xref 1195 68 0000000016 00000 n 0000002392 00000 n 0000002552 00000 n 0000007196 00000 n 0000007574 00000 n 0000007985 00000 n 0000008478 00000 n 0000009098 00000 n 0000009213 00000 n 0000009326 00000 n 0000009811 00000 n 0000010389 00000 n 0000010823 00000 n ... /Length 52/Size 1195/Type/XRef/W ...
Card Edge Connectors | High Speed, Standard & Power - Amphenol CS
Card edge connectors are one of the classic connector designs widely used in the data and communication industry. With a single female connector that is attached to the edge of a PCB, these connectors are known for their capability to save both space and cost. ... The narrow connector body helps maximize airflow for increased cooling and is ...
Literature - Amphenol Aerospace
Rack and Panel Connector LMD and LMS VITA Connectors SpaceVPX VITA 78 Connector Micro HDAS - High Performance PCB Connector ... Our connectors are offered with a variety of options, such as the connector type, contacts and plating, shell style and shell size, and more. Our literature features a comprehensive breakdown of how to order your ...
Keyed SMA Cable Assemblies - SV Microwave
• Options include adapters, cable assemblies, panel mount connectors & more • Standard SMA male connector without keying will mate to any keyed SMA female • Standard and custom configurations available Specifications Electrical & Mechanical SMA Impedance 50Ω Max Frequency 26.5 GHz VSWR (Max) 1.3 : 1 @ 26.5 GHz
D-Sub Product Presentation - Amphenol CS
Pin-in -Paste Type • Through hole parts in SMT mfg. • 09 to 37 positions. • RA and Straight Versions. High Density Version • Board and crimp type cable connection. • 15, 26 & 44 position contacts • More number of contacts in basic shell sizes. Standard Board Mount Type • RA and Straight Type • Stamped & Machined Contacts. Cable ...
2.54mm Connectors | Wire-to-Board | Board-to-Board - Amphenol CS
Amphenol's 2.54mm pitch connectors offer versatile, durable interconnect solutions with advanced plating options for enhanced cost efficiency and reliability. ... Whether through-hole or surface-mount, single or double-row, straight or right angle orientation, these connectors provide reliable solutions for applications requiring precise board ...
Products - Amphenol
Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor ...
MGT-5015 Reverse Bayonet Coupling Connectors - Amphenol Aerospace
The MGT-5015 line of high-power Amphenol connectors is an expansion of the GT-5015 series, offering a ruggedized environment connector in a variety of military and commercial finishes such as Durmalon and black zinc nickel.
Literature | Amphenol Aerospace
The High Power 38999 connector series incorporates two key technologies, RadSok and Temper-Grip High Current contacts, paired with the proven performance of the MIL-DTL-38999 connector series. View Download
Multi-Height Vibration-Proof Flex Connectors - Amphenol CS
Amphenol's 1.00mm pitch flex connectors utilize 1.00mm contact spacing to terminate displays and support complex board-to-board connections. These connectors are offered with top and bottom contact positions in both ZIF and Non-ZIF cable terminations.
Fundamentals of Board-to-Board Connectors - Amphenol CS
Amphenol's extensive range of vertical PCIe ® Gen 4 and Gen 5 connectors include options for surface mount, through-hole solder, press-fit, and straddle mount terminations. These 1.00mm pitch, vertical and right-angle card edge connectors enable all generations of PCI Express ® signaling in desktop PCs, workstations, and servers.
Learn More about Connector Mating Cycles - Amphenol CS
The material used for connector contact, plating type and thickness is a major factor that determines the mating cycles of a connector. Cheaper connector pins made of copper alloy with tin plating will lose its effectiveness after 10-15 mating cycles. ... Surface Mount Termination (2) Terminal Position Assurance (2) Through-hole Termination ...
Distributors | Support | Amphenol Aerospace
Mil-Spec Type Circulars ... Rack and Panel Connector LMD and LMS VITA Connectors ... 100C Mount Holly Bypass Lumberton, NJ 08048. Powell Electronics, Inc. Phone: 800-235-7880 Fax: 888-467-6935 200 Commodore Drive Logan Township, New Jersey, 08085.