Search Results for n type panel mount connector
MHV Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency MHV Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of MHV Connectors at Amphenol RF online.
7-16 Connectors - Amphenol RF
N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; ... Panel Mounting Feature. 4-Hole Flange 37 items; Bulkhead - Rear Mount 21 items; Not Applicable 50 items; Press-Fit 1 item; Thread-in 1 item; Body Material. Brass 107 items; Body Finish.
N-Type Panel Mount Jack 4-Hole Flange Solder RG-405 0.086-inch ...
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder RG-405 0.086 50 Ohm. Downloads. 172169 STP 3D Model (Size: 536 kb ) 172169 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material:
UG-997A/U N-Type Panel Mount Right Angle Jack 4-Hole Flange Solder Cup ...
N-Type Connectors; UG-997A/U N-Type Panel Mount Right Angle Jack 4-Hole Flange Solder Cup 50 Ohm; UG-997A/U N-Type Panel Mount Right Angle Jack 4-Hole Flange Solder Cup 50 Ohm. In stock. 000-8975. Find In Stock & Buy Now. UG-997A/U N-Type Panel Mount Right Angle Jack 4-Hole Flange Solder Cup 50 Ohm.
N-Type Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm. Downloads. 172121 PDF Customer Drawing (Size: 63 kb) 172121 STP 3D Model (Size: 309 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 082-6101-RFX PDF Customer Drawing (Size: 169 kb) 082-6101-RFX IGS 3D Model (Size: 841 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm. Downloads. 172260 PDF Customer Drawing (Size: 36 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
SSMB Connectors - Amphenol RF
The SSMB 50 ohm connector is a small version of the standard SMB connector. Amphenol RF's SSMB series provides excellent electrical performance in a micro miniature footprint. While the snap-on mating interface allows quick installation and dense packaging, the excellent electrical performance of the SSMB series allows it to be used in many ...
RP-SMA Connectors - Amphenol RF
RP-N-Type Connectors; RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; ... Panel Mounting Feature. ... Bulkhead - Front Mount 6 items; Bulkhead - Rear Mount 34 items; Not Applicable 53 items; Body Material. Brass 90 items; Stainless Steel 7 items; Zinc Diecast 1 item; Body Finish. Gold 91 items;
N-Type Panel Mount Plug 4 Hole Round Post 50 Ohm 0.433 Post 0.358 PTFE
RF Connector N-Type Panel Mount Plug 4 Hole Round Post 50 Ohm 0.433 Post 0.358 PTFE. Downloads. 18 GHz N Type Connector Series Data Sheet (Size: 395 kb) 082-6713-XXXYYY PDF Customer Drawing (Size: 150 kb) 082-6713-433358 STP 3D Model (Size: 378 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
SMA Cable Assemblies - Amphenol RF
Jacks are available with or without panel mounting options. Both rear-mount and front-mount bulkhead configurations exist. Connectors are constructed of brass or stainless steel and feature gold plated or passivated bodies. ... AMC4, BNC, MCX, MMCX, Type N, RF Probe SMP connector options. SMA cable assemblies are available with a wide range of ...
QMA Connectors - Amphenol RF
RP-N-Type Connectors; RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; ... Panel Mounting Feature. 2-Hole Flange 1 item; 4-Hole Flange 5 items; Bulkhead - Front Mount 3 items; Bulkhead - Rear Mount 13 items; Not Applicable 29 items; Press-Fit 1 item; Body Material.
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm. Downloads. 172118 PDF Customer Drawing (Size: 57 kb) 172118 STP 3D Model (Size: 350 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
panel mounting connector | Amphenol Global Search | Amphenol
The MRC panel mount connectors are also available with COTS connector assemblies. These assemblies allow the user to connect commercial cables inside their box or on the backside of a bulkhead. This type of assembly allows the user to ruggedize specific areas of the application while others can remain commercial.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172183 PDF Customer Drawing (Size: 59 kb) 172183 3D Model (Size: 338 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
CONEC connectors by CONEC
Available are connectors with mould-on cable or tailored for special applications as well as BUS systems and panel mount connectors. Heavy Equipment Connectors. Connectors for use in agricultural, construction or municipal technology are often exposed to extreme loads. ... (DIN 41612), DIN 41617 and PC104/PC104Plus connectors. Depending on ...
SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm
N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors; RP-MMCX Connectors; ... RF Connector SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm Stainless Steel Passivated. Downloads. 901-_5PZXXXYYAX PDF Customer Drawing (Size: 309 kb)
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172228-26 PDF Customer Drawing (Size: 50 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm | 132142 - Amphenol RF
N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors; RP-MMCX Connectors; ... RF Connector SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 132142 PDF Customer Drawing (Size: 52 kb) 132142 STP 3D Model (Size: 403 kb )
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172254 PDF Customer Drawing (Size: 64 kb) 172254 HFSS 3D Comp Model (Size: 1565 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 172254 Stp 3D Model (Size: 306 kb ) 172254 HFSS 3D Comp Model (Size: 1887 kb ) Product Life Cycle.