Search Results for n type panel mount connector
DDR4/5 Memory Connector | SO-DIMM - Amphenol CS
Advanced DDR5 Connectors The latest, fastest, and most efficient so far, the DDR5 standards, are expected to address the ever-growing demand of high performance computing from AI and machine learning to advanced datacenter and cloud environments. ... Vertical, Surface Mount, 288 Position, 0.85mm (0.0335in) pitch, 15μin Gold on Contact Area ...
MXM 3.0 Connectors | Server & Storage | Amphenol
Card edge connector with 314 contacts on a 0.50mm pitch; Fully compliant with MXM 3.0 specification; Compliant with PCIe ® 3.0; Serves multiple high-speed peripheral applications; Small Form Factor 0.50mm pitch solution; Saves board space; Various connector height options; Reduces overall height profile; Supports both single and double-sided ...
10163106-A41410HLF | PCI EXPRESS GEN5 STRADDLE MOUNT | Amphenol
Contact us today for more details of PCI Express Card Edge Connectors, part number 10163106-A41410HLF Toggle Nav. Search. Search. Advanced Search . Search. Contact Us. Language. English EN. 日本語 JP ... PCI EXPRESS GEN5 STRADDLE MOUNT. PCI EXPRESS GEN5 STRADDLE MOUNT - 10163106-A41410HLF. Status Part: Active. Print. QUOTE REQUEST. Product ...
Metal Flange - Amphenol PCDAmphenol PCD
M85049-94-Flange-Mount. View; Download; M85049-95-Flange-Mount. View; Download; M85049-96-Flange-Mount. View; Download; QPL Backshell & Dust Caps. View; Download; Aircraft Power & Signal. ... Amphenol connectors are lightweight and capable of handling extensive power transfers required for electric mobility vehicles and EV infrastructure.
Market Connector | Products | Amphenol Aerospace
Market Connector provides a closer look at current and emerging markets throughout the military and aerospace industries. New trends and technologies are constantly taking shape while current ones are regularly advancing across military, commercial air, and space.
PCIe ® Gen 6 High Speed Interconnect Solutions
Amphenol introduces to the market the next generation interconnect solution – ExtremePort™ Swift is a 0.60mm pitch, extremely low-profile connector capable of transmitting high-speed signal up to PCIe ® Gen 5 and target for PCIe ® Gen 6 under extreme mechanical condition.. The ExtremePort™ Swift not only provides a SI performance ready signal transmission media but also a new way of ...
RP-TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; ... Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Miniature: ... Direction: Standard: You May also be Interested in. RP-TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Front Mount 50 Ohm ...
341353 | aldenproducts.com
Maximum Cable Diameter. 0.26. Housing Color
MCX Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RP-N-Type Connectors; RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; ... Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: ... MCX Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm 252147-75. Contact Us. Subscribe and Stay Connected with Amphenol RF ...
RF Connectors for Automotive Industry - Amphenol RF
The latest generation of FAKRA connectors, generation 4.0, features an upgraded SMB connector design with stamped and formed construction for fully automated cable termination. The connectors feature removable connector housings for field replacement, if necessary, and are mechanically keyed and color-coded to prevent mismating on the ...
Dubox 2.54mm | FCI Basics | Board to Board Connectors - Amphenol CS
The Dubox ® connector family from FCI Basics offers through-hole and surface-mount options in single or double-row, with straight and right-angle orientations Dubox 2.54mm | FCI Basics | Board to Board Connectors | Dual Beam Design
MCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; ... Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: ... MCX Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm 252147-75. MCX Plug 75 Ohm 252155-75.
SMASH Series - Amphenol Socapex
Connector type Number of signal contacts Contact termination type Deviation Contact tail finish HDC E 150 YD-000 LF 1. Connector type F Plug (Male contacts) E Receptacle (Female contacts) 3. Contact termination type YD Straight PC tail YP Press fit U01 Surface Mount double sided (Plug only) Z Solder Cup (Plug only) 5. Contact tail finish Blank
Backplane Connectors | High Speed Backplane | Board-to-Board Connectors
Amphenol's backplane connectors support high speed application with speeds up to 112Gb/s. Our board-to-board backplane connectors are available in right angle, orthogonal and coplanar configurations.
Model 002C20 | PCB Piezotronics
Model 002C20:General purpose coaxial cable, white FEP jacket, 20-ft, 10-32 plug to BNC plug
BNC Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 18 Inches
BNC Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 18 Inches (457 mm)
Model 3743F112G Accelerometer, VC, 2g, triaxial, damped, differential ...
Accelerometer, VC, 2g, triaxial, damped, differential, stud mount, integral 9-pin connector Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
PCI Express ® Gen 4 and Gen 5 Card Edge Connectors - Amphenol CS
PCIe ® Gen 4 and Gen 5 connectors meet PCIe ® 4.0 and proposed 5.0 standards, ensuring high-speed performance, with backward mating and PCIe ® 3/2/1 compatibility. ... Gen 4/5 specification, but also backward compatible to Gen 1/2/3 specification, with the exception of Gen 5 straddle mount; Capable to support up to 32GT/s without altering ...
Ve-NET Automotive Multigigabit Differential Connector System ...
Ve-NET™ Automotive Multi-Gigabit transmits data from 1000Mb/s to 10Gb/s. Developed according to USCAR-2, LV214, and Ethernet specifications and available in sealed / non sealed configurations.
e-Mobility Applications | On-Board Charger, Cell Connection Systems ...
D-Sub Standard Board Mount Connectors. ... They will have AC Type 1 and Type 2 connectors along with two extra pins at the bottom for DC charging. They are generally called Combo 1 and Combo 2, respectively. The CCS allows for faster and more efficient charging along with space-saving compared to other prominent protocols in the market.