Search Results for não mo 03 3 3j
Kaye Labwatch Services
El éxito del sistema LabWatch se extiende más allá de la instalación de hardware y software. Nuestros ingenieros de aplicaciones asumen la responsabilidad de todo el proyecto, desde la especificación inicial hasta la validación del sistema, brindando responsabilidad en cada paso en el camino hacia una solución completa llave en mano.
Datenblatt E-Serie ET Start-Stopp 551676 - Temposonics
Ø 4,3 Ø 14,3 Ø 23,8 Ø 31,8 Ø 4,3 3,2 Ø 15,3 Ø 2,2 U-Magnet OD63,5 Artikelnr. 201 553 Blockmagnet L Artikelnr. 403 448 Magnetabstandhalter Artikelnr. 400 633 O-Ring für Gewindefl ansch M18×1,5-6g Artikelnr. 401 133 Material: PA 66-GF30, Magnete vergossen Gewicht: Ca. 26 g Flächenpressung: 20 N/mm2 Anzugsmoment für M4 Schrauben: 1 Nm
Model 356B21/ACS-68T Triaxial ICP® accel., 10 mV/g, 500 g, 2 to ... - PCB
3 3 4 4 a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xxxxx ±.005 ± 0.13 angles 2 degrees dimensions in inches decimals xx ±.01 angles 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13
Amphenol AssembleTech was named "Over 3 Million Taxpayer " on March ...
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
M&M Cable, 12-Pin Chirp Series, with Navico BL Connector - 1m - AIRMAR EMEA
Home / Cables & Connectors / Mix and Match™ Cables / M&M Cable, 12-Pin Chirp Series, with Navico BL Connector - 1m
LTR-200 - kayeinstruments.com
Interfaccia Seriale al Validator / Ethernet / 3 X USB Dimensioni 210 mm x 300 mm x 380 mm Peso (approssimativo) 16 kg Alimentatore 100 – 240 VAC, 50 / 60 Hz Consumo di energia 550 W * alla temperatura ambiente di 20°C Codice dell’inserto: 410-3053 Codice dell’inserto: 410-3052 Ø6, 7 16x22,5° Ø 1 3, 5 Ø 2 2, 3 Ø 3, 3
Model 353B13 High frequency, quartz shear ICP® accel., 5 mV/g, 1 to 10k ...
Size - Hex x Height 3/8 in x 0.77 in 3/8 in x 19.6 mm Weight 0.10 oz 2.9 gm [1] M - Metric Mount Mounting Thread M3 x 0.50 Male M3 x 0.50 Male Supplied Accessory : Model M080A15 Adhesive Mounting Base (1) replaces Model 080A15 Q - Extended discharge time constant Frequency Range(± 5 %) 0.15 to 10,000 Hz 0.15 to 10,000 Hz
D 01 2 3 4 F C A 005 Build Your Own DIN Connector Cord Sets ... - TPC Wire
&91 & 354*/$6450.$"#- &"/%"44 & .#-:40-65*0/4t888 51$8*3 & $0. Speci˜cations subject to change. for complete speci˜cations and availability, ask our tPC Sales Representative or call 800-521-7935. 231 Mini ... 03 = 9.4 mm Varistor & LED (2 wire + ground) 04 = 8 mm Varistor & LED (2 wire + ground) 05 = 18 mm Varistor & LED (3 wire + ground) 1 ...
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Termocoppie - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
D 01 2 3 4 F C A 005 Build Your Own DIN Connector Cord Sets Part No.
&91 & 354*/$6450.$"#- &"/%"44 & .#-:40-65*0/4t888 51$8*3 & $0. Speci˜cations subject to change. for complete speci˜cations and availability, ask our tPC Sales Representative or call 800-521-7935. 231 Mini ... 03 = 9.4 mm Varistor & LED (2 wire + ground) 04 = 8 mm Varistor & LED (2 wire + ground) 05 = 18 mm Varistor & LED (3 wire + ground) 1 ...
Wideband Ground-Air dipole, 0 dBd, 225 - 400 MHz 470.02.05
3 dB Beamwidth, E-Plane 80 ° 3 dB Beamwidth, H-Plane Omnidirectional Impedance 50 Ω Gain 0 dBd (2.2 dBi) VSWR < 2.0:1 Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short) Mechanical Radiating Element(s) 120 mm dia. aluminium tube Connection(s) N(f) Radiator Feed PTFE dielectric coaxial cable
ICP® FORCE SENSOR Revision: D - pcb.com
Upper Frequency Limit 90 kHz 90 kHz [3] Non-Linearity ≤ 1 % FS ≤ 1 % FS [4] Environmental Temperature Range -65 to +250 °F -54 to +121 °C Temperature Coefficient of Sensitivity ≤ 0.03 %/°F ≤ 0.054 %/°C Electrical Discharge Time Constant(at room temp) ≥ 50 sec ≥ 50 sec Excitation Voltage 20 to 30 VDC 20 to 30 VDC
Amphenol PCD Shenzhen
3 pin plug, water proof, socket crimp contact, 8mm contact, 3pcs cable entry size 15mm asgtc6l3648sclflc. 48 pin plug, water proof, socket crimp contact, hoop, without contact asgtc9l2007pc01m20. 7 pin right angle plug, water proof, crimp contact, with contact, m20 thread asgtcn1l3219pcm32lc. 19 pin cable mounted receptacle, square flange ...
Articles - el-cab.com.pl
On 19/03/2019, EL-CAB participated in the conference “Sensor and photonic technologies for industry”, which took place in the building of the Ministry of Enterprise and Technology in Warsaw. DWK Members visit EL-CAB on 10.01.2019 1/10/19.
RJE3B1886342 | Modular Jack | Amphenol ICC
Amphenol ICC is one of the leading manufacturers of Modular Jacks. Contact us today for more details about part number RJE3B1886342.
PRO-DIR 0.8-2.5G-... dB-100W
0.3 dB: Mechanical; Connection(s) N(f) Dimensions: 170 x 45 x 19 mm / 6.69 x 1.77 x 0.75 in. Weight: Approx. 0.211 kg / 0.47 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ingress Protection: IP64: Diagram and Mounting. Typical response curve 10 dB. Typical response curve 20 dB. Typical response curve 30 dB.
Compact accelerometer sensor, 100 mV/g - Wilcoxon Sensing Technologies
Frequency response, ±3 dB: 0.5 Hz - 14,000 Hz: Mounting thread: 1/4-28 UNF tapped hole: Connector style: MIL-C-5015, 2-pin: Connector orientation: Top exit: Full-scale range: 80 g peak: Resonance frequency: 30 kHz: Temperature range-55°C to +120°C: Weight: 62 grams: Hazardous area approvals: Non-approved; approved models available
Sensors for Aerospace Ground Testing | PCB Piezotronics
PCB provides sensors for certification testing of aircraft on the ground including: GVT, reliability functional testing, and acoustic testing/certification.
Temposonics
Sealing O-ring 40.87 × 3.53 mm H-NBR 70, back-up ring 42.6 × 48 × 1.4 PTFE Sensor rod – Ø 7 mm Stainless steel 1.4301 (AISI 304) Sensor rod – Ø 10 mm Stainless steel 1.4306 (AISI 304L) M12 connector insert Polyamide reinforces; O-ring 7 × 1.35 mm NBR 70; Pins: brass with gold plated pins