Search Results for não mo 03 3 3j
Temposonics
I 4 I Temposonics® EH Analog Datenblatt TECHNISCHE ZEICHNUNG ANSCHLUSSBELEGUNG agne ensoeleonigese 13 48 8 14 Schraubflansch Typ: M18×1,5-6g Typ: ¾"-16 UNF-3A Ø
News | LID Technologies
Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.
T 3627 100 - M16 Rear mounting straight Female metal recepta
T 3627 100 - M16 Rear mounting straight Female metal receptacle with ring nut. 12 contacts, silver plated Contacts included.
MIL-DTL-38999 Connectors - Amphenol Aerospace
Amphenol Tri-Start MIL-DTL-38999 Series III Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series III requirements.
6.0 ± 0.2 - svmicrowave.com
C O N N E C T O R S : VITA 67.3 SMPM Backplane Contact ( 3221-40071 ) SMPS Straight Female ( 3821-40029 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz
Power Cords - Gemeco
3-Pin Power Cord For Si-Tex. Part # SI-TEX-2PC. MFG # SI-TEX-2PC. $21.00 / ...
RELEASED DRAWING JAN-18-2014 ARROW TOMMY - Amphenol Sine
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM Sine Systems - www.amphenol-sine.com 44724 Morley Drive THIS DRAWING IS ...
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Circular Medical Cable Connector | Pulse-Lok Connector 357062
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 357062
Amphenol PCD Shenzhen
3 pin plug, water proof, socket crimp contact, 8mm contact, 3pcs cable entry size 15mm asgtc6l3648sclflc. 48 pin plug, water proof, socket crimp contact, hoop, without contact asgtc9l2007pc01m20. 7 pin right angle plug, water proof, crimp contact, with contact, m20 thread asgtcn1l3219pcm32lc. 19 pin cable mounted receptacle, square flange ...
FEATURES & BENEFITS
EXPERTS IN CUSTO CABLE AND ASSEMBL SOLUTIONS WW.TPCWIRE.COM Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
PRODUCT DATA DRAWING DATE APPROVED 01 PRELIMINARY 09/12 - REL. NRN ...
3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. unless otherwise specified 5) surface roughness 63 mil-std-10.
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 150 ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 150 mm ( 5.9 Inches)
Styki Octomax 1G26 - Szybkie styki | Amphenol Socapex
Styki Octomax 1G26 firmy Amphenol Socapex zmieniają zasady gry w świecie styków ethernetowych. Styki te są przeznaczone do zastosowań Cat 5e i AFDX i są odpowiednikiem dwóch styków quadrax w jednym, dzięki czemu idealnie nadają się do środowisk o ograniczonej przestrzeni. Styki Octomax 1G26 idealnie pasują do standardowego gniazda quadrax o rozmiarze 8 i są dostępne zarówno w ...
SC000036 2.0mm pin contact , 18-14AWG. Gold plated
SC000036 2.0mm pin contact , 18-14AWG. Gold plated . SC000036 2.0mm pin contact , 18-14AWG. Gold plated. $0.00
SS175 High Chirp, 1kW, 12° Tilt, Navico 9-Pin, DT - AIRMAR EMEA
1 kW. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. The high-frequency band, transmitting between 130 and 210 kHz, has a narrow beamwidth—excellent for pinpointing fish holding tight to wrecks, reefs, and other structures.
Model 081A97 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
NTC Type JM Thermometrics Resin-Coated Thermistor with PVC Wires
• Wire conductors: 7 x 0.3 mm diameter (0.5 mm2) • Wire insulation: Automotive grade PVC • Resistance—temperature characteristics: Refer to DK data sheet • The following part is also available: — Product code: JMF942R2L251 — R25: 9.4 KΩ ± 2% — B 25/85: 3960 K ± 1% NTC Type JM Dimensions Resistance-Temperature Data For ...
ecomm.gemeco.com
{"uri":"https://ecomm.gemeco.com/api/v2/products/9e2fde51-f056-43ec-a416-ac3700dcc651","id":"9e2fde51-f056-43ec-a416-ac3700dcc651","productNumber":"HW2 ...
Datenblatt E-Serie ET Start-Stopp 551676 - Temposonics
Ø 4,3 Ø 14,3 Ø 23,8 Ø 31,8 Ø 4,3 3,2 Ø 15,3 Ø 2,2 U-Magnet OD63,5 Artikelnr. 201 553 Blockmagnet L Artikelnr. 403 448 Magnetabstandhalter Artikelnr. 400 633 O-Ring für Gewindefl ansch M18×1,5-6g Artikelnr. 401 133 Material: PA 66-GF30, Magnete vergossen Gewicht: Ca. 26 g Flächenpressung: 20 N/mm2 Anzugsmoment für M4 Schrauben: 1 Nm