Search Results for não mo 03 3 3j
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm G Key Code Downloads Automotive Solution Guide (Size: 20076 kb)
BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
2046-6050-23 - Model - xmacorp.com
3 decim als inch [m m ] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print material: drawing practices per ansi-y-14.5 mil-std-100 & 1000 4 3 2 1 revisions part - as a basis for the copied nor used ...
Mini-UHF Straight Jack Solder Cup Bulkhead 50 Ohm
RF Connector Mini-UHF Straight Jack Solder Cup Bulkhead 50 Ohm
UG-260/U BNC Straight Clamp Plug RG-59 RG-62 50 Ohm | 031-12 - Amphenol RF
UG-260/U BNC Straight Clamp Plug RG-59 RG-62 50 Ohm
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 A Key Code 3FA1-NASJ-C01E0 N-Type Straight Jack RG-8 RG-213 RG-225 Bulkhead IP67 50 Ohm 082-6768 HD-BNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm IP67 034-5073
Repair and Maintenance Returning Equipment Contact Information Safety ...
DECIMALS XX .03 XXX .010 DECIMALS X 0.8 XX 0.25 JJF 4/21/21 JJF 4/21/21 GCD 4/21/21 2 6 1 4 9 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
3.2464: 1.6912: 2.7456 . Service Ratings/Finishing Data . 38999 Application Tools. 38999 Assembly Instructions. 38999 Catalog Contains information on 38999 Series I, II, and III, as well as SJT, Aquacon, and Accessories. View Download. 38999+ Catalog Infinite Options Beyond the Mil-Spec Limits for Military, Aerospace, and Harsh Environments. ...
BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
RF Connector BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
www.amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[8710284032C6ECCA4882FFF129CBE732>9E142696983277448207DB3090B1CD86>]/Index[10 51]/Info 9 0 R ...
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
Triax Straight Jack Solder Cup Bulkhead 50 Ohm | 000-34475 - Amphenol RF
Alias: 34475: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Silver: Contact Material: Beryllium Copper ...
RT062235PNH03-K Plug Kit, 35 Position, Male, Shell Size 22, - Amphenol Sine
RT062235PNH03-K Plug Kit, 35 Position, Male, Shell Size 22, with Machined Contacts, Silicone Seal, IP69K
SMB Straight Solder Cup Jack Bulkhead 50 Ohm | 903-305J-51R - Amphenol RF
RF Connector SMB Straight Solder Cup Jack Bulkhead 50 Ohm
FAKRA GEN 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm C ...
RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm C Key Code FAKRA GEN 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm C Key Code | 3FA1-NCRJ-C04-3 JavaScript seems to be disabled in your browser.
Temposonics
Sealing O-ring 40.87 × 3.53 mm H-NBR 70, back-up ring 42.6 × 48 × 1.4 PTFE Sensor rod – Ø 7 mm Stainless steel 1.4301 (AISI 304) Sensor rod – Ø 10 mm Stainless steel 1.4306 (AISI 304L) M12 connector insert Polyamide reinforces; O-ring 7 × 1.35 mm NBR 70; Pins: brass with gold plated pins
Whip Antennas MHU 3-BZ - amphenolprocom.com
MHU 3-BZP4: 130000775: Add to quote: The whip is compatible with all below mounts. Operation using a Diplexer. In case of operating two transceivers on one antenna at the same time, a diplexer, type DIPX 225/330 is necessary to complete the system. The tasks of the diplexer are to protect the two receiver inputs from being destroyed by the ...
TRIAXIAL ICP® ACCELEROMETER Revision: D - PCB
[3] Terminating connector limited to 325F (163C). [4] Zero-based, least-squares, straight line method. [5] See PCB Declaration of Conformance PS023 for details. SUPPLIED ACCESSORIES: Model 034G05 4-cond. shielded cable, 5 ft (1.5M), 4-pin plug to (3) BNC plugs (1) Model 080A109 Petro Wax (1) Model 080A90 Quick Bonding Gel (1)
NON-ENVIRONMENTAL EMI / RFI BACKSHELL
Amphenol Backshells III - 3 Non-Environmental EMI / RFI Backshell TABLE - A. Amphenol Connector Group - J Non-Environmental EMI / RFI Backshell 90 , 450 0 ... 4 19 13 W 03 A. Amphenol Connector Group - L Straight Non-Environmental EMI / RFI Backshell email: sales@backshellworld.com www.backshellworld.com