Search Results for n-c-20241027-14-c-02
Ardent Concepts
GGGaaattteeeWWWaaavvveee NNNooorrrttthhheeerrrnnn,,, IIInnnccc... 1 Ardent Concepts CR08-062 test socket 1.00 mm pitch Measurement and Model Results prepared by Gert Hohenwarter 2/4/2014
2016-04-28 AST staff was awarded the May Day Labor Medal in Xiamen
On April 28th,2016, our staff Ms. Zhang Jummei got the honor of the May Day Labor Medal in Xiamen c elebration meeting, which not her honor ,but also all ASTers’ pride. Last: 2016-04-25 AST was awarded The Key Industrial Enterprise in Xiamen
Thermometrics ZTP-101T Thermopile IR Thermopile Sensor
140 200 260 kW 25°C Resistance T.C 0.10 %/°C Responsivity 77 110 143 V/W 500K, 1 Hz Responsivity T.C-0.11 %/°C Noise Voltage 62 nV rms R.M.S., 25°C NEP 0.60 nW/Hz1/2 500K, 1 Hz Detectivity 9.00 E07 cmHz1/2/W 500K, 1 Hz Time Constant 22 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition ...
Plug monomodule With ESD protection cap Polarization F
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Amphenol Automotive | C400 – Flexible busbars
Serie | Automotive – High Voltage Connector. C400 – Flexible busbars. Artikel Nr. C400
Martelli a percussione | PCB Piezotronics
Sensitivity: (±15%)0.23 mV/N; Measurement Range: ±5000 lbf pk; Measurement Range: ±22240 N pk; Hammer Mass: 12.1 lb; Hammer Mass: 5.5 kg; $3200,00 USD (Pricing valid in US only) Datasheet Add to Cart Add this product to my product comparison. Scarica la scheda tecnica . Resources. Technical Information;
개인정보처리방침 | 암페놀-대신전자정밀(주)
암페놀-대신전자정밀(주) 사업자등록번호 : 130-81-28953 add : 경기도 부천시 경인로133번길 14(송내동) 대표전화 : 032-610-3800 고객상담 : 032-610-3830,3856 FAX : 032-673-2507 E-MAIL : info@amphenol.co.kr
AT62-12-0166 | Stamped & Formed Nickel-Plated Female Contact, Standard ...
AT62-12-0166 - Stamped & Formed Nickel-Plated Female Contact, Size 12. Comparable to PN# 1062-12-0166
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
IR3xxx Series, IR4xxx Series Miniature Infrared Gas Sensors For Non ...
°C above ambient (depending on installation and insulation), any deleterious effects of condensation inside the sensor can be offset. At present, the IR42BC for methane and other hydrocarbons is the first available in the series. IR3xxx Series, IR4xxx Series Miniature Infrared Gas Sensors For Non-Hazardous Areas
www.kayeinstruments.com
-ái+ˆ¿E~÷þi¿²ÁÜ Aý…ÿby¬þˆŠí¡2jr£@Á#·áj°*îÖhœžÇŽ€, Q.‚32ˆMâ‹R ›¨ƒ‡]í ΡïÍô“ Ÿ 0Pi °Ÿì¥;¢«‘!MíåÉýS ®ŸÚäÆ ü|õ÷Ï©wâO?Ïã ÖÇç¡$©¬]ÅH Œ\?H“‰‹r D"hœªÞĦ"h O8w¼¼==(œíù£ ß~q%Ø M}tð ͉ïÅ(E „¥ óª¨fÆÙ¸]þš÷ú™òv ” 0! endstream ...
MIL-DTL-24308 D-Sub - アンフェノールジャパン株式会社 ...
mil-dtl-24308 d-sub. カタログ; pcb; 圧着; アンフェノールは、mil-dtl-24308規格のqplをもっとも多く取得しているメーカです。 m24308/1 ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
ControlPanel CM-X 19 - el-cab.com.pl
Alimentation électrique 13,5 V (via Center CM-C 19) Consommation électrique Tension max. Courant de veille < 300 mA – (pas de mode veille) Température de service -20 °C à +70 °C Température de stockage -40 °C à +85 °C Dimensions (L x l x h) 188 x 59 x 203 mm Poids env. 810 g Certification CE, UN ECE R10, UN ECE R118 es Descripción