Search Results for n112a2-001-nt3g
MMCX Plug to N-Type Jack Adapter 50 Ohm Straight | 242167
MMCX Plug to N-Type Jack Adapter 50 Ohm Straight
BNC Straight PCB Jack End Launch 75 Ohm | 112641
Alias: B625100-006-NT3G-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Phosphor Bronze
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY - NRN 44033 06/19 STW
THE INFORMATION CONTAINED IN THIS DRAWING IS THE SOLE PROPERTY OF SV MICROWAVE, INC. ANY REPRODUCTION IN PART OR AS A WHOLE WITHOUT THE WRITTEN PERMISSION OF SV MICROWAVE, INC IS PROHIBITED. DIMENSIONS ARE IN INCHES TOLERANCES: FRACTIONAL: 1/64 ANGULAR: X 1 0' X X' 15' DECIMAL: .X .030. .XX .010 .XXX .005.
N-Type Jack to RP-SMA Jack Adapter 50 Ohm Straight | 242115RP - Amphenol RF
N-Type Jack to RP-SMA Jack Adapter 50 Ohm Straight
Amphenol CO-174BNCX200-007.5 BNC Male to BNC Male (RG174) 50 Ohm ...
Buy 7.5ft Amphenol CO-174BNCX200-007.5 Cables Direct from the Factory at Cables on Demand. RG174 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 micro coax cable with pre-terminated BNC Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 GHz is guaranteed with our 90% tinned copper braid shielded MIL-C-17 type RG174/U coax.
BNC Straight Crimp Jack Belden 1855A 75 Ohm | 112989
Description. RF Connector BNC Straight Crimp Jack Belden 1855A 75 Ohm. Downloads. 112989 STP 3D Model (Size: 142 kb ) 112989 PDF Customer Drawing (Size: 119 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb)
FAKRA Connectors - RF Connectors | Amphenol RF
Features and Benefits. Ruggedized housing with audible locking mechanism. 14 different mechanical and visual key codes. Minimum of 25 mating cycles. Reliable electrical performance up to 3 GHz. Available in a variety of PCB and cable-mount configurations. Stamped & formed construction for fully automated cable termination.
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY
a rev. dcn 49537 1/07/20 stw b rev. dcn 51117 10/20/21 stw c rev. dcn 51447 03/15/22 stw approved: checked: drawn: stw 10/24/07 stw 10/24/07 jmc 10/24/07
N-Type Straight Jack Solder Cup Bulkhead 50 Ohm | 172255-11N - Amphenol RF
172255-11N. Find In Stock & Buy Now. N-Type Straight Jack Solder Cup Bulkhead 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
UHF Jack to UHF Jack Adapter Non-Constant Impedance Straight
Panel Mounting Feature. Not Applicable. Temp (Max Degrees Celsius) 85. Temp (Min Degrees Celsius) -55. UHF Jack to UHF Jack Adapter Non-Constant Impedance Straight.
BNC Straight PCB Jack Through Hole 50 Ohm | 112591 - Amphenol RF
Description. RF Connector BNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 112591 STP 3D Model (Size: 153 kb ) 112591 PDF Customer Drawing (Size: 69 kb)
M17/MIL-C-17 Coaxial Cable Specifications
11B xxx/untnspxb/pn 111 29 M17/MIL-C-17 Coaxial Cable Specifications. M17 M17 TMS Conductor Dielectric Shields Jacket Armor Weight Impedance Capacitance Max Oper.
Amphenol CO-058BNCX200-100 BNC Male to BNC Male (RG58) 50 Ohm Coaxial ...
Buy 1ft Amphenol CO-142BNCX200-001 Cables Direct from the Factory at Cables on Demand. RG142 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG142 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 8 GHz is guaranteed with our dual-layer…
Products | Amphenol
Products. Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power ...
BNC Straight Clamp Jack RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Clamp Jack RG-58 RG-141 Times LMR-195 50 Ohm
PRODUCT DATA DRAWING - SV Microwave
e dcn 32902 03/05 brt d dcn 37137 10/09 dal bma low profile panel feed through cable jack floating rear mount product data drawing checked: approved:
ROHS COMPLIANT PRODUCT DATA DRAWING
SV Microwave, Inc. 2400 Centrepark West Drive, Suite 100 West Palm Beach, FL 33409. 50 OHMS DC TO 40.0 GHz 1.25:1 DC TO 26.5 GHz 1.35:1 DC TO 40.0 GHz 325 VRMS -55 C TO +125 C. FINISH: SURFACE AREA:
AE-AN-SK-008 - SK SERIES - PCB FOOTPRINT AND MOUNTING SPECIFICATIONS
• Pad to pad to mounting donut coplanarity to be within 0.001” • Tooling holes to be non-plated thru holes drilled and reamed to size • Recommended plating for pads is 0.00508 mm (0.0002”) nickel under 0.00127 mm (0.00005”) hard gold minimum. ENIG and ENEPIG are both acceptable as well. For alternative methods, please contact
TNC Cable Plug RG-8X Times LMR-240 50 Ohm | 122408T - Amphenol RF
Alias: T1121AA-NT3G-8X-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258
SMA Jack to UHF Jack Adapter 50 Ohm Straight | 242111
SMA Jack to UHF Jack Adapter 50 Ohm Straight