Search Results for n112a2-001-nt3g
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
INDUSTRIAL AUTOMATION SOLUTIONS FLAT CABLE DESIGNED FOR MOTION - TPC Wire
USA 800-521-7935 • FAX 866-528-2930 • CANADA 800-545-0122 • MEXICO 001-877-283-1696 Industrial automation systems demand cables that are flexible, lightweight, and fit into increasingly tight spaces. Many times, standard round cable cannot meet these needs. TPC’s Cicoil flat cables feature Flexx-Sil™ technology providing high
PCB
PCB
TFOCA II | Fiber Optic Connectors & Cable
TFOCA-II® 12-Channel Fiber Optic Connector is patented by Fiber Systems International that can be used in Mining, Industrial, Broadcast and more!
TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm
Alias: T6551E1-011-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Phosphor Bronze
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
+0.001 in/-0.035 in (+0.025 mm/-0.89 mm) Pressure port Dielectric gel Vent hole Polycarbonate 397 gel tube2 Contact pads 1 1 1. Tolerances reflect typical flaring during the singulation process. NPC-120 Series pressure sensor port interface – 0.236 in to 0.246 in (5.99 mm to 6.25 mm) 0.282 in to 0.290 in (7.16 mm to 7.37 mm) 0.142 in) to 0.145 in
SMA Jack to TNC Jack Adapter 50 Ohm Straight | APH-SMAJ-TNCJ - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
CUSTOMER OUTLINE DRAWING
PN : BF-SPCM4-NT3G-75T CONFIGURATION LEVEL: NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other than those to whom they
UHF Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
U1121C1-NT3G-316U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2: Contact Finish: Gold: Contact Material ...
356-157-2 | Amphenol Global Search | Amphenol
BNC Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 24 Inches (610 mm)
TNC Straight Crimp Plug Times LMR-600 Optimized 50 Ohm
Alias: T1121A1-019-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times LMR-600 Optimized, Times LMR-600 UltraFlex Optimized
SMA Plug to N-Type Plug Adapter 50 Ohm Straight | APH-SMAP-NP - Amphenol RF
SMA Plug to N-Type Plug Adapter 50 Ohm Straight
BNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm
Alias: B1112A4-NT3G-8X-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258
ROHS COMPLIANT PRODUCT DATA DRAWING
.041±.002 1.04±0.05 .167±.001 4.24±0.03.035±.001 0.89±0.03 .148±.001 3.76±0.03.030 max 0.76 max contact: gold per astm b488, type ii, product data drawing code c, class 1.27; over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms ...
BNC Jack to F-Type Jack Adapter 75 Ohm Straight | 242161 - Amphenol RF
BNC Jack to F-Type Jack Adapter 75 Ohm Straight
SMA Jack to TNC Plug Adapter 50 Ohm Straight | 242105 - Amphenol RF
SMA Jack to TNC Plug Adapter 50 Ohm Straight
Amphenol CS-SATDRIVEX2-002 Serial ATA Extension Cable - SATA II Drive ...
Buy 2m Amphenol CS-SATDRIVEX2-002 Cables Direct from the Factory at Cables on Demand. Amphenol SATA-II compliant Serial ATA drive extension cables support all SATA hard drives with data rates up to 6.0 Gigabits per second. An integrated Molex drive power connector allows you to easily extend your existing SATA drive's data and power connections.
SFP28 25G Direct Attach Cables for Sale | Cables on Demand
SFP28 Cables (25G SFP28 Direct Attach Cables) Now On Sale at Amphenol Cables on Demand [CablesOnDemand.com] -- Amphenol 25-Gigabit Ethernet SFP28 Direct Attach Passive Copper Cable Assemblies are available in lengths up to 5m (16.4 ft) everyday. The single channel SFP28 interface features the same compact profile as the popular 10-Gigabit SFP+ standard, but has been upgraded internally to ...
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Front Mount 50 Ohm
BNC Plug to BNC Plug Adapter 50 Ohm Right Angle | 112655 - Amphenol RF
BNC Plug to BNC Plug Adapter 50 Ohm Right Angle