Search Results for name.com plan pricing
NPH Series - amphenol-sensors.com
Solid State Medium Pressure Sensors NPH Series Features • Solid state, high reliability • Standard TO-8 package suitable for PC board mount
Item # MAJ-56-30, Miniature M55116-Type Connectors
Browse Item # MAJ-56-30, Miniature M55116-Type Connectors in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Connector Style,Shell Styles,Number of Contacts,In-Line Rear Accessories,Contact Types,Shell Material,Finish,M
2015-07-05UAST mini activity of climbing Xianyue mountain - Amphenol-ast
On July 5 th, 2015, UAST mini activity of climbing Xianyue mountain was held successfully, which made us fell more healthy and relax with the fresh air.We not only took more exercise, but had the delicious barbecue.
Part Search Results
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
PIPE CLAMPS - Amphenol-Air LB
AMPHENOL AIR LB 2 rue Cent Ader Zc de W 08110 CARIGNAN FRANCE Te 33 (0)3 24 22 78 49 Fa 33 (0)3 24 22 78 75 wwpenoirr
www.airmar.com
{"uri":"https://www.airmar.com/api/v2/products/ba50da39-163b-446c-af2f-ac3300efad7d","id":"ba50da39-163b-446c-af2f-ac3300efad7d","productNumber":"CM265LM ...
NPX1 NovaSensor Sensors
General Operating Temperature-40°F to 257°F (-40°C to 125°C) Storage Temperature-67°F to 257°F (-55°C to 125°C) Battery Supply Voltage 2.1 to 3.6 V (3.0 V typical)
Tradeshows - KAYE
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
NPA Low Pressure - amphenol-sensors.com
4 Output Option: Digital I2C Parameter Units Min Typ Max Notes Digital Performance Resolution (ADC) bit 14 16383 steps I2C Slave Address 0x28 Sampling Rate kHz 2 I2C Bit Rate kbits/s 100 400 I2C Mode Update Digital Performance Parameters 3.3 and 5 volt Excitation
Chile - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
NovaSensor P562 Medical Silicon Pressure Die - amphenol-sensors.com
P562 Specifications Parameter Value Units Notes General Pressure Range 100 mmHg -1.9 psi (-0.13 bar) Maximum Overpressure 125 (9 bar) psi Topside pressure
1119 splices with inserted components - Amphenol Air LB
00111960202 Splice 1119 With inserted resistance 0,5 W / 2400 Ω / ±5% Splice 1119 With inserted resistance 0,5 W / 2400 Ω / ±5%
Type CSP Thermometrics Laboratory NTC Temperature Standards
Nominal Curve for CSP60BA252M Temperature °C Resistance Ratio R T/R 25 Temperature °C Resistance Ratio R T/R 25 0.00 2.84438 30.00 0.82461 5.00 2.28160 35.00 0.68340
Voltage Compensated, Media Isolated, High Pressure Sensors
NPI-15VC Series Voltage Compensated, Media Isolated, High Pressure Sensors Applications • Process control systems • Hydraulic systems and valves
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Amphenol PCD Shenzhen
27 pin wall mount receptacle,circular flange, non-water tight, crimp contact
) soot sensor
Title: Accusolve diesel particulate filter \(DPF\) soot sensor Author: GE Subject: The Accusolve diesel particulate filter soot sensor enables accurate measurement of accumulated soot in the DPF, providing real-time soot loading data.
NTC Type JR - amphenol-sensors.com
Type JR Specifications Description NTC chip thermistor with insulated flexible wires and housed in an eyelet tag. Options • Other resistance - temperature characteristics