Search Results for nand flash pe cycle vt
B B3 - Amphenol Sine
MP24W23F MS24W23F 26-24 0.13-0.25 Gold Flash SP24W2F SS24W2F 26-24 0.14-0.25 Gold Flash MP24W23G5 MS24W23G5 26-24 0.13-0.25 Gold 5µ” SP24W2G5 SS24W2G5 26-24 0.14-0.25 Gold 5µ” MP24W23G10 MS24W23G10 26-24 0.13-0.25 Gold 10µ” SP24W2G10 SS24W2G10 26-24 0.14-0.25 Gold 10µ”
NACS DC Vehicle INLET WITH LED - Amphenol PCD
pe c mounting panel recommended size thickness is 3-9mm. dc+ or l1 dc- or l2/n a b. ambient temperature technical data rated voltage ip class durability rated current -30°c to +50°c dc+&dc-: see table 1; cp&pp: 2a dc+&dc-: 1000v dc; cp&pp: 30v 10000 cycles min. f<100n insertion & withdrawal force withstand votage
97-e-series-first-mate-last-break-fmlb-catalog-amphenol-industrial
www.amphenol-industrial.com Amphenol Insert Arrangement 10SL-3 14S-2 18-10 18-12 Insert Pattern Contact Size #16 #16 #12 #16 Ground Pin Number C D D D Rated Voltage (r.m.s) AC200V AC320V AC200V AC400V AC250V AC500V AC200V AC400V
SpaceVPX VITA 78 Connector - Amphenol Aerospace
VITA 78 connectors, also known as SpaceVPX are specifically designed for use in space-based electronic systems. Amphenol’s VITA 78 SpaceVPX connectors leverage OpenVPX architecture and technology and are designed and tested for extreme space environments, extreme temperatures and vibration.
SMPM VITA 67.3 14 Port Plug-In Module C - SV Microwave
SMPM VITA 67.3 14 Port Plug-In Module C 9311-60221 is perfectly suited for multiple environmental applications. Explore it now!
Gerätestecker 4+PE - amphenol-sine.com
4+PE Bemessungsspannung Rated voltage 600V AC/DC Strombelastbarkeit Tu +55°C (4 Kontakte belastet) Current carrying capacity (4 contacts under load) 36 A / 6,0 mm² 31 A / 4,0 mm² 24 A / 2,5 mm² Durchgangswiderstand Contact resistance <5 mOhm Temperaturbereich Temperature range-25°C bis +100°C-13°F up to +212°F Schutzart Protection class
NTC Type NK - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
B B2 - Amphenol Sine
MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash MP14M23G5 MS14M23G5 14 2.0-2.5 Gold 5µ” SP14M2G5 SS14M2G5 14 2.0-2.5 Gold 5µ” MP14M23G10 MS14M23G10 14 2.0-2.5 Gold 10µ” SP14M2G10 SS14M2G10 14 2.0-2.5 Gold 10µ”
ILLUSTRATION: COMPLETE KIT WAVE SPRING - Amphenol Sine
ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female
B B2 - amphenol-sine.com
MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash MP14M23G5 MS14M23G5 14 2.0-2.5 Gold 5µ” SP14M2G5 SS14M2G5 14 2.0-2.5 Gold 5µ” MP14M23G10 MS14M23G10 14 2.0-2.5 Gold 10µ” SP14M2G10 SS14M2G10 14 2.0-2.5 Gold 10µ”
A-PD - Amphenol Industrial Operations
The Datacom industry is cost/design cycle driven. Their expectations are, “the next generation of product will be less costly, smaller in size and provide more processing power or storage capacity then the current generation.” Consequently, component and connector companies are expected to lower component prices by as much as 10% per year ...
B RT071412P*H* B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt071412p*h* eco-mate,receptacle, jam nut, size 14,12pos,pin. b1 - released drawing jun-20-2014 ben see part number
6U VPX 144 CHANNEL 25G ETHERNET SWITCH - Amphenol Aerospace
Jar S • Pe: 43- 84 • Ei: ibre-BLOCK DIAGRAM ETHERNET INTERFACES • 1X 100/1GBase-T Management Interface • 96X 25GBase-KR copper off P1 and P2 - Can be configured from 100M to 25GBase-KR • 48X 25GBase-SR fiber off VITA connector on top of board OTHER FEATURES • Built in test on each port
B B2 - Amphenol Sine
MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash MP14M23G5 MS14M23G5 14 2.0-2.5 Gold 5µ” SP14M2G5 SS14M2G5 14 2.0-2.5 Gold 5µ” MP14M23G10 MS14M23G10 14 2.0-2.5 Gold 10µ” SP14M2G10 SS14M2G10 14 2.0-2.5 Gold 10µ”
Sine Systems - www.sineco - Amphenol Sine
contact: gold flash over copper alloy cable rating: ul listed type 1015, csa certified type tew, ft1 flame rating, 600v, 105°c conductor insulation: pvc number of conductors: (2) 16awg technical data: miniboss m22 (7/8"), 2 pin, male receptacle, external threads, 16 awg, ul1015, pvc wire 25.40mm 29.00mm
ILLUSTRATION: COMPLETE KIT WAVE SPRING - Amphenol Sine
ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
1 3 1 2 3 1 rt061412pnh03ss connector 12 mp16m23f contact, pin, size 16 2 illustration: complete kit 1 rt0l-14cg-ns1 cord grip 13/16-20 unef thread assembled view
VITA 62 VPX Power Converters - Amphenol Socapex
VITA 62 Compliant Power Supplies: Unveiling Cutting-Edge Power Solutions designed to meet MIL-STD-461F, MIL-STD-704F, MIL-STD-810G, MIL-STD-1275. Engineered for seamless integration into modern modular architectures for unprecedented performance and flexibility, perfectly merging reliability and i nnovation. These power supplies adhere to industry standards that ensure interoperability ...
B A6 - Amphenol Sine
7<3 &$55,(5 675,3 ,' 6(&7,21 $ $ 6&$/( 6(&7,21 % % 6&$/( 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335
TITLE
MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash MP14M23G5 MS14M23G5 14 2.0-2.5 Gold 5µ” SP14M2G5 SS14M2G5 14 2.0-2.5 Gold 5µ” MP14M23G10 MS14M23G10 14 2.0-2.5 Gold 10µ” SP14M2G10 SS14M2G10 14 2.0-2.5 Gold 10µ”