Search Results for nas磁碟smart資訊警告
amp 2 amphenol connector | Amphenol Global Search | Amphenol
These ruggedized high amp connectors are available only in the specific configurations defined by the MIL-DTL-22992 specification. ... Series Five Lightweight Military Circular Connectors Contact: Amphenol Aerospace Tech Support 1-800-678-0141 aaotech@amphenol-aao.com Description: The MIL-DTL-38999 series of connectors was born in the 1960’s ...
TNC Straight Plug to TNC Straight Plug RG-142 1 M | 095-850-275M100
TNC Straight Plug to TNC Straight Plug RG-142 1 M (39.37 Inches)
FPC and PCB Antennas - amphenolrf.com
Smart TVs. Security Cameras. Applications. Navigation Systems. Routers. Wireless Headphones. Payment Terminals. Ordering Information. i Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com or call 800.627.7100 Part Number. ST0224-10-401-A; ST1224-10-401-A. ST0412-20-001-A.
CONNECT FURTHER WITH NEW BNC TO AMC CABLE ASSEMBLIES - Amphenol RF
Amphenol RF expands cable assembly offerings with new BNC bulkhead to AMC micro connector series ideal for IoT, broadband and instrumentation applications.
SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.225 ...
RF Connector SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.225 Post
Industrial | Markets - Amphenol
FCI Basics Millipacs® is a 2.00mm modular, Board-To-Board or Cable-To-Board Interconnection system in Hard Metric (HM) configuration designed in accordance with IEC 917, IEC 61076- 4-101, and Telcordia GR-1217-CORE standards.
BNC Right Angle Plug to BNC Straight Plug RG-58 50 Ohm 250 mm
BNC Right Angle Plug to BNC Straight Plug RG-58 50 Ohm 250 mm (9.84 Inches)
SMB Straight Plug to SMB Straight Plug RG-178 50 Ohm 12 Inches
SMB Straight Plug to SMB Straight Plug RG-178 50 Ohm 12 Inches (305 mm)
HSD Straight Jack to HSD Straight Jack HSD-S0040103 100 Ohm 144 inches
HSD Straight Jack to HSD Straight Jack HSD-S0040103 100 Ohm 144 inches (3658 mm)
SMB Straight Jack Bulkhead Round Post 50 Ohm | 142150-10
RF Connector SMB Straight Jack Bulkhead Round Post 50 Ohm
AFI Right Angle PCB Full Detent Plug Through Hole 50 Ohm
RF Connector AFI Right Angle PCB Full Detent Plug Through Hole 50 Ohm
B175 High Wide Chirp, 1kW, 12° Tilt, Humminbird 14, DT - AIRMAR EMEA
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
B175 Medium Chirp, 1kW, 12° Tilt, No Connector, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
B175 Medium Chirp, 1kW, 12° Tilt, Humminbird 14-Pin, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
B175 High Wide Chirp, 1kW, 12° Tilt, Humminbird #9, DT - AIRMAR EMEA
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
B175 High Wide Chirp, 1kW, 20° Tilt, Humminbird #9, DT
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
B175 High Wide Chirp, 1kW, 20° Tilt, Si-Tex 8-Pin, DT
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
SS175 Medium Chirp, 1kW, 20° Tilt, Humminbird 14-Pin, DT - AIRMAR EMEA
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
B175 Medium Chirp, 1kW, 20° Tilt, Humminbird 14-Pin, DT - AIRMAR EMEA
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
VN 02 010 0158 1 - Stamped Female contacts. Silver plated, 1
Stamped crimp female contact diameter 1.0 mm for wire gauge AWG 28 - 24. Silver plated. 100 pieces.